################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/msp430 ORDERED_OBJS += \ $(GEN_CMDS__FLAG) \ "./csac_ulp.obj" \ "./csac_mode.obj" \ "./csac_lib.obj" \ "./csac_alarms.obj" \ "./build.obj" \ "./CSAC_uWpow.obj" \ "./CSAC_uWave.obj" \ "./CSAC_spi.obj" \ "./CSAC_main.obj" \ "./CSAC_applvect.obj" \ "./CSAC_TComp.obj" \ "./CSAC_TCXOs.obj" \ "./CSAC_PPS.obj" \ "./CSAC_NVRam.obj" \ "./CSAC_NVInHiMem.obj" \ "./CSAC_Lists.obj" \ "./CSAC_Laser.obj" \ "./CSAC_HW.obj" \ "./CSAC_HTR.obj" \ "./CSAC_Commands.obj" \ "./CSAC_CommandProc.obj" \ "./CSAC_BSLjumppoint.obj" \ "./CSAC_Acquire.obj" \ -l"rts430x.lib" \ "../CSAC_lnk.cmd" \ "../lnk_msp430f2618.cmd" \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables # All Target all: pre-build main-build # Main-build Target main-build: csac_cc4.out # Tool invocations csac_cc4.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) @echo 'Building target: $@' @echo 'Invoking: MSP430 Linker' "C:/ti/ccsv5/tools/compiler/msp430/bin/cl430" -vmspx --abi=coffabi -O2 --opt_for_speed=5 --symdebug:none --cpp_default --define=__MSP430F2618__ --define=PHASE_MEASURE_CODE_ENABLE --undefine=SELF_ADEV_CODE_ENABLE --undefine=PHASE_ADCCHECK_CODE_ENABLE --undefine=CMD_HELP_ENABLE --undefine=PLL_TEST_CODE_ENABLE --diag_warning=225 --display_error_number --optimizer_interlist --single_inline --remove_hooks_when_inlining --gen_opt_info=2 --printf_support=nofloat -k --asm_listing -z -m"csac_cc4.map" --stack_size=1024 --heap_size=80 --use_hw_mpy=16 -i"C:/ti/ccsv5/ccs_base/msp430/include" -i"C:/ti/ccsv5/tools/compiler/msp430/lib" -i"C:/ti/ccsv5/tools/compiler/msp430/include" -i"C:/ti/ccsv5/msp430/include" --reread_libs --warn_sections --rom_model -o "csac_cc4.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' $(MAKE) --no-print-directory post-build # Other Targets clean: -$(RM) $(MSP430_EXECUTABLE_OUTPUTS__QUOTED) "csac_cc4.out" -$(RM) "build.pp" "csac_lib.pp" -$(RM) "CSAC_Acquire.pp" "CSAC_BSLjumppoint.pp" "CSAC_CommandProc.pp" "CSAC_Commands.pp" "CSAC_HTR.pp" "CSAC_HW.pp" "CSAC_Laser.pp" "CSAC_Lists.pp" "CSAC_NVInHiMem.pp" "CSAC_NVRam.pp" "CSAC_PPS.pp" "CSAC_TCXOs.pp" "CSAC_TComp.pp" "CSAC_main.pp" "CSAC_spi.pp" "CSAC_uWave.pp" "CSAC_uWpow.pp" "csac_alarms.pp" "csac_mode.pp" "csac_ulp.pp" -$(RM) "CSAC_Acquire.obj" "CSAC_BSLjumppoint.obj" "CSAC_CommandProc.obj" "CSAC_Commands.obj" "CSAC_HTR.obj" "CSAC_HW.obj" "CSAC_Laser.obj" "CSAC_Lists.obj" "CSAC_NVInHiMem.obj" "CSAC_NVRam.obj" "CSAC_PPS.obj" "CSAC_TCXOs.obj" "CSAC_TComp.obj" "CSAC_applvect.obj" "CSAC_main.obj" "CSAC_spi.obj" "CSAC_uWave.obj" "CSAC_uWpow.obj" "build.obj" "csac_alarms.obj" "csac_lib.obj" "csac_mode.obj" "csac_ulp.obj" -$(RM) "CSAC_applvect.pp" -@echo 'Finished clean' -@echo ' ' pre-build: -"..\update_build_cpp.py" -@echo ' ' post-build: -..\PostBuild.bat -@echo ' ' .PHONY: all clean dependents .SECONDARY: main-build pre-build post-build -include ../makefile.targets