**** Build of configuration Release for project csac_cc4 **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all ..\update_build_cpp.py makefile:196: recipe for target 'pre-build' failed process_begin: CreateProcess(F:\Repo\CSACB_Repo\update_build_cpp.py, ..\update_build_cpp.py, ...) failed. make (e=193): Error 193 gmake[1]: [pre-build] Error 193 (ignored) ' ' 'Building target: csac_cc4.out' 'Invoking: MSP430 Linker' "C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_4.4.8/bin/cl430" -vmspx --abi=coffabi --data_model=restricted -O2 --opt_for_speed=5 --use_hw_mpy=16 --symdebug:none --cpp_default --undefine=SELF_ADEV_CODE_ENABLE --undefine=PHASE_ADCCHECK_CODE_ENABLE --undefine=CMD_HELP_ENABLE --undefine=PLL_TEST_CODE_ENABLE --define=__MSP430F2618__ --define=PHASE_MEASURE_CODE_ENABLE --display_error_number --diag_warning=225 --gen_opt_info=2 --remove_hooks_when_inlining --single_inline --printf_support=nofloat -k --asm_listing -z -m"csac_cc4.map" --stack_size=1024 --heap_size=80 --cinit_hold_wdt=on -i"C:/ti/ccsv7/ccs_base/msp430/include" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_4.4.8/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_4.4.8/include" -i"C:/ti/ccsv7/msp430/include" --reread_libs --warn_sections --xml_link_info="csac_cc4_linkInfo.xml" --use_hw_mpy=16 --rom_model -o "csac_cc4.out" "./CSAC_Acquire.obj" "./CSAC_BSLjumppoint.obj" "./CSAC_CommandProc.obj" "./CSAC_Commands.obj" "./CSAC_HTR.obj" "./CSAC_HW.obj" "./CSAC_Laser.obj" "./CSAC_Lists.obj" "./CSAC_NVInHiMem.obj" "./CSAC_NVRam.obj" "./CSAC_PPS.obj" "./CSAC_TCXOs.obj" "./CSAC_TComp.obj" "./CSAC_applvect.obj" "./CSAC_main.obj" "./CSAC_spi.obj" "./CSAC_uWave.obj" "./CSAC_uWpow.obj" "./csac_alarms.obj" "./csac_lib.obj" "./csac_mode.obj" "./csac_ulp.obj" "../CSAC_lnk.cmd" "../lnk_msp430f2618.cmd" -llibc.a undefined first referenced symbol in file --------- ---------------- firmware_long ./CSAC_Commands.obj firmware_short ./CSAC_Commands.obj firmware_type ./CSAC_Commands.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "csac_cc4.out" not built >> Compilation failure makefile:169: recipe for target 'csac_cc4.out' failed gmake[1]: *** [csac_cc4.out] Error 1 gmake[1]: Target 'main-build' not remade because of errors. makefile:161: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****