#include #include #include #include #include #include "inc/hw_memmap.h" #include "driverlib/gpio.h" #include "driverlib/pin_map.h" #include "driverlib/ssi.h" #include "driverlib/sysctl.h" #include "driverlib/uart.h" #include "utils/uartstdio.h" #include "utils/uartstdio.c" #define NUM_SSI_DATA 15 void InitConsole(void) { SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA); GPIOPinConfigure(GPIO_PA0_U0RX); GPIOPinConfigure(GPIO_PA1_U0TX); SysCtlPeripheralEnable(SYSCTL_PERIPH_UART0); UARTClockSourceSet(UART0_BASE, UART_CLOCK_PIOSC); GPIOPinTypeUART(GPIO_PORTA_BASE, GPIO_PIN_0 | GPIO_PIN_1); UARTStdioConfig(0, 115200, 16000000); } void ssi_init(void) { uint32_t ui32SysClkFreq; uint32_t temp; ui32SysClkFreq = SysCtlClockFreqSet((SYSCTL_XTAL_25MHZ | SYSCTL_OSC_MAIN | SYSCTL_USE_PLL | SYSCTL_CFG_VCO_480), 120000000); ///////////// Master /////////////////////////////////// SysCtlPeripheralEnable(SYSCTL_PERIPH_SSI0); SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA); GPIOPinConfigure(GPIO_PA2_SSI0CLK); GPIOPinConfigure(GPIO_PA3_SSI0FSS); GPIOPinConfigure(GPIO_PA4_SSI0XDAT0); GPIOPinConfigure(GPIO_PA5_SSI0XDAT1); GPIOPinTypeSSI(GPIO_PORTA_BASE,GPIO_PIN_5|GPIO_PIN_4|GPIO_PIN_3|GPIO_PIN_2); SSIConfigSetExpClk(SSI0_BASE, ui32SysClkFreq, SSI_FRF_MOTO_MODE_0, SSI_MODE_MASTER, 10000, 8); SSIEnable(SSI0_BASE); /////////// Slave ///////////////////////////////////// SysCtlPeripheralEnable(SYSCTL_PERIPH_SSI2); SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD); GPIOPinConfigure(GPIO_PD3_SSI2CLK); GPIOPinConfigure(GPIO_PD2_SSI2FSS); GPIOPinConfigure(GPIO_PD1_SSI2XDAT0); GPIOPinConfigure(GPIO_PD0_SSI2XDAT1); GPIOPinTypeSSI(GPIO_PORTD_BASE,GPIO_PIN_0|GPIO_PIN_1|GPIO_PIN_2|GPIO_PIN_3); SSIConfigSetExpClk(SSI2_BASE, ui32SysClkFreq, SSI_FRF_MOTO_MODE_0, SSI_MODE_SLAVE, 10000, 8); SSIEnable(SSI2_BASE); } void main(void) { uint32_t ui32Index; uint32_t ui32Data; char spi_data_received_back[NUM_SSI_DATA]; uint32_t spi_received_char; const char spi_test_command[NUM_SSI_DATA] = {"This is a test\0"}; bool pass_or_fail; InitConsole(); ssi_init(); memset(spi_data_received_back, '\0', NUM_SSI_DATA); for(ui32Index = 0; ui32Index < NUM_SSI_DATA; ui32Index++) { ui32Data = spi_test_command[ui32Index]; SSIDataPut(SSI0_BASE, ui32Data); // SSIDataGet waits until a character is received SSIDataGet(SSI0_BASE, &spi_received_char); // Dummy read to empty master rx buffer SSIDataGet(SSI2_BASE, &spi_received_char); // Get data from slave rx buffer UARTprintf("Data = %c\n",spi_received_char); SSIDataPut(SSI2_BASE, spi_received_char); // send back to master spi_data_received_back[ui32Index] = (char)spi_received_char; } if(strcmp(spi_test_command, spi_data_received_back) == 0) { pass_or_fail = 1; UARTprintf("\n\rPASSED\n\r"); } else { pass_or_fail = 0; UARTprintf("\n\rFAILED\n\r"); } }