Serial.print(" END ");           Serial.print(" END ");
        Serial.print(last_part);           Serial.print(last_part);
        Serial.println(" bytes of Final-Block transfered.............. ");           Serial.println(" bytes of Final-Block transfered.............. ");
        Serial.println("");           Serial.println("");
                   
    digitalWrite(PN_1, LOW);       digitalWrite(PN_1, LOW);
  <>         #if 0
        EEPROM.write(BOOTLOADING, 0);           EEPROM.write(BOOTLOADING, 0);
        delay(500); =         delay(500);
        Serial.println(">>>>>>>>>>>>>   IoT module will now REBOOT in main_application in 6 seconds   <<<<<<<<<<<<<");           Serial.println(">>>>>>>>>>>>>   IoT module will now REBOOT in main_application in 6 seconds   <<<<<<<<<<<<<");
        while (1)  /// Watchdog0 will issue a rebboot in 6 seconds           while (1)  /// Watchdog0 will issue a rebboot in 6 seconds
        {           {
                                   
        }           }
  -+         #endif
            
            #if 1                   //Simone: go to main app after FLASH update
            system_watchdog_feed();
            HWREG(0xE000E000 + (0xD08)) = (0x10000 & 0xFFFFF); // Update vector table offset register
            asm(" MOVW r0, #0x0000");                       // Load r0-Low  with low-part  of the address, 2-bytes
            asm(" MOVT r0, #0x0001");                       // Load r0-High with high-part of the address, 2-bytes
            asm(" ldr sp, [r0]");               // Load app vector address into SP
            asm(" ldr r0, [r0, #4]");                       // Prepare jump to starting address + 4
            asm(" bx r0");                                          // Make the jump
            #endif
            
} = }