µVision Build Log

Tool Versions:

IDE-Version: µVision V5.23.0.0 Copyright (C) 2017 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Laura Cupic, fer, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.23 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 4 (build 422) Assembler: Armasm.exe V5.06 update 4 (build 422) Linker/Locator: ArmLink.exe V5.06 update 4 (build 422) Library Manager: ArmAr.exe V5.06 update 4 (build 422) Hex Converter: FromElf.exe V5.06 update 4 (build 422) CPU DLL: SARMCM3.DLL V5.23 Dialog DLL: DCM.DLL V1.15.0.0 Target DLL: Segger\JL2CM3.dll V2.99.23.0 Dialog DLL: TCM.DLL V1.27.0.0

Project:

C:\Users\Laura\Desktop\project\project.uvprojx Project File Date: 06/18/2017

Output:

*** Using Compiler 'V5.06 update 4 (build 422)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Build target 'Target 1' compiling main.cpp... linking... Program Size: Code=4528 RO-data=1848 RW-data=8 ZI-data=624 ".\Objects\project.axf" - 0 Error(s), 0 Warning(s).

Software Packages used:

Package Vendor: ARM http://www.keil.com/pack/ARM.CMSIS.5.0.1.pack ARM::CMSIS:CORE:5.0.1 CMSIS (Cortex Microcontroller Software Interface Standard) * Component: CORE Version: 5.0.1 * Component: DSP Version: 1.5.1 Package Vendor: Keil http://www.keil.com/pack/Keil.TM4C_DFP.1.1.0.pack Keil::Device:Startup:1.0.1 Texas Instruments Tiva C Series Device Support and Examples * Component: Startup Version: 1.0.1

Collection of Component include folders:

.\RTE\_Target_1 C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.0.1\CMSIS\Include C:\Keil_v5\ARM\PACK\Keil\TM4C_DFP\1.1.0\Device\Include\TM4C123

Collection of Component Files used:

* Component: ARM::CMSIS:CORE:5.0.1 * Component: ARM::CMSIS:DSP:1.5.1 Include file: CMSIS\Include\arm_math.h Library file: CMSIS\Lib\ARM\arm_cortexM4lf_math.lib * Component: Keil::Device:Startup:1.0.1 Source file: Device\Source\system_TM4C123.c Include file: Device\Include\TM4C123\TM4C123.h Source file: Device\Source\ARM\startup_TM4C123.s Build Time Elapsed: 00:00:03