µVision Build Log

Tool Versions:

IDE-Version: µVision V5.23.0.0 Copyright (C) 2017 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Laura Cupic, fer, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.23 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 4 (build 422) Assembler: Armasm.exe V5.06 update 4 (build 422) Linker/Locator: ArmLink.exe V5.06 update 4 (build 422) Library Manager: ArmAr.exe V5.06 update 4 (build 422) Hex Converter: FromElf.exe V5.06 update 4 (build 422) CPU DLL: SARMCM3.DLL V5.23 Dialog DLL: DCM.DLL V1.15.0.0 Target DLL: lmidk-agdi.dll V??? Dialog DLL: TCM.DLL V1.27.0.0

Project:

C:\ti\TivaWare_C_Series-2.1.4.178\driverlib\driverlib.uvproj Project File Date: 04/30/2017

Output:

*** Using Compiler 'V5.06 update 4 (build 422)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Build target 'driverlib' compiling aes.c... compiling can.c... compiling adc.c... compiling crc.c... compiling comp.c... compiling des.c... compiling eeprom.c... compiling cpu.c... compiling emac.c... compiling flash.c... compiling fpu.c... compiling epi.c... compiling gpio.c... compiling i2c.c... compiling hibernate.c... compiling interrupt.c... compiling lcd.c... compiling mpu.c... compiling onewire.c... compiling qei.c... compiling pwm.c... compiling shamd5.c... compiling ssi.c... compiling sw_crc.c... compiling systick.c... compiling sysexc.c... compiling timer.c... compiling uart.c... compiling sysctl.c... compiling udma.c... compiling watchdog.c... compiling usb.c... creating Library... ".\rvmdk\driverlib.lib" - 0 Error(s), 0 Warning(s). Build Time Elapsed: 00:00:12