Readme
Example Summary
Empty project using DriverLib. This example shows a basic empty project using DriverLib with just main file and SysConfig initialization.
Peripherals & Pin Assignments
| Peripheral | Pin | Function |
|---|---|---|
| DEBUGSS | PA20 | Debug Clock |
| DEBUGSS | PA19 | Debug Data In Out |
BoosterPacks, Board Resources & Jumper Settings
Visit LP_MSPM0G3507 for LaunchPad information, including user guide and hardware files.
| Pin | Peripheral | Function | LaunchPad Pin | LaunchPad Settings |
|---|---|---|---|---|
| PA20 | DEBUGSS | SWCLK | N/A |
|
| PA19 | DEBUGSS | SWDIO | N/A |
|
Device Migration Recommendations
This project was developed for a superset device included in the LP_MSPM0G3507 LaunchPad. Please visit the CCS User’s Guide for information about migrating to other MSPM0 devices.
Low-Power Recommendations
TI recommends to terminate unused pins by setting the corresponding functions to GPIO and configure the pins to output low or input with internal pullup/pulldown resistor.
SysConfig allows developers to easily configure unused pins by selecting Board→Configure Unused Pins.
For more information about jumper configuration to achieve low-power using the MSPM0 LaunchPad, please visit the LP-MSPM0G3507 User’s Guide.
Example Usage
Compile, load and run the example.