################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := c:/ti/ccsv6/tools/compiler/arm_5.1.6

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./src/Fapi_UserDefinedFunctions.obj" \
"./src/bl_check.obj" \
"./src/bl_flash.obj" \
"./src/bl_main.obj" \
"./src/bl_sdcard.obj" \
"./src/bl_uart.obj" \
"./src/hw_dcan.obj" \
"./src/hw_esm.obj" \
"./src/hw_gio.obj" \
"./src/hw_pinmux.obj" \
"./src/hw_sci.obj" \
"./src/hw_spi.obj" \
"./src/notification.obj" \
"./src/sci_common.obj" \
"./src/sw_hw_ver.obj" \
"./src/sys_core.obj" \
"./src/sys_intvecs.obj" \
"./src/sys_phantom.obj" \
"./src/sys_startup.obj" \
"./src/system.obj" \
"./Biolase/source/sd_card.obj" \
"./Biolase/source/spiBiolase.obj" \
"./Biolase/source/uartstdioBiolase.obj" \
"./Biolase/source/fat/ff.obj" \
"./Biolase/source/fat/ffBiolase.obj" \
"../src/bl_link.cmd" \
"../lib/F021_API_CortexR4_BE.lib" \
"../lib/F021_API_CortexR4_LE.lib" \
"../F021 Flash API/02.01.00/F021_API_CortexR4_LE.lib" \
-l"rtsv7R4_T_le_v3D16_eabi.lib" \
-l"C:\Perforce\tnoergaard_tnoergaardnbw7_6154\PFB\Raptor\BiolasePFB_ProductionBootloader\RM48\boot_sdcard\F021 Flash API\02.01.00\F021_API_CortexR4_LE.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include src/subdir_vars.mk
-include lib/subdir_vars.mk
-include F021\ Flash\ API/02.01.00/subdir_vars.mk
-include Biolase/source/subdir_vars.mk
-include Biolase/source/fat/subdir_vars.mk
-include src/subdir_rules.mk
-include lib/subdir_rules.mk
-include F021\ Flash\ API/02.01.00/subdir_rules.mk
-include Biolase/source/subdir_rules.mk
-include Biolase/source/fat/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
bootloader_sdcard_RM48.out \

EXE_OUTPUTS__QUOTED += \
"bootloader_sdcard_RM48.out" \

BIN_OUTPUTS += \
bootloader_sdcard_RM48.hex \

BIN_OUTPUTS__QUOTED += \
"bootloader_sdcard_RM48.hex" \


# All Target
all: bootloader_sdcard_RM48.out

# Tool invocations
bootloader_sdcard_RM48.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"c:/ti/ccsv6/tools/compiler/arm_5.1.6/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 --abi=eabi -me -O3 --opt_for_speed=2 --display_error_number --diag_warning=225 --enum_type=packed -z -m"bootloader_sdcard_RM48.map" --heap_size=0x800 --stack_size=0x800 -i"c:/ti/ccsv6/tools/compiler/arm_5.1.6/lib" -i"C:/Perforce/tnoergaard_tnoergaardnbw7_6154/PFB/Raptor/BiolasePFB_ProductionBootloader/RM48/boot_sdcard/F021 Flash API/02.01.00" -i"c:/ti/ccsv6/tools/compiler/arm_5.1.6/include" --reread_libs --warn_sections --display_error_number --xml_link_info="bootloader_sdcard_RM48_linkInfo.xml" --rom_model -o "bootloader_sdcard_RM48.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

bootloader_sdcard_RM48.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"c:/ti/ccsv6/tools/compiler/arm_5.1.6/bin/armhex"  -o "bootloader_sdcard_RM48.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "src\Fapi_UserDefinedFunctions.pp" "src\bl_check.pp" "src\bl_flash.pp" "src\bl_main.pp" "src\bl_sdcard.pp" "src\bl_uart.pp" "src\hw_dcan.pp" "src\hw_esm.pp" "src\hw_gio.pp" "src\hw_pinmux.pp" "src\hw_sci.pp" "src\hw_spi.pp" "src\notification.pp" "src\sci_common.pp" "src\sw_hw_ver.pp" "src\sys_phantom.pp" "src\sys_startup.pp" "src\system.pp" "Biolase\source\sd_card.pp" "Biolase\source\spiBiolase.pp" "Biolase\source\uartstdioBiolase.pp" "Biolase\source\fat\ff.pp" "Biolase\source\fat\ffBiolase.pp" 
	-$(RM) "src\Fapi_UserDefinedFunctions.obj" "src\bl_check.obj" "src\bl_flash.obj" "src\bl_main.obj" "src\bl_sdcard.obj" "src\bl_uart.obj" "src\hw_dcan.obj" "src\hw_esm.obj" "src\hw_gio.obj" "src\hw_pinmux.obj" "src\hw_sci.obj" "src\hw_spi.obj" "src\notification.obj" "src\sci_common.obj" "src\sw_hw_ver.obj" "src\sys_core.obj" "src\sys_intvecs.obj" "src\sys_phantom.obj" "src\sys_startup.obj" "src\system.obj" "Biolase\source\sd_card.obj" "Biolase\source\spiBiolase.obj" "Biolase\source\uartstdioBiolase.obj" "Biolase\source\fat\ff.obj" "Biolase\source\fat\ffBiolase.obj" 
	-$(RM) "src\sys_core.pp" "src\sys_intvecs.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets