| Test Step |
Description |
Result |
| InitializeRoutine |
|
PASS |
| |―0.1 - Enter Test Engineer Info |
|
PASS |
| |―0.2 - SelectIpAddress |
Ethernet 4: 192.168.1.4 |
PASS |
| |―0.2.1 - Configure Adapter |
Network adapter 'Intel(R) Ethernet Server Adapter I350-T2' on local host:192.168.1.4 |
PASS |
| |―0.3 - Load STC File |
am243x-lp_tiEtherNetIP_freeRTOS_hiwin |
PASS |
| |―0.3.1 - Initialize Script With STC Values |
|
PASS |
| |――SUB5 - Initialize Script With STC Values |
|
PASS |
| |――――S5.1 Assign DUT IP Address |
|
PASS |
| |――――S5.1.0 - DUT IP Address |
192.168.1.10 |
Test Note |
| |――――S5.2 Assign DUT MAC Address |
|
PASS |
| |――――S5.3 Assign Reset Timer |
|
PASS |
| |――――S5.4 Generate pcap Filter for Arp from DUT only with IP |
|
PASS |
| |――――S5.5 Generate pcap Filter for ARP or use of IP address from DUT |
|
PASS |
| |――――S5.6 Generate pcap Filter for ARP probe/announce only |
|
PASS |
| |――――S5.7 Generate pcap Filter for gratuitous ARP |
|
PASS |
| |――――S5.8 Assign PC Address as gateway |
192.168.1.4 |
PASS |
| |――――S5.9 Generate pcap Filter for ARP from DUT with conflict address |
|
PASS |
| |――――S5.10 Assign Message Wait Time |
|
PASS |
| |―0.3.5 - Verify Test Setup |
|
PASS |
| |―0.4 - List Identity |
|
N/A |
| |――192.168.1.10 |
EtherNet/IP(tm) ADPT am243x-lp |
|
| |―0.4.1 - Did ListIdentity fail? |
|
PASS |
| |―0.5 - Register Session |
|
PASS |
| |――SUB3 - Register Session |
|
PASS |
| |――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――BreakStep |
|
PASS |
| |――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―0.5 - Verify DUT is alive |
|
PASS |
| |―0.6 - Determine TCPIP Instance number |
|
PASS |
| |――SUB16 - Find Associated TCP/IP Interface Instance |
|
PASS |
| |――――S16.0.1 - Get Max Number of TCPIP Instances |
Status 0x
0014 |
N/A |
| |――――S16.0.2 - If Success Record number |
|
PASS |
| |――――S16.1 - Loop Through TCPIP Instances |
|
PASS |
| |――――――S16.1 - Loop Through TCPIP Instances[1] |
|
SKIP |
| |――――――――S16.1.1 - Set Instance to Iteration Number |
1 |
PASS |
| |――――――――S16.1.2 - Get Interface Configuration Attribute |
0A01A8C000FFFFFF0101A8C000000000000000000000 |
N/A |
| |――――――――S16.1.3 - If Get Attribute is successful, Check its value |
|
PASS |
| |――――――――――S16.1.3 - Get IP Address |
192.168.1.10 |
PASS |
| |――――――――――S16.1.4 - Does this TCPIP Instance Match? |
|
PASS |
| |――――――――――――S16.1.5 - Active TCPIP Instance Number |
1 |
PASS |
| |――――――――――――S16.1.6 - Break loop |
|
PASS |
| |――――Record the TCP/IP Object Interface being used |
1 |
Test Note |
| |―0.7 - Determine IP Configuration Method |
|
PASS |
| |――SUB18 - Determine IP Configuration Method |
|
PASS |
| |――――S18.1 - Get TCP/IP Attribute 3 |
00000000 |
PASS |
| |――――S18.2 - Get Configuration Method bits 0-3 |
00 |
PASS |
| |――――S18.3 - Is this static address? |
|
PASS |
| |――――――S18.3a - Static Address |
S18: DUT IP Configuration Method: STATIC VALUES |
Test Note |
| |――――――S18.3a.2 - Disable DHCP Steps |
Bypass |
PASS |
| |――――S18.3 - Else |
|
PASS |
| |―0.8 - Ensure DHCP Server is not running |
|
PASS |
| |―0.9 Ensure Second port not connected |
|
PASS |
| |――SUB26 - Disconnect Second Port |
|
PASS |
| |――――S26.1 - Is External Disconnect 2 Available? |
|
PASS |
| MainRoutine |
|
FAIL |
| |―1.0 Verify Default Values |
|
PASS |
| |―――1.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
1.0 Default Values |
PASS |
| |―――1.1 Get TCPIP Config Capability Attribute |
95000000 |
PASS |
| |―――1.2 Mask ACD bit 7 of Config Capability |
80 |
PASS |
| |―――1.3 Verify bit 7 is set - ACD Enabled. |
|
PASS |
| |―――1.4 Get TCPIP Object Revision |
0400 |
PASS |
| |―――1.5 Verify Revision 4 |
|
PASS |
| |―――UnregisterSession |
|
PASS |
| |―――1.6 Verify Type 1 Reset |
|
PASS |
| |――――SUB1 - Type 1 Reset behavior |
|
PASS |
| |――――――S1.1 Register Session |
|
PASS |
| |―――――――SUB3 - Register Session |
|
PASS |
| |―――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――BreakStep |
|
PASS |
| |―――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |――――――S1.1.1 Start DHCP Server |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S1.2 Type 1 reset |
|
N/A |
| |――――――S1.3 Is Type 1 Reset not supported? |
|
N/A |
| |――――――S1.4 Else |
|
PASS |
| |――――――――S1.4.0 - Ensure Device is Ready |
|
PASS |
| |―――――――――SUB23 - Reset Recovery Sequence |
|
PASS |
| |―――――――――――S23.1 - Is External Reset Recovery Available? |
|
PASS |
| |―――――――――――S23.3 - Else |
|
PASS |
| |―――――――――――――S23.2.1 - Ensure device is ready |
OK |
PASS |
| |――――――――S1.4.1 Register Session |
|
PASS |
| |―――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――BreakStep |
|
PASS |
| |―――――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |――――――――S1.4.1 Report IP Configuration Method (to ensure it hasn't changed) |
|
PASS |
| |―――――――――SUB18 - Determine IP Configuration Method |
|
PASS |
| |―――――――――――S18.1 - Get TCP/IP Attribute 3 |
00000000 |
PASS |
| |―――――――――――S18.2 - Get Configuration Method bits 0-3 |
00 |
PASS |
| |―――――――――――S18.3 - Is this static address? |
|
PASS |
| |―――――――――――――S18.3a - Static Address |
S18: DUT IP Configuration Method: STATIC VALUES |
Test Note |
| |―――――――――――――S18.3a.2 - Disable DHCP Steps |
Bypass |
PASS |
| |―――――――――――S18.3 - Else |
|
PASS |
| |――――――――S1.4.2 Get TCPIP Attribute 1 - Status |
01000000 |
PASS |
| |――――――――S1.4.3 Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |――――――――S1.4.4 Verify Status bits 6 & 7 are zero |
|
PASS |
| |――――――――S1.4.5 Get TCPIP Attribute 10 - Select ACD |
01 |
PASS |
| |――――――――S1.4.6 Verify Attribute 10 is 0x01 ACD Enabled |
|
PASS |
| |――――――――S1.4.7 Get TCPIP Attribute 11 - Last Conflict detected |
0000000000000000000000000000000000000000000000000000000000000000000000 |
PASS |
| |――――――――S1.4.7 Verify Attribute 11 is 35 zero bytes |
|
PASS |
| |――――――S1.5 UnregisterSession |
|
PASS |
| |――――――S1.6 Stop DHCP Server |
|
PASS |
| |―――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―2.0 Attribute 10 Behavior Test |
|
PASS |
| |―――2.1 Attribute 10 delayed change, conflict still detected |
|
PASS |
| |―――――2.1.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
2.1 Attribute 10 Delayed Change |
PASS |
| |―――――Register Session |
|
PASS |
| |――――――SUB3 - Register Session |
|
PASS |
| |――――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――――BreakStep |
|
PASS |
| |――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――――2.1.1 Set SelectAcd = 00 |
|
PASS |
| |―――――UnregisterSession |
|
PASS |
| |―――――DelayStep |
200ms |
PASS |
| |―――――2.1.2 Generate a conflict |
|
PASS |
| |――――――SUB2 - Generate ARP Startup Conflict |
|
PASS |
| |――――――――S2.0 Open Adapter - Generate Conflict |
|
PASS |
| |――――――――――S2.1 Send First Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.2 Send Second Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.3 Send Third Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.4 Send Fourth Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.5 Send First Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
1800ms |
PASS |
| |――――――――――S2.6 Send Second Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――2.1.3 Verify LED Operation |
|
PASS |
| |――――――SUB22 - Verify LED Operation |
|
PASS |
| |―――――2.1.4 Verify DUT doesn't respond |
|
N/A |
| |――――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――――S21 - RegisterSession Test |
Status 0x
00 |
N/A |
| |―――――2.1.5 Did DUT Respond? |
|
PASS |
| |―――2.2 Attribute 10, NV check and conflict not detected |
|
PASS |
| |―――――2.2.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
2.2 Attribute 10 NV Check |
PASS |
| |―――――Power Cycle |
|
PASS |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |――――――――S4.4 Wait for Startup? |
|
PASS |
| |――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |―――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Register Session |
|
PASS |
| |――――――SUB3 - Register Session |
|
PASS |
| |――――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――――BreakStep |
|
PASS |
| |――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――――2.2.1 Get TCPIP Object Instance Attribute 1 |
01000000 |
PASS |
| |―――――2.2.2 Get TCPIP Object Instance Attribute 10 |
00 |
PASS |
| |―――――2.2.3 Get TCPIP Object Instance Attribute 11 |
0200216C123456000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――2.2.4 Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |―――――2.2.5 Verify Status bits 6 & 7 are zero |
|
PASS |
| |―――――2.2.6 Verify ACD Enable is off |
|
PASS |
| |―――――2.2.7 Verify Attribute 11 contains conflict data (not zeros) |
|
PASS |
| |―――――2.2.8 Generate a conflict |
|
PASS |
| |――――――SUB2 - Generate ARP Startup Conflict |
|
PASS |
| |――――――――S2.0 Open Adapter - Generate Conflict |
|
PASS |
| |――――――――――S2.1 Send First Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.2 Send Second Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.3 Send Third Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.4 Send Fourth Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.5 Send First Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
1800ms |
PASS |
| |――――――――――S2.6 Send Second Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――2.2.9 Try to communicate |
2603 |
N/A |
| |―――――2.2.10 Does the DUT Still Respond with ACD off? |
|
PASS |
| |―――2.3 Attribute 10 reset behavior |
|
PASS |
| |―――――2.3.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
2.3 Attribute 10 reset behavior |
PASS |
| |―――――2.3 Verify Type 1 Reset |
|
PASS |
| |――――――SUB1 - Type 1 Reset behavior |
|
PASS |
| |――――――――S1.1 Register Session |
|
PASS |
| |―――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――BreakStep |
|
PASS |
| |―――――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |――――――――S1.1.1 Start DHCP Server |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S1.2 Type 1 reset |
|
N/A |
| |――――――――S1.3 Is Type 1 Reset not supported? |
|
N/A |
| |――――――――S1.4 Else |
|
PASS |
| |――――――――――S1.4.0 - Ensure Device is Ready |
|
PASS |
| |―――――――――――SUB23 - Reset Recovery Sequence |
|
PASS |
| |―――――――――――――S23.1 - Is External Reset Recovery Available? |
|
PASS |
| |―――――――――――――S23.3 - Else |
|
PASS |
| |―――――――――――――――S23.2.1 - Ensure device is ready |
OK |
PASS |
| |――――――――――S1.4.1 Register Session |
|
PASS |
| |―――――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――――BreakStep |
|
PASS |
| |―――――――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |――――――――――S1.4.1 Report IP Configuration Method (to ensure it hasn't changed) |
|
PASS |
| |―――――――――――SUB18 - Determine IP Configuration Method |
|
PASS |
| |―――――――――――――S18.1 - Get TCP/IP Attribute 3 |
00000000 |
PASS |
| |―――――――――――――S18.2 - Get Configuration Method bits 0-3 |
00 |
PASS |
| |―――――――――――――S18.3 - Is this static address? |
|
PASS |
| |―――――――――――――――S18.3a - Static Address |
S18: DUT IP Configuration Method: STATIC VALUES |
Test Note |
| |―――――――――――――――S18.3a.2 - Disable DHCP Steps |
Bypass |
PASS |
| |―――――――――――――S18.3 - Else |
|
PASS |
| |――――――――――S1.4.2 Get TCPIP Attribute 1 - Status |
01000000 |
PASS |
| |――――――――――S1.4.3 Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |――――――――――S1.4.4 Verify Status bits 6 & 7 are zero |
|
PASS |
| |――――――――――S1.4.5 Get TCPIP Attribute 10 - Select ACD |
01 |
PASS |
| |――――――――――S1.4.6 Verify Attribute 10 is 0x01 ACD Enabled |
|
PASS |
| |――――――――――S1.4.7 Get TCPIP Attribute 11 - Last Conflict detected |
0000000000000000000000000000000000000000000000000000000000000000000000 |
PASS |
| |――――――――――S1.4.7 Verify Attribute 11 is 35 zero bytes |
|
PASS |
| |――――――――S1.5 UnregisterSession |
|
PASS |
| |――――――――S1.6 Stop DHCP Server |
|
PASS |
| |―――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―3.1 & 3.2 Attribute 11 Conflict Record Verification - ACD Activity 02 or 03 |
|
PASS |
| |―――3.1 Attribute 11 conflict record verification - ACD Activity 02 or 03 |
|
PASS |
| |―――――3.1.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.1 ACD Activity 02 or 03 |
PASS |
| |―――――3.1.1 Generate a conflict |
|
PASS |
| |――――――SUB2 - Generate ARP Startup Conflict |
|
PASS |
| |――――――――S2.0 Open Adapter - Generate Conflict |
|
PASS |
| |――――――――――S2.1 Send First Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.2 Send Second Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.3 Send Third Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.4 Send Fourth Conflict Probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
120ms |
PASS |
| |――――――――――S2.5 Send First Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |――――――――――DelayStep |
1800ms |
PASS |
| |――――――――――S2.6 Send Second Announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――3.1.2 Verify LED Operation |
|
PASS |
| |――――――SUB22 - Verify LED Operation |
|
PASS |
| |―――――3.1.3 Verify DUT Doesn't respond |
|
N/A |
| |――――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――――S21 - RegisterSession Test |
Status 0x
00 |
N/A |
| |―――――3.1.4 Verify DUT doesn't respond after a conflict is detected. |
|
PASS |
| |―――3.2 Attribute 1 and 11 conflict record verification - ACD Activity 02 or 03 |
|
PASS |
| |―――――3.2.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.2 Attribute 1 & 11 Conflict Record Verification |
PASS |
| |―――――3.2.1 Verify AcdStatus Bit |
|
PASS |
| |――――――SUB7 - Verify AcdStatus Bit after conflict |
|
PASS |
| |――――――――S7.0 Enable DHCP support if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S7.1 Disconnect Media |
|
PASS |
| |―――――――――SUB24 - Disconnect Media |
|
PASS |
| |―――――――――――S24.1 - Is External Media Disconnect Available? |
|
PASS |
| |―――――――――――S24.4 - Else |
|
PASS |
| |―――――――――――――S24.5 - Unplug cable |
OK |
PASS |
| |――――――――S7.2 Connect Media |
|
PASS |
| |―――――――――SUB25 - Connect Media |
|
PASS |
| |―――――――――――S25.1 - Is External Media Connect Available? |
|
PASS |
| |―――――――――――S25.4 - Else |
|
PASS |
| |―――――――――――――S25.5 - Plug cable |
OK |
PASS |
| |――――――――S7.3 RegisterSession - Don't expect success |
|
N/A |
| |―――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――BreakStep |
|
PASS |
| |――――――――S7.4 Get TCPIP status attribute |
41000000 |
N/A |
| |――――――――S7.5 If able to communicate... |
|
PASS |
| |――――――――――S7.5.1 Get bit 6 ACD status |
40 |
PASS |
| |――――――――――S7.5.2 Verify bit 6 ACD status is set indicating conflict |
|
PASS |
| |――――――――S7.6 Turn off DHCP Server |
|
PASS |
| |―――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Power Cycle |
|
N/A |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |――――――――S4.4 Wait for Startup? |
|
PASS |
| |――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |―――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Register Session |
|
PASS |
| |――――――SUB3 - Register Session |
|
PASS |
| |――――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――――BreakStep |
|
PASS |
| |――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――――3.2.2 Verify Last Conflict Detected |
|
PASS |
| |――――――SUB8 - Verify Last Conflict Detected |
|
PASS |
| |――――――――S8.1 - Get TCPIP Attribute 11 Last Conflict Detected |
0200216C123456000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |――――――――S8.2 - Get AcdActivity Byte |
02 |
PASS |
| |――――――――S8.4 - Verify AcdActivity is 02 |
|
PASS |
| |――――――――S8.5 - Get Remote MAC |
00216C123456 |
PASS |
| |――――――――S8.6 - Verify Remote MAC |
|
PASS |
| |――――――――S8.7 - Get ARP PDU |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――3.2.3 Verify Arp Pdu matches what we sent |
|
PASS |
| |―――――3.2.4 Verify AcdStatus cleared |
|
PASS |
| |――――――SUB9 - Verify Status bits cleared |
|
PASS |
| |――――――――S9.1 - Get TCPIP Attribute 1 |
01000000 |
PASS |
| |――――――――S9.2 - Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |――――――――S9.3 - Verify Status bits 6 & 7 are zero |
|
PASS |
| |―3.3 Attribute 11 set test |
|
PASS |
| |―――3.3.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
3.3.0 Attribute 11 Set Test |
PASS |
| |―――3.3.1 Set Attribute 11 to 34 zeros |
Status 0x
0013 |
N/A |
| |―――3.3.1 Verify Status 0x13 |
|
PASS |
| |―――3.3.2 Set Attribute 11 to 36 zeros |
Status 0x
0015 |
N/A |
| |―――3.3.2 Verify Status 0x15 |
|
PASS |
| |―――3.3.3 Set Attribute 11 to 34 zeros plus one FF |
Status 0x
009 |
N/A |
| |―――3.3.3 Verify Status 0x09 |
|
PASS |
| |―――3.3.4 Set Attribute 11 to one FF plus 34 zeros |
Status 0x
009 |
N/A |
| |―――3.3.4 Verify Status 0x09 |
|
PASS |
| |―――3.3.5 Set Attribute 11 to 35 zeros |
|
PASS |
| |―――3.3.5 Get Attribute 11 |
0000000000000000000000000000000000000000000000000000000000000000000000 |
PASS |
| |―――3.3.5 Verify Attribute 11 is 35 zero bytes |
|
PASS |
| |―3.4 & 3.5 Attribute 11 Conflict Record Verification - ACD Activity 01 |
|
PASS |
| |―――3.4 Attribute 11 conflict record verification - ACD Activity 01 (ARP Response conflict) |
|
PASS |
| |―――――3.4.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.4 ACD Activity 01 |
PASS |
| |―――――Power Cycle |
|
N/A |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |―――――3.4 OpenAdapter |
|
PASS |
| |―――――――3.4.1 Start Acquisition |
|
PASS |
| |―――――――3.4.2 Wait for Initial Probe |
|
PASS |
| |―――――――3.4.3 Send ARP Response Conflict |
000108000604000200216C123456C0A8010AF4844CF98C0A00000000 |
PASS |
| |―――――――3.4.3.1 Stop DHCP Server |
|
PASS |
| |――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――――3.4.4 CompleteAcquisition |
|
PASS |
| |―――――3.4.2 Verify LED Operation |
|
PASS |
| |――――――SUB22 - Verify LED Operation |
|
PASS |
| |―――――3.4.3 Verify DUT Doesn't respond |
|
N/A |
| |――――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――――S21 - RegisterSession Test |
Status 0x
00 |
N/A |
| |―――――3.4.4 Verify DUT doesn't respond after a conflict is detected. |
|
PASS |
| |―――3.5 Attribute 11 conflict record verification - ACD Activity 01 (Continued) |
|
PASS |
| |―――――3.5.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.5 Conflict Record Verification ACD Activity 01 |
PASS |
| |―――――3.5.1 Verify AcdStatus Bit |
|
PASS |
| |――――――SUB7 - Verify AcdStatus Bit after conflict |
|
PASS |
| |――――――――S7.0 Enable DHCP support if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S7.1 Disconnect Media |
|
PASS |
| |―――――――――SUB24 - Disconnect Media |
|
PASS |
| |―――――――――――S24.1 - Is External Media Disconnect Available? |
|
PASS |
| |―――――――――――S24.4 - Else |
|
PASS |
| |―――――――――――――S24.5 - Unplug cable |
OK |
PASS |
| |――――――――S7.2 Connect Media |
|
PASS |
| |―――――――――SUB25 - Connect Media |
|
PASS |
| |―――――――――――S25.1 - Is External Media Connect Available? |
|
PASS |
| |―――――――――――S25.4 - Else |
|
PASS |
| |―――――――――――――S25.5 - Plug cable |
OK |
PASS |
| |――――――――S7.3 RegisterSession - Don't expect success |
|
N/A |
| |―――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――BreakStep |
|
PASS |
| |――――――――S7.4 Get TCPIP status attribute |
41000000 |
N/A |
| |――――――――S7.5 If able to communicate... |
|
PASS |
| |――――――――――S7.5.1 Get bit 6 ACD status |
40 |
PASS |
| |――――――――――S7.5.2 Verify bit 6 ACD status is set indicating conflict |
|
PASS |
| |――――――――S7.6 Turn off DHCP Server |
|
PASS |
| |―――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Power Cycle |
|
N/A |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |――――――――S4.4 Wait for Startup? |
|
PASS |
| |――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |―――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Register Session |
|
PASS |
| |――――――SUB3 - Register Session |
|
PASS |
| |――――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――――BreakStep |
|
PASS |
| |――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――――3.5.2 Verify Last Conflict Detected |
|
PASS |
| |――――――SUB8 - Verify Last Conflict Detected |
|
PASS |
| |――――――――S8.1 - Get TCPIP Attribute 11 Last Conflict Detected |
0100216C123456000108000604000200216C123456C0A8010AF4844CF98C0A00000000 |
PASS |
| |――――――――S8.2 - Get AcdActivity Byte |
01 |
PASS |
| |――――――――S8.3 - Verify AcdActivity is 01 |
|
PASS |
| |――――――――S8.5 - Get Remote MAC |
00216C123456 |
PASS |
| |――――――――S8.6 - Verify Remote MAC |
|
PASS |
| |――――――――S8.7 - Get ARP PDU |
000108000604000200216C123456C0A8010AF4844CF98C0A00000000 |
PASS |
| |―――――3.5.3 Verify Arp Pdu matches what we sent |
|
PASS |
| |―――――3.5.4 Verify AcdStatus cleared |
|
PASS |
| |――――――SUB9 - Verify Status bits cleared |
|
PASS |
| |――――――――S9.1 - Get TCPIP Attribute 1 |
01000000 |
PASS |
| |――――――――S9.2 - Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |――――――――S9.3 - Verify Status bits 6 & 7 are zero |
|
PASS |
| |―3.6 Attribute 11 reset via Type 1 Reset service to the Identity object |
|
PASS |
| |―――3.6.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
3.6 Attribute 11 reset. |
PASS |
| |―――3.6.1 Simple reset |
|
PASS |
| |――――SUB6 - Manual Type 1 Reset |
|
PASS |
| |――――――S6.1 Set TCPIP Attribute 10 to 0x01 ACD Enabled |
|
PASS |
| |――――――S6.2 Set TCPIP Attribute 11 Last Conflict Detected to all zeros |
|
PASS |
| |――――――S6.3 Cycle Power. |
|
PASS |
| |―――――――SUB4 - Cycle Power |
|
PASS |
| |―――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |―――――――――S4.2 Power Off Command - External |
|
PASS |
| |―――――――――S4.3 Power Off - Internal |
|
PASS |
| |―――――――――――S4.3 Power Off |
|
PASS |
| |―――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |――――――――――SUB19 - Start DHCP Server |
|
PASS |
| |―――――――――S4.5 Settling Time - External |
|
PASS |
| |―――――――――S4.6 Settling Time - Internal |
|
PASS |
| |―――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |―――――――――S4.7 Power On Command - External |
|
PASS |
| |―――――――――S4.8 - Power On Internal |
|
PASS |
| |―――――――――――S4.9 Power On |
|
PASS |
| |―――――――――S4.4 Wait for Startup? |
|
PASS |
| |―――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |―――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |――――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―3.7 & 3.8 Attribute 11 Conflict Record Verification - ACD Activity 01 |
|
FAIL |
| |―――3.7 Attribute 11 conflict record verification - ACD Activity 01 (ARP announce conflict) |
|
FAIL |
| |―――――3.7.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.7 ACD Activity 01 |
PASS |
| |―――――Power Cycle |
|
N/A |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |―――――3.7 OpenAdapter |
|
PASS |
| |―――――――3.7.1 Start Acquisition |
|
PASS |
| |―――――――3.7.2 Wait for Initial Probe |
|
PASS |
| |―――――――3.7.3 Send a conflicting ARP announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――――3.7.3.1 Stop DHCP Server |
|
PASS |
| |――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――――3.7.4 CompleteAcquisition |
|
PASS |
| |―――――3.7.5 Verify LED Operation |
|
PASS |
| |――――――SUB22 - Verify LED Operation |
|
PASS |
| |―――――3.7.6 Verify DUT doesn't respond |
|
N/A |
| |――――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――――S21 - RegisterSession Test |
|
N/A |
| |―――――3.7.7 Verify DUT doesn't respond after a conflict is detected. |
|
FAIL |
| |―――――――UnregisterSession |
|
PASS |
| |―――――――3.7.7 DUT must not respond after a conflict is detected |
3.7.4 DUT must not respond after a conflict is detected. |
FAIL |
| |―――3.8 Attribute 1 and 11 conflict record verification - ACD Activity 01 |
|
FAIL |
| |―――――3.8.0 Embed PCAP Message |
|
PASS |
| |――――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――――S17.1 Embed message into PCAP Trace |
3.8 Attribute 1 & 11 Conflict Record Verification |
PASS |
| |―――――3.8.1 Verify AcdStatus Bit |
|
FAIL |
| |――――――SUB7 - Verify AcdStatus Bit after conflict |
|
FAIL |
| |――――――――S7.0 Enable DHCP support if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S7.1 Disconnect Media |
|
PASS |
| |―――――――――SUB24 - Disconnect Media |
|
PASS |
| |―――――――――――S24.1 - Is External Media Disconnect Available? |
|
PASS |
| |―――――――――――S24.4 - Else |
|
PASS |
| |―――――――――――――S24.5 - Unplug cable |
OK |
PASS |
| |――――――――S7.2 Connect Media |
|
PASS |
| |―――――――――SUB25 - Connect Media |
|
PASS |
| |―――――――――――S25.1 - Is External Media Connect Available? |
|
PASS |
| |―――――――――――S25.4 - Else |
|
PASS |
| |―――――――――――――S25.5 - Plug cable |
OK |
PASS |
| |――――――――S7.3 RegisterSession - Don't expect success |
|
N/A |
| |―――――――――SUB3 - Register Session |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――――BreakStep |
|
PASS |
| |――――――――S7.4 Get TCPIP status attribute |
01000000 |
N/A |
| |――――――――S7.5 If able to communicate... |
|
FAIL |
| |――――――――――S7.5.1 Get bit 6 ACD status |
00 |
PASS |
| |――――――――――S7.5.2 Verify bit 6 ACD status is set indicating conflict |
|
FAIL |
| |――――――――――――SetFail |
Bit 6 of TCPIP status (AcdStatus) is not set. |
FAIL |
| |――――――――S7.6 Turn off DHCP Server |
|
PASS |
| |―――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Power Cycle |
|
N/A |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |――――――――S4.4 Wait for Startup? |
|
PASS |
| |――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |―――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――Register Session |
|
PASS |
| |――――――SUB3 - Register Session |
|
PASS |
| |――――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――――BreakStep |
|
PASS |
| |――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――――3.8.2 Verify Last Conflict Detected |
|
FAIL |
| |――――――SUB8 - Verify Last Conflict Detected |
|
FAIL |
| |――――――――S8.1 - Get TCPIP Attribute 11 Last Conflict Detected |
0200216C123456000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |――――――――S8.2 - Get AcdActivity Byte |
02 |
PASS |
| |――――――――S8.3 - Verify AcdActivity is 01 |
|
FAIL |
| |――――――――――SetFail |
LastConflictDetected: AcdActivity must be 01.
|
FAIL |
| |――――――――S8.5 - Get Remote MAC |
00216C123456 |
PASS |
| |――――――――S8.6 - Verify Remote MAC |
|
PASS |
| |――――――――S8.7 - Get ARP PDU |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――3.8.3 Verify Arp Pdu matches what we sent |
|
PASS |
| |―――――3.8.4 Verify AcdStatus cleared |
|
PASS |
| |――――――SUB9 - Verify Status bits cleared |
|
PASS |
| |――――――――S9.1 - Get TCPIP Attribute 1 |
01000000 |
PASS |
| |――――――――S9.2 - Mask bit 6 & bit 7 of Status Attribute |
0000 |
PASS |
| |――――――――S9.3 - Verify Status bits 6 & 7 are zero |
|
PASS |
| |―3.9 Attribute 11 reset via Type 1 Reset service to the Identity object |
|
PASS |
| |―――3.9.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
3.9 Attribute 11 reset |
PASS |
| |―――3.9.1 Simple reset |
|
PASS |
| |――――SUB6 - Manual Type 1 Reset |
|
PASS |
| |――――――S6.1 Set TCPIP Attribute 10 to 0x01 ACD Enabled |
|
PASS |
| |――――――S6.2 Set TCPIP Attribute 11 Last Conflict Detected to all zeros |
|
PASS |
| |――――――S6.3 Cycle Power. |
|
PASS |
| |―――――――SUB4 - Cycle Power |
|
PASS |
| |―――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |―――――――――S4.2 Power Off Command - External |
|
PASS |
| |―――――――――S4.3 Power Off - Internal |
|
PASS |
| |―――――――――――S4.3 Power Off |
|
PASS |
| |―――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |――――――――――SUB19 - Start DHCP Server |
|
PASS |
| |―――――――――S4.5 Settling Time - External |
|
PASS |
| |―――――――――S4.6 Settling Time - Internal |
|
PASS |
| |―――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |―――――――――S4.7 Power On Command - External |
|
PASS |
| |―――――――――S4.8 - Power On Internal |
|
PASS |
| |―――――――――――S4.9 Power On |
|
PASS |
| |―――――――――S4.4 Wait for Startup? |
|
PASS |
| |―――――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |―――――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |――――――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―4.1 No IP Frames Sent Until Address Successfully Probed |
|
PASS |
| |―――4.1.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.1 No IP Frames until Address Successfully Probed |
PASS |
| |―――4.1 Power Cycle |
|
PASS |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.1 OpenAdapter - acquire any IP packet |
|
PASS |
| |―――――4.1.1 StartAcquisition |
|
PASS |
| |―――――4.1.2 CompleteAcquisition |
Acquired 4 packets. |
PASS |
| |―――4.1.2 Verify ACD ARP sequence |
|
PASS |
| |―――――ACD Timing - Active Phase |
200ms,
ms,
ms,
200ms,
2000ms
|
PASS |
| |―――――Probe Phase |
Only 2 Probes received. |
ADVISORY |
| |―――4.1.3 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―4.2 ACD Probe Timing and ACD Announce Timing |
|
FAIL |
| |―――4.2.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.2 ACD Probe and Announce Timing |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.2.2 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 1 packets. |
N/A |
| |―――4.2.5 Verify ACD timing |
|
FAIL |
| |―――――ACD Timing - Active Phase |
ms,
ms,
ms,
-100867ms,
ms
|
FAIL |
| |―――――Probe Phase |
Did not receive the minimum two Probes. |
FAIL |
| |―――――Announce Phase |
Did not receive second Announce packet. |
FAIL |
| |―――――Announce Interval |
First Announce Delay: -100867.4518ms. |
FAIL |
| |―――4.2.5.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―4.3 ACD Process Restarted When Cable Reconnected |
|
FAIL |
| |―――4.3.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.3 ACD Process Restart When Cable Reconnected |
PASS |
| |―――4.3.1 Disconnect Media |
|
PASS |
| |――――SUB24 - Disconnect Media |
|
PASS |
| |――――――S24.1 - Is External Media Disconnect Available? |
|
PASS |
| |――――――S24.4 - Else |
|
PASS |
| |――――――――S24.5 - Unplug cable |
OK |
PASS |
| |―――4.3.2 Start DHCP Server if needed |
|
PASS |
| |――――SUB19 - Start DHCP Server |
|
PASS |
| |―――4.3.3 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Connect Media if needed |
|
PASS |
| |―――――――――SUB25 - Connect Media |
|
PASS |
| |―――――――――――S25.1 - Is External Media Connect Available? |
|
PASS |
| |―――――――――――S25.4 - Else |
|
PASS |
| |―――――――――――――S25.5 - Plug cable |
OK |
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 1 packets. |
N/A |
| |―――4.3.4 Verify ACD timing |
|
FAIL |
| |―――――ACD Timing - Active Phase |
ms,
ms,
ms,
-104690ms,
ms
|
FAIL |
| |―――――Probe Phase |
Did not receive the minimum two Probes. |
FAIL |
| |―――――Announce Phase |
Did not receive second Announce packet. |
FAIL |
| |―――――Announce Interval |
First Announce Delay: -104690.2117ms. |
FAIL |
| |―――4.3.5 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―4.4 Ongoing ACD Probe Timing (10 minutes) |
|
PASS |
| |―――4.4.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.4 Ongoing ACD Probe Timing |
PASS |
| |―――4.4.1 Power Cycle |
|
PASS |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.4.2 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 1 packets. |
N/A |
| |―――4.4.3 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.4.4 OpenAdapter - 10 minute timeout |
|
PASS |
| |―――――4.4.5 Acquire for 10 minutes |
|
PASS |
| |―――――4.4.6 Complete Acquisition |
Acquired 5 packets. |
PASS |
| |―――4.4.7 Ongoing Probe Timing Analysis |
|
PASS |
| |―――――Detailed ACD Timing Result |
133sec,
133sec,
133sec,
133sec,
|
PASS |
| |―4.5 Semi-Active State For Multi-Port Devices |
|
PASS |
| |―――4.5.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.5 Semi Active State For Multi-Port Devices |
PASS |
| |―――4.5 - Identify Multi-Port Device |
|
PASS |
| |――――SUB12 - Identify Multiport Device |
|
PASS |
| |――――――S12.1 Register Session |
|
PASS |
| |―――――――SUB3 - Register Session |
|
PASS |
| |―――――――――S3.1 Register Session Try Loop |
|
PASS |
| |―――――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |―――――――――――――S3.1.1 RegisterSession |
|
N/A |
| |―――――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |―――――――――――――――BreakStep |
|
PASS |
| |―――――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |――――――S12.2 Determine if DUT has multiple ports |
|
PASS |
| |――――――S12.4 UnregisterSession |
|
PASS |
| |―――4.5 - Is This a Multi-Port Device? |
|
PASS |
| |―――――4.5.1 Power Cycle |
|
PASS |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |―――――4.5.2 Acquire Probe/Announce |
|
PASS |
| |――――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 4 packets. |
N/A |
| |―――――4.5.3 Stop DHCP Server |
|
PASS |
| |――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――4.5.4 Acquire Semi-Active Probe |
|
PASS |
| |――――――SUB11 - Acquire Semi-Active Phase Probe |
|
PASS |
| |――――――――S11.0 - Present a message (if required) |
|
PASS |
| |――――――――――S11.0 - Plug cable |
OK |
PASS |
| |――――――――S11.1 OpenAdapter |
|
PASS |
| |――――――――――S11.2 Start Acquisition |
|
PASS |
| |――――――――――S11.3 - Is External Connect 2 Available? |
|
PASS |
| |――――――――――S11.4 Acquire Semi-Active Phase Probe |
|
PASS |
| |―――――4.5.5 Verify Semi-Active Probe Timing |
|
PASS |
| |―――――――ACD Timing - Semi-Active Phase |
200ms,
ms,
ms,
ms,
ms
|
PASS |
| |―――Else- This is not a multiport device. |
|
PASS |
| |―4.6 Multi-Port Devices Restart ACD Process on Link Up |
|
PASS |
| |―――4.6.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.6 Multi-Port Device Restart ACD on Link Up |
PASS |
| |―――4.6 - Is This a Multi-Port Device? |
|
PASS |
| |―――――4.6.1 Power Cycle |
|
PASS |
| |――――――SUB4 - Cycle Power |
|
PASS |
| |――――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――――S4.3 Power Off |
|
PASS |
| |――――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――――S4.5 Settling Time - External |
|
PASS |
| |――――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――――S4.7 Power On Command - External |
|
PASS |
| |――――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――――S4.9 Power On |
|
PASS |
| |―――――4.6.1.2 Acquire Probe/Announce |
|
PASS |
| |――――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 2 packets. |
N/A |
| |―――――4.6.1.3 Stop DHCP Server |
|
PASS |
| |――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――4.6.2 Disconnect cable to second port |
|
PASS |
| |――――――SUB26 - Disconnect Second Port |
|
PASS |
| |――――――――S26.1 - Is External Disconnect 2 Available? |
|
PASS |
| |――――――――S26.3 - Else |
|
PASS |
| |――――――――――S26.4 - Unplug cable |
OK |
PASS |
| |―――――4.6.3 Acquire Semi-Active Probe |
|
PASS |
| |――――――SUB11 - Acquire Semi-Active Phase Probe |
|
PASS |
| |――――――――S11.0 - Present a message (if required) |
|
PASS |
| |――――――――――S11.0 - Plug cable |
OK |
PASS |
| |――――――――S11.1 OpenAdapter |
|
PASS |
| |――――――――――S11.2 Start Acquisition |
|
PASS |
| |――――――――――S11.3 - Is External Connect 2 Available? |
|
PASS |
| |――――――――――S11.4 Acquire Semi-Active Phase Probe |
|
PASS |
| |―――――4.6.4 Verify Semi-Active Probe Timing |
|
PASS |
| |―――――――ACD Timing - Semi-Active Phase |
200ms,
ms,
ms,
ms,
ms
|
PASS |
| |―――――4.6.6 Disconnect Second Port |
|
PASS |
| |――――――SUB26 - Disconnect Second Port |
|
PASS |
| |――――――――S26.1 - Is External Disconnect 2 Available? |
|
PASS |
| |――――――――S26.3 - Else |
|
PASS |
| |――――――――――S26.4 - Unplug cable |
OK |
PASS |
| |―――Else- This is not a multiport device. |
|
PASS |
| |―4.7 Conflict Detection During Probe Phase - ARP Announce |
|
PASS |
| |―――4.7 - This is a duplicate of Test 3.7. |
4.7 - Test 4.7 is a duplicate of test 3.7 and has been disabled. Please see the results of Test 3.7 for status of this test. |
Test Note |
| |―4.8 Conflict Dection After Probe Phase |
|
FAIL |
| |―――4.8.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.8 Conflict Detection After Probe Phase |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.8 OpenAdapter |
|
PASS |
| |―――――4.8.1 StartAcquisition |
|
PASS |
| |―――――4.8.2 Wait For Four Probes |
|
PASS |
| |―――――4.8.3 Send a conflicting ARP announce |
000108000604000100216C123456C0A8010A000000000000C0A8010A |
PASS |
| |―――――4.8.3.1 Stop DHCP Server |
|
PASS |
| |――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――4.8.4 CompleteAcquisition |
|
PASS |
| |―――4.8.5 Verify LED Operation |
|
PASS |
| |――――SUB22 - Verify LED Operation |
|
PASS |
| |―――4.8.6 Verify DUT doesn't respond |
|
N/A |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
|
N/A |
| |―――4.8.7 Verify DUT doesn't respond after a conflict is detected. |
|
FAIL |
| |―――――UnregisterSession |
|
PASS |
| |―――――4.8.7 DUT must not respond after a conflict is detected |
4.8.7 DUT must not respond after a conflict is detected. |
FAIL |
| |―4.9 Verify LastConflictDetected Attribute |
|
PASS |
| |―――4.9.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.9 Verify Last Conflict Detected Attribute |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.9.1 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 5 packets. |
N/A |
| |―――Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――Register Session |
|
PASS |
| |――――SUB3 - Register Session |
|
PASS |
| |――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――BreakStep |
|
PASS |
| |――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――4.9.2 Set Attribute 11 to 35 zeros |
|
PASS |
| |―――4.9.3 Get Attribute 11 |
0000000000000000000000000000000000000000000000000000000000000000000000 |
PASS |
| |―――4.9.4 Verify Attribute 11 is 35 zero bytes |
|
PASS |
| |―――OpenAdapter |
|
PASS |
| |―――――4.9.5 Send conflicting ARP Request |
|
PASS |
| |――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |―――Wait a little to ensure Last Conflict is written. |
2000ms |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |――――――S4.4 Wait for Startup? |
|
PASS |
| |――――――――S4.4.1 Startup Delay |
30000ms |
PASS |
| |――――――――S4.4.2 Stop DHCP Server |
|
PASS |
| |―――――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――Register Session |
|
PASS |
| |――――SUB3 - Register Session |
|
PASS |
| |――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――BreakStep |
|
PASS |
| |――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――4.9.6 Verify Last Conflict Detected |
|
PASS |
| |――――SUB8 - Verify Last Conflict Detected |
|
PASS |
| |――――――S8.1 - Get TCPIP Attribute 11 Last Conflict Detected |
0200216C123456000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――S8.2 - Get AcdActivity Byte |
02 |
PASS |
| |――――――S8.4 - Verify AcdActivity is 02 |
|
PASS |
| |――――――S8.5 - Get Remote MAC |
00216C123456 |
PASS |
| |――――――S8.6 - Verify Remote MAC |
|
PASS |
| |――――――S8.7 - Get ARP PDU |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |―――4.9.7 Verify Arp Pdu matches what we sent |
|
PASS |
| |―4.10 Conflict Isn't Detected Between Announce Frames |
|
PASS |
| |―――4.10.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.10 Conflict Not Detected Between Announce Frames |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.10 OpenAdapter |
|
PASS |
| |―――――4.10.1 StartAcquisition |
|
PASS |
| |―――――4.10.2 Wait For Four Probes Plus First Announce |
|
PASS |
| |―――――4.10.3 Send conflicting ARP Request |
|
PASS |
| |――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |―――――4.10.3.1 Stop DHCP Server |
|
PASS |
| |――――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――――4.10.4 CompleteAcquisition |
|
PASS |
| |―――4.10.5 - Allow Settling time |
500ms |
PASS |
| |―――4.10.6 Register Session - Device must still communicate |
|
PASS |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
|
N/A |
| |―――4.10.7 Verify Conflict is NOT Declared |
|
PASS |
| |―4.11 ACD Defend |
|
PASS |
| |―――4.11.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.11 ACD Defend |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.11.1 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
|
N/A |
| |―――4.11.2 Wait three seconds (defend interval elapsed) |
3000ms |
PASS |
| |―――4.11.2.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.11.3 Send Conflict, Verify Defend |
|
PASS |
| |――――SUB14 - Verify Defend |
|
PASS |
| |――――――S14 OpenAdapter. One Second timeout to defend |
|
PASS |
| |――――――――S14.1 StartAcquisition Looking for Defend ARP |
|
PASS |
| |――――――――S14.2 Send conflicting ARP Request |
|
PASS |
| |―――――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |―――――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――――S14.3 Get Defend ARP from DUT |
|
PASS |
| |――――――――S14.4 Does DUT Defend? |
|
PASS |
| |――――――S14.5 Verify DUT Defend ARP |
|
PASS |
| |―――4.11.5 Register Session - Device must still communicate |
|
PASS |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
|
N/A |
| |―――4.11.6 Verify Conflict is NOT Declared |
|
PASS |
| |―4.12 Conflict After Successful Address Probe |
|
PASS |
| |―――4.12.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.12 Conflict After Successful Address Probe. |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.12.1 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 1 packets. |
N/A |
| |―――4.12.1.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.12.2 Send Conflict, Verify Defend |
|
PASS |
| |――――SUB14 - Verify Defend |
|
PASS |
| |――――――S14 OpenAdapter. One Second timeout to defend |
|
PASS |
| |――――――――S14.1 StartAcquisition Looking for Defend ARP |
|
PASS |
| |――――――――S14.2 Send conflicting ARP Request |
|
PASS |
| |―――――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |―――――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――――S14.3 Get Defend ARP from DUT |
|
PASS |
| |――――――――S14.4 Does DUT Defend? |
|
PASS |
| |――――――S14.5 Verify DUT Defend ARP |
|
PASS |
| |―――4.12.3 Wait for defend interval to elapse (> 2 seconds) |
2500ms |
PASS |
| |―――4.12.4 Send Conflict, Verify Defend |
|
PASS |
| |――――SUB14 - Verify Defend |
|
PASS |
| |――――――S14 OpenAdapter. One Second timeout to defend |
|
PASS |
| |――――――――S14.1 StartAcquisition Looking for Defend ARP |
|
PASS |
| |――――――――S14.2 Send conflicting ARP Request |
|
PASS |
| |―――――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |―――――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――――S14.3 Get Defend ARP from DUT |
|
PASS |
| |――――――――S14.4 Does DUT Defend? |
|
PASS |
| |――――――S14.5 Verify DUT Defend ARP |
|
PASS |
| |―――4.12.5 Register Session - Device must still communicate |
|
PASS |
| |――――SUB3 - Register Session |
|
PASS |
| |――――――S3.1 Register Session Try Loop |
|
PASS |
| |――――――――S3.1 Register Session Try Loop[1] |
|
SKIP |
| |――――――――――S3.1.1 RegisterSession |
|
N/A |
| |――――――――――S3.1.2 Break out of loop if RegisterSession succeeded |
|
PASS |
| |――――――――――――BreakStep |
|
PASS |
| |――――――S3.2 Check for failed RegisterSession |
|
PASS |
| |―――4.12.6 Verify Conflict is NOT Declared |
|
PASS |
| |―――4.12.7 Wait three seconds (defend interval elapsed) |
3000ms |
PASS |
| |―――4.12.8 Send Conflict, Verify Defend |
|
PASS |
| |――――SUB14 - Verify Defend |
|
PASS |
| |――――――S14 OpenAdapter. One Second timeout to defend |
|
PASS |
| |――――――――S14.1 StartAcquisition Looking for Defend ARP |
|
PASS |
| |――――――――S14.2 Send conflicting ARP Request |
|
PASS |
| |―――――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |―――――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――――S14.3 Get Defend ARP from DUT |
|
PASS |
| |――――――――S14.4 Does DUT Defend? |
|
PASS |
| |――――――S14.5 Verify DUT Defend ARP |
|
PASS |
| |―――4.12.9 Wait 1 Second (Defend Interval NOT elapsed) |
1000ms |
PASS |
| |―――4.12.10 OpenAdapter. Send Second Conflict |
|
PASS |
| |―――――4.12.10 Send Second Conflict |
|
PASS |
| |――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |―――4.12.11 Verify LED Operation |
|
PASS |
| |――――SUB22 - Verify LED Operation |
|
PASS |
| |―――4.12.12 Verify DUT doesn't respond |
|
N/A |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
Status 0x
00 |
N/A |
| |―――4.12.13 Verify DUT doesn't respond after a conflict is detected. |
|
PASS |
| |―4.13 Address Not Used When Conflict is Declared |
|
PASS |
| |―――4.13.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.13 Address Not Used When Conflict is declared |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.13.1 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 1 packets. |
N/A |
| |―――4.13.1.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.13.2 Wait 2 seconds |
2000ms |
PASS |
| |―――4.13.3 Send Conflict, Verify Defend |
|
PASS |
| |――――SUB14 - Verify Defend |
|
PASS |
| |――――――S14 OpenAdapter. One Second timeout to defend |
|
PASS |
| |――――――――S14.1 StartAcquisition Looking for Defend ARP |
|
PASS |
| |――――――――S14.2 Send conflicting ARP Request |
|
PASS |
| |―――――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |―――――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |――――――――S14.3 Get Defend ARP from DUT |
|
PASS |
| |――――――――S14.4 Does DUT Defend? |
|
PASS |
| |――――――S14.5 Verify DUT Defend ARP |
|
PASS |
| |―――4.13.4 Wait 500ms |
500ms |
PASS |
| |―――4.13.5 OpenAdapter |
|
PASS |
| |―――――4.13.6 Send Conflict |
|
PASS |
| |――――――SUB13 - Generate Conflict ARP Request |
|
PASS |
| |――――――――S13.1 Send Conflicting ARP Request |
000108000604000100216C123456C0A8010A00000000000080808080 |
PASS |
| |―――――4.13.7 Wait 1 Second to give DUT time to stop. |
500ms |
PASS |
| |―――――4.13.8 Start Acquisition looking for response from DUT |
|
PASS |
| |―――――4.13.9 Send ARP Request to DUT Address |
000108000604000100216C12345680808080000000000000C0A8010A |
PASS |
| |―――――4.13.10 CompleteAcquisition |
Timed out waiting for packets |
N/A |
| |―――4.13.11 Did DUT respond? |
|
PASS |
| |―4.14 Directed ARP During Probe Phase Does Not Cause Conflict |
|
PASS |
| |―――4.14.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.14 Directed ARP During Probe Phase Does Not Cause Conflict |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.14 OpenAdapter |
|
PASS |
| |―――――4.14.1 Start Acquisition |
|
PASS |
| |―――――4.14.2 Wait for Initial Probe |
|
PASS |
| |―――――4.14.3 Send Directed ARP |
|
PASS |
| |――――――SUB15 - Generate Directed ARP |
|
PASS |
| |――――――――S15.1 Send Directed ARP request |
000108000604000100216C12345600000000F4844CF98C0AC0A8010A |
PASS |
| |―――――4.14.4 CompleteAcquisition |
|
PASS |
| |―――4.14.4.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.14.4.2 Delay one second |
1000ms |
PASS |
| |―――4.14.5 Register Session - Device must still communicate |
|
PASS |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
|
N/A |
| |―――4.14.6 Verify Conflict is NOT Declared |
|
PASS |
| |―4.15 Directed ARP Response In Ongoing Detection |
|
PASS |
| |―――4.15.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.15 Directed ARP Response in Ongoing Detection |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.15.1 Acquire Probe/Announce |
|
PASS |
| |――――SUB10 - Acquire Active Phase Probe/Announce |
|
PASS |
| |――――――S10.1 OpenAdapter |
|
PASS |
| |――――――――S10.2 Start Acquisition |
|
PASS |
| |――――――――S10.3 Acquire Active Phase Probe/Announce |
Acquired 5 packets. |
N/A |
| |―――4.15.1.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.15.2 OpenAdapter |
|
PASS |
| |―――――4.15.2 StartAcquisition looking for ARP response |
|
PASS |
| |―――――4.15.3 Send First Directed ARP |
|
PASS |
| |――――――SUB15 - Generate Directed ARP |
|
PASS |
| |――――――――S15.1 Send Directed ARP request |
000108000604000100216C12345600000000F4844CF98C0AC0A8010A |
PASS |
| |―――――4.15.4 Wait for first ARP response |
|
PASS |
| |―――――Delay one second |
1000ms |
PASS |
| |―――――4.15.5 Send Second Directed ARP |
|
PASS |
| |――――――SUB15 - Generate Directed ARP |
|
PASS |
| |――――――――S15.1 Send Directed ARP request |
000108000604000100216C12345600000000F4844CF98C0AC0A8010A |
PASS |
| |―――――4.15.6 Complete Acquisition of ARP response |
|
PASS |
| |―――4.15.7 Verify First ARP reply |
|
PASS |
| |―――4.15.7 Verify Second ARP reply |
|
PASS |
| |―――4.15.8 Register Session - Device must still communicate |
|
PASS |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
|
N/A |
| |―――4.15.9 Verify Conflict is NOT Declared |
|
PASS |
| |―4.16 Conflict Detection During Probe Phase - ARP Probe |
|
PASS |
| |―――4.16.0 Embed PCAP Message |
|
PASS |
| |――――SUB17 - Insert Message into PCAP Trace |
|
PASS |
| |――――――S17.0 OpenAdapter |
|
PASS |
| |――――――――S17.1 Embed message into PCAP Trace |
4.16 Conflict Detection During Probe Phase - ARP Probe |
PASS |
| |―――Power Cycle |
|
N/A |
| |――――SUB4 - Cycle Power |
|
PASS |
| |――――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――――S4.2 Power Off Command - External |
|
PASS |
| |――――――S4.3 Power Off - Internal |
|
PASS |
| |――――――――S4.3 Power Off |
|
PASS |
| |――――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――――SUB19 - Start DHCP Server |
|
PASS |
| |――――――S4.5 Settling Time - External |
|
PASS |
| |――――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――――S4.7 Power On Command - External |
|
PASS |
| |――――――S4.8 - Power On Internal |
|
PASS |
| |――――――――S4.9 Power On |
|
PASS |
| |―――4.16 Open Adapter |
|
PASS |
| |―――――4.16.1 StartAcquisition |
|
PASS |
| |―――――4.16.2 Wait For Initial Probe |
|
PASS |
| |―――――4.16.3 Send a conflicting ARP probe |
000108000604000100216C12345600000000000000000000C0A8010A |
PASS |
| |―――――4.16.4 Complete Acquisition |
|
PASS |
| |―――4.16.5.1 Stop DHCP Server |
|
PASS |
| |――――SUB20 - Stop DHCP Server |
|
PASS |
| |―――4.16.5 Verify LED Operation |
|
PASS |
| |――――SUB22 - Verify LED Operation |
|
PASS |
| |―――4.16.6 Verify DUT doesn't respond |
|
N/A |
| |――――SUB21 - Short RegisterSession |
|
PASS |
| |――――――S21 - RegisterSession Test |
Status 0x
00 |
N/A |
| |―――4.16.7 Verify DUT doesn't respond after a conflict is detected. |
|
PASS |
| FinallyRoutine |
|
PASS |
| |―FI - Final Power cycle DUT. |
|
PASS |
| |――SUB4 - Cycle Power |
|
PASS |
| |――――S4.1 Ensure session is unregistered |
|
N/A |
| |――――S4.2 Power Off Command - External |
|
PASS |
| |――――S4.3 Power Off - Internal |
|
PASS |
| |――――――S4.3 Power Off |
|
PASS |
| |――――S4.4 Turn on DHCP Server, if needed |
|
PASS |
| |―――――SUB19 - Start DHCP Server |
|
PASS |
| |――――S4.5 Settling Time - External |
|
PASS |
| |――――S4.6 Settling Time - Internal |
|
PASS |
| |――――――S4.6.1 Power Off Settling Time |
|
PASS |
| |――――S4.7 Power On Command - External |
|
PASS |
| |――――S4.8 - Power On Internal |
|
PASS |
| |――――――S4.9 Power On |
|
PASS |