EtherNet/IP ODVA Conformance Test Results

Test: ACD Behavior Test
Version: 2.4.13
TimeStamp: 2023-06-12T11:13:58.7676629+02:00
Elapsed Seconds: 1415.8808147
Test Engineer: bvl
Authentication: AuthenticationValid
Test Result: PASS
Testware:
UNLICENSED SOFTWARE.

Test Step Description Result
InitializeRoutine PASS
|―0.1 - Enter Test Engineer Info PASS
|―0.2 - SelectIpAddress Ethernet: 192.168.1.2 PASS
|―0.2.1 - Configure Adapter Network adapter 'Intel(R) Ethernet Connection (6) I219-V' on local host:192.168.1.2 PASS
|―0.3 - Load STC File am243x-lp_tiEtherNetIP_freeRTOS PASS
|―0.3.1 - Initialize Script With STC Values PASS
|―0.3.5 - Verify Test Setup PASS
|―0.4 - List Identity N/A
|――192.168.1.10 EtherNet/IP(tm) ADPT am243x-lp
|―0.4.1 - Did ListIdentity fail? PASS
|―0.5 - Register Session PASS
|―0.5 - Verify DUT is alive PASS
|―0.6 - Determine TCPIP Instance number PASS
|―0.7 - Determine IP Configuration Method PASS
|―0.8 - Ensure DHCP Server is not running PASS
|―0.9 Ensure Second port not connected PASS
MainRoutine PASS
|―1.0 Verify Default Values PASS
|―2.0 Attribute 10 Behavior Test PASS
|―3.1 & 3.2 Attribute 11 Conflict Record Verification - ACD Activity 02 or 03 PASS
|―3.3 Attribute 11 set test PASS
|―3.4 & 3.5 Attribute 11 Conflict Record Verification - ACD Activity 01 PASS
|―3.6 Attribute 11 reset via Type 1 Reset service to the Identity object PASS
|―3.7 & 3.8 Attribute 11 Conflict Record Verification - ACD Activity 01 PASS
|―3.9 Attribute 11 reset via Type 1 Reset service to the Identity object PASS
|―4.1 No IP Frames Sent Until Address Successfully Probed PASS
|―4.2 ACD Probe Timing and ACD Announce Timing PASS
|―4.3 ACD Process Restarted When Cable Reconnected PASS
|―4.4 Ongoing ACD Probe Timing (10 minutes) PASS
|―4.5 Semi-Active State For Multi-Port Devices PASS
|―4.6 Multi-Port Devices Restart ACD Process on Link Up PASS
|―4.7 Conflict Detection During Probe Phase - ARP Announce PASS
|―4.8 Conflict Dection After Probe Phase PASS
|―4.9 Verify LastConflictDetected Attribute PASS
|―4.10 Conflict Isn't Detected Between Announce Frames PASS
|―4.11 ACD Defend PASS
|―4.12 Conflict After Successful Address Probe PASS
|―4.13 Address Not Used When Conflict is Declared PASS
|―4.14 Directed ARP During Probe Phase Does Not Cause Conflict PASS
|―4.15 Directed ARP Response In Ongoing Detection PASS
|―4.16 Conflict Detection During Probe Phase - ARP Probe PASS
FinallyRoutine PASS
|―FI - Final Power cycle DUT. PASS