INFO: initNetworkInterface:292: [SocketInit] Begin
INFO: initCAN:376: [CanInit] Begin
INFO: initCAN:389: [CanInit] Constructed Tx/Rx Semaphores
INFO: initCAN:397: [CanInit] Registered interrupts
INFO: initCAN:401: [CanInit] Assigned MCAN instance address
INFO: initCAN:405: [CanInit] Configured MCAN module, disabled external loopback
INFO: initCAN:409: [CanInit] Enabled interrupts
INFO: initCAN:411: [CanInit] Setup Complete
EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:0 From 4 To 2 
INFO: App_setupNetif:130: Starting lwIP, local interface IP is dhcp-enabled
[LWIPIF_LWIP] NETIF INIT SUCCESS
Host MAC address-0 : 34:08:e1:84:dc:61
Host MAC address-0 : 70:ff:76:1e:5f:72
INFO: App_netifStatusChangeCb:113: Enet IF UP Event. Local interface IP:0.0.0.0
[LWIPIF_LWIP] Enet has been started successfully
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
EnetPhy_bindDriver:1828 
EnetPhy_bindDriver:1828 
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
Cpsw_handleLinkUp:1630 
MAC Port 1: link up
INFO: App_netifLinkChangeCb:99: Network Link UP Event
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: initNetworkInterface:320: [SocketInit] Waiting for network UP ...
INFO: App_netifStatusChangeCb:113: Enet IF UP Event. Local interface IP:192.168.1.5
INFO: initNetworkInterface:324: [SocketInit] Network is UP ...
INFO: initSocket:412: [SocketInit]  Connecting to: 192.168.1.20:8888 
INFO: connect_socket_with_retry:339: [SocketInit] Socket already opened, closing...
INFO: connect_socket_with_retry:344: [SocketInit] Creating new socket...
INFO: connect_socket_with_retry:364: [SocketInit] Connection successful...
INFO: initSocket:415: [SocketInit] - Connected
INFO: initSocket:422: [SocketInit] - Socket Setup Complete
INFO: MCAN_CheckForNewMessage:250: [MCAN_CheckForNewMessage] RX completion
INFO: vCanTask:364: [MCAN_CheckForNewMessage] - Sending to Queue
INFO: vSocketTask:270: [vSocketTask] Received from Queue
INFO: Socket_SendMessage:182: [vSocketTask] ID: 0xc0
INFO: Socket_SendMessage:195: [vSocketTask] Sending packet
INFO: Socket_CheckForNewMessage:210: [vSocketTask] Received packet
INFO: vSocketTask:278: [vSocketTask] Sending to Queue
INFO: vCanTask:355: [vCanTask] Received from Queue
INFO: MCAN_SendMessage:308: [CanSend] Sending CAN frame with id: 0xc0
INFO: MCAN_SendMessage:309: [CanSend] Sending CAN frame with dlc: 8
INFO: MCAN_SendMessage:326: [CanSend] Waiting for TX completion
INFO: MCAN_SendMessage:328: [CanSend] TX completion