int32_t CpswMacPort_ioctl(CpswMacPort_Handle hPort,
                          uint32_t cmd,
                          Enet_IoctlPrms *prms)
{
    int32_t status = ENET_SOK;

    ENETTRACE_VERBOSE("%s: Do IOCTL 0x%08x prms %p\n", hPort->name, cmd, prms);

    CSL_Xge_cpswRegs *regs = (CSL_Xge_cpswRegs *)hPort->virtAddr;
#if ENET_CFG_IS_ON(CPSW_MACPORT_SGMII)
    CSL_CpsgmiiRegs *sgmiiRegs = (CSL_CpsgmiiRegs *)hPort->virtAddr2;
#endif
    Enet_MacPort macPort = hPort->macPort;
    uint32_t portId = ENET_MACPORT_ID(macPort);

    ENETTRACE_VAR(portId);
#if ENET_CFG_IS_ON(DEV_ERROR)
    /* Validate CPSW MAC port IOCTL parameters */
    if (ENET_IOCTL_GET_PER(cmd) == ENET_IOCTL_PER_CPSW)
    {
        if (ENET_IOCTL_GET_TYPE(cmd) == ENET_IOCTL_TYPE_PUBLIC)
        {
            status = Enet_validateIoctl(cmd, prms,
                                        gCpswMacPort_ioctlValidate,
                                        ENET_ARRAYSIZE(gCpswMacPort_ioctlValidate));
        }
        else
        {
            status = Enet_validateIoctl(cmd, prms,
                                        gCpswMacPort_privIoctlValidate,
                                        ENET_ARRAYSIZE(gCpswMacPort_privIoctlValidate));
        }

        ENETTRACE_ERR_IF(status != ENET_SOK, "MAC %u: IOCTL 0x%08x params are not valid\n", portId, cmd);
    }
#endif

    if (status == ENET_SOK)
    {
        CpswMacPortIoctlHandler * ioctlHandlerFxn;

        ioctlHandlerFxn = CpswMacPort_getIoctlHandlerFxn(cmd, CpswMacPortIoctlHandlerRegistry, ENET_ARRAYSIZE(CpswMacPortIoctlHandlerRegistry));
        Enet_devAssert(ioctlHandlerFxn != NULL);
        status = ioctlHandlerFxn(hPort, regs,prms);
    }
    else
    {
        ENETTRACE_ERR("%s: IOCTL validation failed for cmd 0x%08x: %d\n", hPort->name, cmd, status);
    }

    if (status != ENET_SOK)
    {
        ENETTRACE_ERR("%s: Failed to do IOCTL cmd 0x%08x: %d\n", hPort->name, cmd, status);
    }

    return status;
}