#
# Auto generated makefile
#

# Below variables need to be defined outside this file or via command line
# - MCU_PLUS_SDK_PATH
# - PROFILE
# - CG_TOOL_ROOT
# - OUTNAME
# - CCS_INSTALL_DIR
# - CCS_IDE_MODE

CCS_PATH=$(CCS_INSTALL_DIR)
include $(MCU_PLUS_SDK_PATH)/imports.mak
include $(MCU_PLUS_SDK_PATH)/devconfig/devconfig.mak

STRIP=$(CG_TOOL_ROOT)/bin/tiarmstrip
OBJCOPY=$(CG_TOOL_ROOT)/bin/tiarmobjcopy
ifeq ($(OS), Windows_NT)
	PYTHON=python
else
	PYTHON=python3
endif

OUTFILE=$(PROFILE)/$(OUTNAME).out
BOOTIMAGE_PATH=$(abspath ${PROFILE})
BOOTIMAGE_NAME:=$(BOOTIMAGE_PATH)/$(OUTNAME).appimage
BOOTIMAGE_NAME_XIP:=$(BOOTIMAGE_PATH)/$(OUTNAME).appimage_xip
BOOTIMAGE_NAME_SIGNED:=$(BOOTIMAGE_PATH)/$(OUTNAME).appimage.signed
BOOTIMAGE_RPRC_NAME:=$(BOOTIMAGE_PATH)/$(OUTNAME).rprc
BOOTIMAGE_RPRC_NAME_XIP:=$(BOOTIMAGE_PATH)/$(OUTNAME).rprc_xip
BOOTIMAGE_RPRC_NAME_TMP:=$(BOOTIMAGE_PATH)/$(OUTNAME).rprc_tmp
BOOTIMAGE_NAME_MCELF:=$(BOOTIMAGE_PATH)/$(OUTNAME).mcelf
BOOTIMAGE_NAME_MCELF_HS:=$(BOOTIMAGE_PATH)/$(OUTNAME).mcelf.hs

#
# Generation of boot image which can be loaded by Secondary Boot Loader (SBL)
#
ifeq ($(OS),Windows_NT)
EXE_EXT=.exe
endif
ifeq ($(OS),Windows_NT)
  BOOTIMAGE_CERT_GEN_CMD=powershell -executionpolicy unrestricted -command $(MCU_PLUS_SDK_PATH)/source/security/security_common/tools/boot/signing/x509CertificateGen.ps1
else
  BOOTIMAGE_CERT_GEN_CMD=$(MCU_PLUS_SDK_PATH)/source/security/security_common/tools/boot/signing/x509CertificateGen.sh
endif
BOOTIMAGE_TEMP_OUT_FILE=$(PROFILE)/temp_stdout_$(PROFILE).txt

BOOTIMAGE_CORE_ID_r5fss0-0 = 0
BOOTIMAGE_CORE_ID_r5fss0-1 = 1
BOOTIMAGE_CORE_ID_r5fss1-0 = 2
BOOTIMAGE_CORE_ID_r5fss1-1 = 3
SBL_RUN_ADDRESS=0x70002000
SBL_DEV_ID=55

MULTI_CORE_IMAGE_GEN = $(CCS_NODE) $(MCU_PLUS_SDK_PATH)/tools/boot/multicoreImageGen/multicoreImageGen.js
OUTRPRC_CMD = $(CCS_NODE) $(MCU_PLUS_SDK_PATH)/tools/boot/out2rprc/elf2rprc.js
MCELF_IMAGE_GEN = $(MCU_PLUS_SDK_PATH)/tools/boot/multicore-elf/genimage.py

ifeq ($(OS),Windows_NT)
  XIPGEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/xipGen/xipGen.exe
else
  UNAME_S = $(shell uname -s)
  ifeq ($(UNAME_S), Darwin)
    XIPGEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/xipGen/xipGen.out.mac
  else
    XIPGEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/xipGen/xipGen.out
endif
endif

MULTI_CORE_IMAGE_PARAMS = \
	$(BOOTIMAGE_RPRC_NAME)@$(BOOTIMAGE_CORE_ID_r5fss0-1) \

MULTI_CORE_IMAGE_PARAMS_XIP = \
	$(BOOTIMAGE_RPRC_NAME_XIP)@$(BOOTIMAGE_CORE_ID_r5fss0-1)  \

all:
ifeq ($(CCS_IDE_MODE),cloud)
#	No post build steps
else
	@echo  Boot image: am263x:r5fss0-1:freertos:ti-arm-clang $(BOOTIMAGE_NAME)  ...
	$(OUTRPRC_CMD) $(OUTFILE) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(COPY) $(OUTNAME).rprc $(BOOTIMAGE_RPRC_NAME)
	$(COPY) $(BOOTIMAGE_RPRC_NAME) $(BOOTIMAGE_RPRC_NAME_TMP)
	$(RM) $(BOOTIMAGE_RPRC_NAME)
	$(XIPGEN_CMD) -i $(BOOTIMAGE_RPRC_NAME_TMP) -o $(BOOTIMAGE_RPRC_NAME) -x $(BOOTIMAGE_RPRC_NAME_XIP) --flash-start-addr 0x60000000 -v > $(BOOTIMAGE_TEMP_OUT_FILE)
	$(MULTI_CORE_IMAGE_GEN) --devID $(SBL_DEV_ID) --out $(BOOTIMAGE_NAME) $(MULTI_CORE_IMAGE_PARAMS) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(MULTI_CORE_IMAGE_GEN) --devID $(SBL_DEV_ID) --out $(BOOTIMAGE_NAME_XIP) $(MULTI_CORE_IMAGE_PARAMS_XIP) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(RM) $(BOOTIMAGE_RPRC_NAME_TMP)

	@echo  Boot multi-core ELF image: am263x:r5fss0-1:freertos:ti-arm-clang $(BOOTIMAGE_NAME_MCELF) ...

	$(PYTHON) $(MCELF_IMAGE_GEN) --core-img=$(BOOTIMAGE_CORE_ID_r5fss0-1):$(OUTFILE) --output=$(BOOTIMAGE_NAME_MCELF) --merge-segments=$(MCELF_MERGE_SEGMENTS_FLAG) --tolerance-limit=$(MCELF_MERGE_SEGMENTS_TOLERANCE_LIMIT) --ignore-context=$(MCELF_IGNORE_CONTEXT_FLAG) --xip=$(MCELF_XIP_RANGE) --xlat=$(MCELF_ADDR_TRANSLATION_PATH) --max_segment_size=$(MCELF_MAX_SEGMENT_SIZE)

	@echo  Boot multi-core ELF image: $(BOOTIMAGE_NAME_MCELF) Done !!!
	@echo  .

	@echo  Boot image: am263x:r5fss0-1:freertos:ti-arm-clang $(BOOTIMAGE_NAME) Done !!!
	@echo  .
endif