//LLIBRERIES ------------------------------------- #include //VARIABLES ------------------------ int slaveSelectPin = 20; bool r = true; int n_devices = 0; //FUNCIO ENVIAMENT_DADES_DEVICE ------------------------------------------ void ENVIAMENT_DADES_DEVICE (byte device, byte adress, byte dades) { byte WRITE = ((int)device << 1) + 1; byte CRCINPUT[3] = {WRITE, adress, dades}; digitalWrite(slaveSelectPin, LOW); SPI.transfer(WRITE); SPI.transfer(adress); SPI.transfer(dades); SPI.transfer(Pec(CRCINPUT)); digitalWrite(slaveSelectPin, HIGH); Serial.println("WRITE"); Serial.println("SDO: "); Serial.println(WRITE, HEX); Serial.println(adress, HEX); Serial.println(dades, HEX); Serial.println(Pec(CRCINPUT), HEX); } //FUNCIO CONSULTA_DADES -------------------------------------------- byte CONSULTA_DADES(byte device, byte adress) { byte answer; byte crc; byte READ = ((int)device << 1); byte l = 0b1; digitalWrite(slaveSelectPin, LOW); SPI.transfer(READ); SPI.transfer(adress); SPI.transfer(l); answer = SPI.transfer(0x00); crc = SPI.transfer(0x00); digitalWrite(slaveSelectPin, HIGH); Serial.println("READ"); Serial.println("SDO: "); Serial.println(READ, HEX); Serial.println(adress, HEX); Serial.println(l, HEX); Serial.println("SDI: "); Serial.println(answer, HEX); Serial.println(crc, HEX); Serial.println(); return answer; } //FUNCIO ENVIAMENT_DADES_BRODCAST ------------------------------- void ENVIAMENT_DADES_BRODCAST(byte adress, byte dades) { byte WRITE = 0b01111111; byte CRCINPUT[3] = {WRITE, adress, dades}; digitalWrite(slaveSelectPin, LOW); SPI.transfer(WRITE); SPI.transfer(adress); SPI.transfer(dades); SPI.transfer(Pec(CRCINPUT)); digitalWrite(slaveSelectPin, HIGH); Serial.println(); Serial.println("BRODCAST"); Serial.println("SDO: "); Serial.println(WRITE, HEX); Serial.println(adress, HEX); Serial.println(dades, HEX); Serial.println(Pec(CRCINPUT), HEX); Serial.println(); } //crcTable -------------------------------- const byte crcTable[256] = { 0x00, 0x07, 0x0E, 0x09, 0x1C, 0x1B, 0x12, 0x15, 0x38, 0x3F, 0x36, 0x31, 0x24, 0x23, 0x2A, 0x2D, 0x70, 0x77, 0x7E, 0x79, 0x6C, 0x6B, 0x62, 0x65, 0x48, 0x4F, 0x46, 0x41, 0x54, 0x53, 0x5A, 0x5D, 0xE0, 0xE7, 0xEE, 0xE9, 0xFC, 0xFB, 0xF2, 0xF5, 0xD8, 0xDF, 0xD6, 0xD1, 0xC4, 0xC3, 0xCA, 0xCD, 0x90, 0x97, 0x9E, 0x99, 0x8C, 0x8B, 0x82, 0x85, 0xA8, 0xAF, 0xA6, 0xA1, 0xB4, 0xB3, 0xBA, 0xBD, 0xC7, 0xC0, 0xC9, 0xCE, 0xDB, 0xDC, 0xD5, 0xD2, 0xFF, 0xF8, 0xF1, 0xF6, 0xE3, 0xE4, 0xED, 0xEA, 0xB7, 0xB0, 0xB9, 0xBE, 0xAB, 0xAC, 0xA5, 0xA2, 0x8F, 0x88, 0x81, 0x86, 0x93, 0x94, 0x9D, 0x9A, 0x27, 0x20, 0x29, 0x2E, 0x3B, 0x3C, 0x35, 0x32, 0x1F, 0x18, 0x11, 0x16, 0x03, 0x04, 0x0D, 0x0A, 0x57, 0x50, 0x59, 0x5E, 0x4B, 0x4C, 0x45, 0x42, 0x6F, 0x68, 0x61, 0x66, 0x73, 0x74, 0x7D, 0x7A, 0x89, 0x8E, 0x87, 0x80, 0x95, 0x92, 0x9B, 0x9C, 0xB1, 0xB6, 0xBF, 0xB8, 0xAD, 0xAA, 0xA3, 0xA4, 0xF9, 0xFE, 0xF7, 0xF0, 0xE5, 0xE2, 0xEB, 0xEC, 0xC1, 0xC6, 0xCF, 0xC8, 0xDD, 0xDA, 0xD3, 0xD4, 0x69, 0x6E, 0x67, 0x60, 0x75, 0x72, 0x7B, 0x7C, 0x51, 0x56, 0x5F, 0x58, 0x4D, 0x4A, 0x43, 0x44, 0x19, 0x1E, 0x17, 0x10, 0x05, 0x02, 0x0B, 0x0C, 0x21, 0x26, 0x2F, 0x28, 0x3D, 0x3A, 0x33, 0x34, 0x4E, 0x49, 0x40, 0x47, 0x52, 0x55, 0x5C, 0x5B, 0x76, 0x71, 0x78, 0x7F, 0x6A, 0x6D, 0x64, 0x63, 0x3E, 0x39, 0x30, 0x37, 0x22, 0x25, 0x2C, 0x2B, 0x06, 0x01, 0x08, 0x0F, 0x1A, 0x1D, 0x14, 0x13, 0xAE, 0xA9, 0xA0, 0xA7, 0xB2, 0xB5, 0xBC, 0xBB, 0x96, 0x91, 0x98, 0x9F, 0x8A, 0x8D, 0x84, 0x83, 0xDE, 0xD9, 0xD0, 0xD7, 0xC2, 0xC5, 0xCC, 0xCB, 0xE6, 0xE1, 0xE8, 0xEF, 0xFA, 0xFD, 0xF4, 0xF3 }; //Calcul CRC ------------------------------------------------ byte Pec(byte crcBuffer[]){ byte crc = 0; int temP = 0; for (int i = 0; i < sizeof(crcBuffer) + 1; i++){ temP = crc ^ crcBuffer[i]; crc = crcTable[temP]; } return crc; } //AUTOMATIC ADDRESSING: int ADDRESSING(){ Serial.println("--------------------------------"); Serial.println("-----------AUTOADDRESS----------"); Serial.println("--------------------------------"); Serial.println(); Serial.println("brodcast resert inicial"); delay(500); ENVIAMENT_DADES_BRODCAST (0x3c,0xa5); //Brodcast RESET inicial Serial.println(); int i = 1; //nombre de slaves adreçades en cada iteracio int n = 0; //nombre de slaves trobades while (r){ //TRUE = ha trobat slave a adreçar i = 1; while (i<=n){ CONSULTA_DADES (0x00, 0x00); ENVIAMENT_DADES_DEVICE(0x00, 0x3b, i); i++; } if (CONSULTA_DADES (0x00, 0x00) != 0){ n++; Serial.println ("Nova slave trobada"); ENVIAMENT_DADES_DEVICE(0x00, 0x3b, n); ENVIAMENT_DADES_BRODCAST (0x3c, 0xa5); } else{ r = false; } } Serial.println("RESULTAT:"); Serial.print("Nombre de slaves trobades: "); Serial.println(n); Serial.println(); i = 0; while (i < n){ Serial.print("Slave "); Serial.println(i+1); i++; } return n; } //SETUP -------------------------------- void setup() { SPI.begin(); SPI.setModule(2); SPI.setBitOrder(MSBFIRST); SPI.setDataMode(SPI_MODE1); SPI.setClockDivider(SPI_CLOCK_DIV8); Serial.begin(9600); pinMode(slaveSelectPin, OUTPUT); delay(1000); int n_devices = ADDRESSING(); //Crida funció d'acreçament SPI.end(); } //MAIN LOOP ----------------------------------- void loop() {}