*********************************************************************
  Hercules ARM Safety MCUs - Active Webserver demo for RM57L LP TMS570LC43xx LP     
  v1.01.00                
  Build Date:  2019-08-14
*********************************************************************
---------------------------------------------------------------------
New in This Version (1.01.00)
---------------------------------------------------------------------
- Update HALCoGen to 04.07.01

---------------------------------------------------------------------
New in This Version (1.00.00)
---------------------------------------------------------------------
- Active webserver demo for RM57 and TMS570LC043 launchpad 
- Support CGI and SSI calls

---------------------------------------------------------------------
Build and Flash the .out file to the Lauchpad after compiling the CCS project
Connect ethernet port on Launchpad to network with DHCP Server
Connect JTAG USB port to the PC
Diagnostic & Debug messages are printed on JTAG SCI Port. Following are the settings for the console:
                 Baud Rate: 9600
                 Data: 8 bit
                 Parity: None
                 Stop bit: 2
                 Flow Control: None
The message Webserver accessing @ http:\\xxx.xx.xxx.xxx use this IP address and access the webserver


---------------------------------------------------------------------
Fixes In Version 1.01.00 
---------------------------------------------------------------------

---------------------------------------------------------------------
Fixes In Version 1.00.00 
---------------------------------------------------------------------

---------------------------------------------------------------------
Known Issues
---------------------------------------------------------------------