µVision Build Log

Tool Versions:

IDE-Version: µVision V5.14.0.0 Copyright (C) 2015 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Raul Forigua, Student, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.14.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.05 update 1 (build 106) Assembler: Armasm.exe V5.05 update 1 (build 106) Linker/Locator: ArmLink.exe V5.05 update 1 (build 106) Library Manager: ArmAr.exe V5.05 update 1 (build 106) Hex Converter: FromElf.exe V5.05 update 1 (build 106) CPU DLL: SARMCM3.DLL V5.14.0.0 Dialog DLL: DCM.DLL V1.13.1.0 Target DLL: lmidk-agdi.dll V??? Dialog DLL: TCM.DLL V1.14.4.0

Project:

D:\Universidad\CARUC\Velocista_FW_1.1 - copia\Velocista_FW.uvprojx Project File Date: 02/17/2015

Output:

Rebuild target 'Velocista_FW' assembling startup_TM4C123.s... compiling system_TM4C123.c... compiling RTX_Conf_CM.c... compiling Velocista_FW.c... Velocista_FW.c(197): warning: #1461-D: function declared with "noreturn" does return } Velocista_FW.c: 1 warning, 0 errors compiling Conf_Pines.c... compiling Led_And_Btns_GPIO.c... compiling MinIMU_I2C.c... linking... Program Size: Code=5972 RO-data=1224 RW-data=52 ZI-data=12884 ".\Flash\Velocista_FW.axf" - 0 Error(s), 1 Warning(s).

Collection of Component include folders:

D:\Universidad\CARUC\Velocista_FW_1.1 - copia\RTE C:\Keil_v5\ARM\PACK\Keil\TM4C_DFP\1.0.0\Device\Include\TM4C123

Collection of Component Files used: