Readme
Example Summary
The following example configures ADC0 to trigger sequence of conversions on 4 different channels and stores the results in 4 different buffer arrays.
Peripherals & Pin Assignments
| Peripheral | Pin | Function |
|---|---|---|
| SYSCTL | ||
| ADC0 | PA25 | ADC12 Channel 2 Pin |
| ADC0 | PA27 | ADC12 Channel 0 Pin |
| ADC0 | PA18 | ADC12 Channel 7 Pin |
| ADC0 | PA24 | ADC12 Channel 3 Pin |
| EVENT | ||
| DEBUGSS | PA20 | Debug Clock |
| DEBUGSS | PA19 | Debug Data In Out |
BoosterPacks, Board Resources & Jumper Settings
Visit LP_MSPM0L1306 for LaunchPad information, including user guide and hardware files.
| Pin | Peripheral | Function | LaunchPad Pin | LaunchPad Settings |
|---|---|---|---|---|
| PA25 | ADC0 | A2 | J1_2 |
|
| PA27 | ADC0 | A0 | J4_37 |
|
| PA18 | ADC0 | A7 | J3_26 |
|
| PA24 | ADC0 | A3 | J1_5 |
|
| PA20 | DEBUGSS | SWCLK | J2_13 |
|
| PA19 | DEBUGSS | SWDIO | J2_17 |
|
Device Migration Recommendations
This project was developed for a superset device included in the LP_MSPM0L1306 LaunchPad. Please visit the CCS User’s Guide for information about migrating to other MSPM0 devices.
Low-Power Recommendations
TI recommends to terminate unused pins by setting the corresponding functions to GPIO and configure the pins to output low or input with internal pullup/pulldown resistor.
SysConfig allows developers to easily configure unused pins by selecting Board→Configure Unused Pins.
For more information about jumper configuration to achieve low-power using the MSPM0 LaunchPad, please visit the LP-MSPM0L1306 User’s Guide.
Example Usage
Compile, load and run the example. Connect vaild inputs ranging from 0-VCC to the ADC channels, floating pins are not guaranteed to read as 0.