Log of syscfg  external phy disabled
      
      ENET LWIP App       
==========================
Enabling clocks!
EnetPhy_bindDriver: PHY 3: OUI:080028 Model:0f Ver:01 <-> 'dp83869' : OK
EnetPhy_bindDriver: PHY 3: OUI:080028 Model:0f Ver:01 <-> 'dp83869' : OK
PHY 3 is alive
PHY 15 is alive
Starting lwIP, local interface IP is dhcp-enabled
Host MAC address: f4:84:4c:f9:97:ea
[LWIPIF_LWIP] Enet has been started successfully
[LWIPIF_LWIP] NETIF INIT SUCCESS
status_callback==UP, local interface IP is 0.0.0.0
UDP server listening on port 5001
Cpsw_handleLinkUp: Port 1: Link up: 100-Mbps Full-Duplex
Cpsw_handleLinkUp: Port 2: Link up: 100-Mbps Full-Duplex
MAC Port 1: link up
MAC Port 2: link up
link_callback==UP
      5. 52s : CPU load =   2.48 %
status_callback==UP, local interface IP is 192.168.1.2
     10. 52s : CPU load =   1.87 %