################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := D:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./bl_autobaud.obj" \
"./bl_can.obj" \
"./bl_check.obj" \
"./bl_crc32.obj" \
"./bl_decrypt.obj" \
"./bl_emac.obj" \
"./bl_flash.obj" \
"./bl_i2c.obj" \
"./bl_main.obj" \
"./bl_packet.obj" \
"./bl_ssi.obj" \
"./bl_startup_ccs.obj" \
"./bl_uart.obj" \
"./bl_usb.obj" \
"./bl_usbfuncs.obj" \
"../bl_link_ccs.cmd" \
$(GEN_CMDS__FLAG) \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
bootloader.out \

EXE_OUTPUTS__QUOTED += \
"bootloader.out" \

BIN_OUTPUTS += \
bootloader.hex \

BIN_OUTPUTS__QUOTED += \
"bootloader.hex" \


# All Target
all: bootloader.out

# Tool invocations
bootloader.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 -g --gcc --define=ccs="ccs" --define=TARGET_IS_TM4C129_RA1 --define=UART_BUFFERED --define=PART_TM4C1294NCPDT --diag_warning=225 --display_error_number --diag_wrap=off -z -m"bootloader.map" --heap_size=0 --stack_size=512 -i"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/lib" -i"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/include" --reread_libs --warn_sections --diag_wrap=off --display_error_number --xml_link_info="bootloader_linkInfo.xml" --ram_model -o "bootloader.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

bootloader.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armhex"  -o "bootloader.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "bl_autobaud.pp" "bl_can.pp" "bl_check.pp" "bl_crc32.pp" "bl_decrypt.pp" "bl_emac.pp" "bl_flash.pp" "bl_i2c.pp" "bl_main.pp" "bl_packet.pp" "bl_ssi.pp" "bl_uart.pp" "bl_usb.pp" "bl_usbfuncs.pp" 
	-$(RM) "bl_startup_ccs.pp" 
	-$(RM) "bl_autobaud.obj" "bl_can.obj" "bl_check.obj" "bl_crc32.obj" "bl_decrypt.obj" "bl_emac.obj" "bl_flash.obj" "bl_i2c.obj" "bl_main.obj" "bl_packet.obj" "bl_ssi.obj" "bl_startup_ccs.obj" "bl_uart.obj" "bl_usb.obj" "bl_usbfuncs.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets