U-Boot SPL 2024.07 (May 28 2026 - 15:57:14 +0530)
Resetting on cold boot to workaround ErrataID:i2331
Please resend tiboot3.bin in case of UART/DFU boot
resetting ...

U-Boot SPL 2024.07 (May 28 2026 - 15:57:14 +0530)
SYSFW ABI: 4.0 (firmware rev 0x000b '11.1.5--v11.01.05 (Fancy Rat)')
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -121
SPL initial stack usage: 13368 bytes
Trying to boot from SPI
Authentication passed
Authentication passed
Loading Environment from MMC... *** Warning - No MMC card found, using default environment

Authentication passed
Authentication passed
Starting ATF on ARM64 core...

NOTICE:  BL31: v2.11.0(release):v2.11
NOTICE:  BL31: Built : 12:19:51, May 20 2026
I/TC: 
I/TC: OP-TEE version: Unknown_4.9 (gcc version 14.3.0 (Buildroot 2026.05-rc1-31-gc17d110b10)) #1 Wed May 20 06:47:35 UTC 2026 aarch64
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html
I/TC: Primary CPU initializing
I/TC: GIC redistributor base address not provided
I/TC: Assuming default GIC group status and modifier
I/TC: SYSFW ABI: 4.0 (firmware rev 0x000b '11.1.5--v11.01.05 (Fancy Rat)')
I/TC: Activated SA2UL device
I/TC: Enabled firewalls for SA2UL TRNG device
I/TC: EIP76D TRNG initialized
I/TC: SA2UL Drivers initialized
I/TC: HUK Initialized
I/TC: Disabling output console

U-Boot SPL 2024.07 (May 28 2026 - 13:12:13 +0530)
SYSFW ABI: 4.0 (firmware rev 0x000b '11.1.5--v11.01.05 (Fancy Rat)')
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -121
Trying to boot from SPI
Authentication passed
Authentication passed


U-Boot 2024.07 (May 28 2026 - 13:12:13 +0530)

SoC:   AM64X SR2.0 HS-FS
Model: Texas Instruments AM642 EVM
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -121
DRAM:  2 GiB
Core:  62 devices, 30 uclasses, devicetree: separate
MMC:   mmc@fa10000: 0, mmc@fa00000: 1
Loading Environment from nowhere... OK
In:    serial@2800000
Out:   serial@2800000
Err:   serial@2800000
EEPROM not available at 0x50, trying to read at 0x51
Reading on-board EEPROM at 0x51 failed -121
Net:   Could not get PHY for mdio@f00: addr 0
am65_cpsw_nuss_port ethernet@8000000port@1: phy_connect() failed
No ethernet found.

Hit any key to stop autoboot:  0 
=> 
=> 
=> 
=> sf prob
No SPI flash selected. Please run `sf probe'
=> sf probe
SF: Detected w25q512jvfim with page size 256 Bytes, erase size 64 KiB, total 64 MiB
=> sf read ${loadaddr} 0x780000 0xA00000
device 0 offset 0x780000, size 0xa00000
SF: 10485760 bytes @ 0x780000 Read: OK
=> sf read ${fdtaddr} 0x1180000 0x40000
device 0 offset 0x1180000, size 0x40000
SF: 262144 bytes @ 0x1180000 Read: OK
=> setenv bootargs 'console=ttyS2,115200n8 earlycon=ns1655<INTERRUPT>x02800000'
=> setenv bootargs 'console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/mtdblock7 ro rootfstype=squashfs rootwait'
=> printenv bootargs 
bootargs=console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/mtdblock7 ro rootfstype=squashfs rootwait
=> unzip ${loadaddr} 0x90000000
Uncompressed size: 23550464 = 0x1675A00
=> booti 0x90000000 - ${fdtaddr}
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
Working FDT set to 88000000
   Loading Device Tree to 000000008ffed000, end 000000008ffff06e ... OK
Working FDT set to 8ffed000

Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034]
[    0.000000] Linux version 6.10.0 (sqm@2sqmx4q2) (aarch64-buildroot-linux-gnu-gcc.br_real (Buildroot 2026.05-rc1-31-gc17d110b10) 14.3.0, GNU ld (GNU Binutils) 2.45.1) #3 SMP PREEMPT Fri May 22 12:38:29 IST 2026
[    0.000000] KASLR disabled due to lack of seed
[    0.000000] Machine model: Texas Instruments AM642 EVM
[    0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '')
[    0.000000] printk: legacy bootconsole [ns16550a0] enabled
[    0.000000] efi: UEFI not found.
[    0.000000] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@9e800000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB
[    0.000000] OF: reserved mem: initialized node r5f-dma-memory@a0000000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a0000000..0x00000000a00fffff (1024 KiB) nomap non-reusable r5f-dma-memory@a0000000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB
[    0.000000] OF: reserved mem: initialized node r5f-memory@a0100000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a0100000..0x00000000a0ffffff (15360 KiB) nomap non-reusable r5f-memory@a0100000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB
[    0.000000] OF: reserved mem: initialized node r5f-dma-memory@a1000000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a1000000..0x00000000a10fffff (1024 KiB) nomap non-reusable r5f-dma-memory@a1000000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB
[    0.000000] OF: reserved mem: initialized node r5f-memory@a1100000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a1100000..0x00000000a1ffffff (15360 KiB) nomap non-reusable r5f-memory@a1100000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB
[    0.000000] OF: reserved mem: initialized node r5f-dma-memory@a2000000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a2000000..0x00000000a20fffff (1024 KiB) nomap non-reusable r5f-dma-memory@a2000000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 15 MiB
[    0.000000] OF: reserved mem: initialized node r5f-memory@a2100000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a2100000..0x00000000a2ffffff (15360 KiB) nomap non-reusable r5f-memory@a2100000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a3000000, size 1 MiB
[    0.000000] OF: reserved mem: initialized node r5f-dma-memory@a3000000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a3000000..0x00000000a30fffff (1024 KiB) nomap non-reusable r5f-dma-memory@a3000000
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a3100000, size 15 MiB
[    0.000000] OF: reserved mem: initialized node r5f-memory@a3100000, compatible id shared-dma-pool
[    0.000000] OF: reserved mem: 0x00000000a3100000..0x00000000a3ffffff (15360 KiB) nomap non-reusable r5f-memory@a3100000
[    0.000000] OF: reserved mem: 0x00000000a5000000..0x00000000a57fffff (8192 KiB) nomap non-reusable ipc-memories@a5000000
[    0.000000] NUMA: No NUMA configuration found
[    0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000] NUMA: NODE_DATA [mem 0xffbec9c0-0xffbeefff]
[    0.000000] Zone ranges:
[    0.000000]   DMA      [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000]   DMA32    empty
[    0.000000]   Normal   empty
[    0.000000] Movable zone start for each node
[    0.000000] Early memory node ranges
[    0.000000]   node   0: [mem 0x0000000080000000-0x000000009e7fffff]
[    0.000000]   node   0: [mem 0x000000009e800000-0x00000000a3ffffff]
[    0.000000]   node   0: [mem 0x00000000a4000000-0x00000000a4ffffff]
[    0.000000]   node   0: [mem 0x00000000a5000000-0x00000000a57fffff]
[    0.000000]   node   0: [mem 0x00000000a5800000-0x00000000ffffffff]
[    0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000] cma: Reserved 32 MiB at 0x00000000fba00000 on node -1
[    0.000000] psci: probing for conduit method from DT.
[    0.000000] psci: PSCIv1.1 detected in firmware.
[    0.000000] psci: Using standard PSCI v0.2 function IDs
[    0.000000] psci: Trusted OS migration not required
[    0.000000] psci: SMC Calling Convention v1.5
[    0.000000] percpu: Embedded 24 pages/cpu s58344 r8192 d31768 u98304
[    0.000000] Detected VIPT I-cache on CPU0
[    0.000000] CPU features: detected: GIC system register CPU interface
[    0.000000] CPU features: detected: ARM erratum 845719
[    0.000000] alternatives: applying boot alternatives
[    0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/mtdblock7 ro rootfstype=squashfs rootwait
[    0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
[    0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear)
[    0.000000] Fallback order for Node 0: 0 
[    0.000000] Built 1 zonelists, mobility grouping on.  Total pages: 524288
[    0.000000] Policy zone: DMA
[    0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off
[    0.000000] software IO TLB: SWIOTLB bounce buffer size adjusted to 2MB
[    0.000000] software IO TLB: area num 2.
[    0.000000] software IO TLB: mapped [mem 0x00000000fb500000-0x00000000fb700000] (2MB)
[    0.000000] Memory: 1899016K/2097152K available (14528K kernel code, 1366K rwdata, 5256K rodata, 1664K init, 674K bss, 165368K reserved, 32768K cma-reserved)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[    0.000000] rcu: Preemptible hierarchical RCU implementation.
[    0.000000] rcu: 	RCU event tracing is enabled.
[    0.000000] rcu: 	RCU restricting CPUs from NR_CPUS=512 to nr_cpu_ids=2.
[    0.000000] 	Trampoline variant of Tasks RCU enabled.
[    0.000000] 	Tracing variant of Tasks RCU enabled.
[    0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies.
[    0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
[    0.000000] RCU Tasks: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1.
[    0.000000] RCU Tasks Trace: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1.
[    0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[    0.000000] GICv3: GIC: Using split EOI/Deactivate mode
[    0.000000] GICv3: 256 SPIs implemented
[    0.000000] GICv3: 0 Extended SPIs implemented
[    0.000000] Root IRQ handler: gic_handle_irq
[    0.000000] GICv3: GICv3 features: 16 PPIs
[    0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001840000
[    0.000000] ITS [mem 0x01820000-0x0182ffff]
[    0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS
[    0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19
[    0.000000] ITS@0x0000000001820000: allocated 524288 Devices @80800000 (flat, esz 8, psz 64K, shr 0)
[    0.000000] ITS: using cache flushing for cmd queue
[    0.000000] GICv3: using LPI property table @0x0000000080040000
[    0.000000] GIC: using cache flushing for LPI property table
[    0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000080050000
[    0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention.
[    0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys).
[    0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns
[    0.000000] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns
[    0.008677] Console: colour dummy device 80x25
[    0.013342] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000)
[    0.024023] pid_max: default: 32768 minimum: 301
[    0.028826] LSM: initializing lsm=capability
[    0.033340] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.040924] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.051666] rcu: Hierarchical SRCU implementation.
[    0.056653] rcu: 	Max phase no-delay instances is 1000.
[    0.062494] Platform MSI: msi-controller@1820000 domain created
[    0.068952] PCI/MSI: /bus@f4000/interrupt-controller@1800000/msi-controller@1820000 domain created
[    0.078518] EFI services will not be available.
[    0.083550] smp: Bringing up secondary CPUs ...
ERROR:   Failed to get response (-19)
ERROR:   Transfer send failed (-19)
ERROR:   Request to start core failed: -19
[    0.099782] psci: failed to boot CPU1 (-22)
[    0.104093] CPU1: failed to boot: -22
[    0.107936] smp: Brought up 1 node, 1 CPU
[    0.112050] SMP: Total of 1 processors activated.
[    0.116873] CPU: All CPU(s) started at EL2
[    0.121104] CPU features: detected: 32-bit EL0 Support
[    0.126360] CPU features: detected: 32-bit EL1 Support
[    0.131618] CPU features: detected: CRC32 instructions
[    0.136932] alternatives: applying system-wide alternatives
[    0.145297] devtmpfs: initialized
[    0.159272] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns
[    0.169320] futex hash table entries: 512 (order: 3, 32768 bytes, linear)
[    0.177633] 26832 pages in range for non-PLT usage
[    0.177663] 518352 pages in range for PLT usage
[    0.182972] pinctrl core: initialized pinctrl subsystem
[    0.193608] DMI not present or invalid.
[    0.200682] NET: Registered PF_NETLINK/PF_ROUTE protocol family
[    0.208305] DMA: preallocated 256 KiB GFP_KERNEL pool for atomic allocations
[    0.216493] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations
[    0.225583] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations
[    0.233822] audit: initializing netlink subsys (disabled)
[    0.239700] audit: type=2000 audit(0.144:1): state=initialized audit_enabled=0 res=1
[    0.248334] thermal_sys: Registered thermal governor 'step_wise'
[    0.248344] thermal_sys: Registered thermal governor 'power_allocator'
[    0.254574] cpuidle: using governor menu
[    0.265540] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.
[    0.272531] ASID allocator initialised with 65536 entries
[    0.278341] Serial: AMBA PL011 UART driver
[    0.303538] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages
[    0.310538] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page
[    0.316948] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages
[    0.323884] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page
[    0.330291] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages
[    0.337226] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page
[    0.343631] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages
[    0.350567] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page
[    0.357614] Demotion targets for Node 0: null
[    0.363914] ACPI: Interpreter disabled.
[    0.368511] k3-chipinfo 43000014.chipid: Family:AM64X rev:SR2.0 JTAGID[0x1bb3802f] Detected
[    0.380554] iommu: Default domain type: Translated
[    0.385561] iommu: DMA domain TLB invalidation policy: strict mode
[    0.392307] SCSI subsystem initialized
[    0.396763] usbcore: registered new interface driver usbfs
[    0.402421] usbcore: registered new interface driver hub
[    0.407888] usbcore: registered new device driver usb
[    0.413887] pps_core: LinuxPPS API ver. 1 registered
[    0.418979] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.428331] PTP clock support registered
[    0.432389] EDAC MC: Ver: 3.0.0
[    0.436137] scmi_core: SCMI protocol bus registered
[    0.441935] FPGA manager framework
[    0.445584] Advanced Linux Sound Architecture Driver Initialized.
[    0.453012] vgaarb: loaded
[    0.456388] clocksource: Switched to clocksource arch_sys_counter
[    0.463038] VFS: Disk quotas dquot_6.6.0
[    0.467105] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)
[    0.474479] pnp: PnP ACPI: disabled
[    0.485443] NET: Registered PF_INET protocol family
[    0.490815] IP idents hash table entries: 32768 (order: 6, 262144 bytes, linear)
[    0.500619] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear)
[    0.509402] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear)
[    0.517331] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear)
[    0.525556] TCP bind hash table entries: 16384 (order: 7, 524288 bytes, linear)
[    0.533669] TCP: Hash tables configured (established 16384 bind 16384)
[    0.540646] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear)
[    0.547591] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear)
[    0.555148] NET: Registered PF_UNIX/PF_LOCAL protocol family
[    0.561617] RPC: Registered named UNIX socket transport module.
[    0.567749] RPC: Registered udp transport module.
[    0.572562] RPC: Registered tcp transport module.
[    0.577371] RPC: Registered tcp-with-tls transport module.
[    0.582977] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.589603] PCI: CLS 0 bytes, default 64
[    0.598784] kvm [1]: nv: 477 coarse grained trap handlers
[    0.604892] kvm [1]: IPA Size Limit: 40 bits
[    0.610675] kvm [1]: vgic-v2@100020000
[    0.614590] kvm [1]: GIC system register CPU interface enabled
[    0.620599] kvm [1]: vgic interrupt IRQ9
[    0.624632] kvm [1]: Hyp nVHE mode initialized successfully
[    0.632064] Initialise system trusted keyrings
[    0.637020] workingset: timestamp_bits=42 max_order=19 bucket_order=0
[    0.644105] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.650534] NFS: Registering the id_resolver key type
[    0.655757] Key type id_resolver registered
[    0.660035] Key type id_legacy registered
[    0.664158] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[    0.671013] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
[    0.678863] 9p: Installing v9fs 9p2000 file system support
[    0.752583] Key type asymmetric registered
[    0.756785] Asymmetric key parser 'x509' registered
[    0.761853] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246)
[    0.769420] io scheduler mq-deadline registered
[    0.774052] io scheduler kyber registered
[    0.778197] io scheduler bfq registered
[    0.785698] pinctrl-single 4084000.pinctrl: 33 pins, size 132
[    0.792284] pinctrl-single f4000.pinctrl: 180 pins, size 720
[    0.800174] pinctrl-single a40000.pinctrl: 512 pins, size 2048
[    0.816963] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[    0.834709] loop: module loaded
[    0.839143] megasas: 07.727.03.00-rc1
[    0.848239] tun: Universal TUN/TAP device driver, 1.6
[    0.854691] thunder_xcv, ver 1.0
[    0.858149] thunder_bgx, ver 1.0
[    0.861523] nicpf, ver 1.0
[    0.864886] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version
[    0.872288] hns3: Copyright (c) 2017 Huawei Corporation.
[    0.877856] hclge is initializing
[    0.881309] e1000: Intel(R) PRO/1000 Network Driver
[    0.886296] e1000: Copyright (c) 1999-2006 Intel Corporation.
[    0.892197] e1000e: Intel(R) PRO/1000 Network Driver
[    0.897273] e1000e: Copyright(c) 1999 - 2015 Intel Corporation.
[    0.903349] igb: Intel(R) Gigabit Ethernet Network Driver
[    0.908868] igb: Copyright (c) 2007-2014 Intel Corporation.
[    0.914589] igbvf: Intel(R) Gigabit Virtual Function Network Driver
[    0.921002] igbvf: Copyright (c) 2009 - 2012 Intel Corporation.
[    0.927268] sky2: driver version 1.30
[    0.932252] VFIO - User Level meta-driver version: 0.3
[    0.939993] usbcore: registered new interface driver usb-storage
[    0.948648] i2c_dev: i2c /dev entries driver
[    0.955621] sdhci: Secure Digital Host Controller Interface driver
[    0.962102] sdhci: Copyright(c) Pierre Ossman
[    0.967518] Synopsys Designware Multimedia Card Interface Driver
[    0.974302] sdhci-pltfm: SDHCI platform and OF driver helper
[    0.981511] ledtrig-cpu: registered to indicate activity on CPUs
[    0.988288] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping ....
[    0.995910] usbcore: registered new interface driver usbhid
[    1.001738] usbhid: USB HID core driver
[    1.008215] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available
[    1.018076] optee: probing for conduit method.