**** Build of configuration Debug for project pwmled_EK_TM4C129EXL_TI **** "D:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O making ../src/sysbios/sysbios.aem4f ... gmake[1]: Nothing to be done for 'all'. 'Building file: ../pwmled.c' 'Invoking: ARM Compiler' "D:/ti/ccsv7/tools/compiler/ti-cgt-arm_17.6.0.STS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="D:/HH/pwmled_EK_TM4C129EXL_TI" --include_path="D:/HH/pwmled_EK_TM4C129EXL_TI" --include_path="D:/ti/tirtos_tivac_2_16_00_08/products/TivaWare_C_Series-2.1.1.71b" --include_path="D:/ti/tirtos_tivac_2_16_00_08/products/bios_6_45_01_29/packages/ti/sysbios/posix" --include_path="D:/ti/ccsv7/tools/compiler/ti-cgt-arm_17.6.0.STS/include" --define=ccs="ccs" --define=PART_TM4C129ENCPDT --define=ccs --define=TIVAWARE -g --gcc --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --preproc_with_compile --preproc_dependency="pwmled.d" --cmd_file="configPkg/compiler.opt" "../pwmled.c" >> Compilation failure subdir_rules.mk:16: recipe for target 'pwmled.obj' failed "../pwmled.c", line 182: warning #225-D: function "PWMIntEnable" declared implicitly "../pwmled.c", line 182: error #20: identifier "PWM_BASE" is undefined "../pwmled.c", line 182: error #20: identifier "PWM_GEN_0" is undefined 2 errors detected in the compilation of "../pwmled.c". gmake: *** [pwmled.obj] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****