# Below variables need to be defined outside this file or via command line
# - MCU_PLUS_SDK_PATH
# - PROFILE
# - CG_TOOL_ROOT
# - OUTNAME
# - CCS_INSTALL_DIR
# - CCS_IDE_MODE

CCS_PATH=$(CCS_INSTALL_DIR)
include $(MCU_PLUS_SDK_PATH)/imports.mak
include $(MCU_PLUS_SDK_PATH)/devconfig/devconfig.mak

STRIP=$(CG_TOOL_ROOT)/bin/tiarmstrip
OBJCOPY=$(CG_TOOL_ROOT)/bin/tiarmobjcopy
ifeq ($(OS), Windows_NT)
	PYTHON=python
else
	PYTHON=python3
endif

OUTFILE=$(PROFILE)/$(OUTNAME).out
BOOTIMAGE_PATH=$(abspath ${PROFILE})
BOOTIMAGE_NAME_GP:=$(BOOTIMAGE_PATH)/$(OUTNAME).tiimage
BOOTIMAGE_NAME_HS:=sbl_ospi.$(PROFILE).hs.tiimage
BOOTIMAGE_NAME_HS_FS:=sbl_ospi.$(PROFILE).hs_fs.tiimage
ifeq ($(DEVICE_TYPE),HS)
	BOOTIMAGE_NAME=$(BOOTIMAGE_NAME_HS)
else
	BOOTIMAGE_NAME=$(BOOTIMAGE_NAME_HS_FS)
endif
BOOTIMAGE_BIN_NAME:=$(BOOTIMAGE_PATH)/$(OUTNAME).bin

#
# Generation of boot image which can be loaded by ROM Boot Loader (RBL)
#
ifeq ($(OS),Windows_NT)
EXE_EXT=.exe
endif
ifeq ($(OS),Windows_NT)
  BOOTIMAGE_CERT_GEN_CMD=powershell -executionpolicy unrestricted -command $(MCU_PLUS_SDK_PATH)/source/security/security_common/tools/boot/signing/x509CertificateGen.ps1
else
  BOOTIMAGE_CERT_GEN_CMD=$(MCU_PLUS_SDK_PATH)/source/security/security_common/tools/boot/signing/x509CertificateGen.sh
endif
BOOTIMAGE_TEMP_OUT_FILE=$(PROFILE)/temp_stdout_$(PROFILE).txt

ifeq ($(DEVICE_TYPE),HS)
BOOTIMAGE_CERT_KEY=$(APP_SIGNING_KEY)
else
BOOTIMAGE_CERT_KEY=$(ROM_DEGENERATE_KEY)
endif
BOOTIMAGE_CERT_GEN_CMD=$(PYTHON) $(MCU_PLUS_SDK_PATH)/source/security/security_common/tools/boot/signing/rom_image_gen.py
SYSFW_PATH=$(MCU_PLUS_SDK_PATH)/source/drivers/sciclient/soc/am64x_am243x
SYSFW_LOAD_ADDR=0x44000
BOARDCFG_LOAD_ADDR=0x7B000
BOARDCFG_BLOB=$(MCU_PLUS_SDK_PATH)/source/drivers/sciclient/sciclient_default_boardcfg/am243x/boardcfg_blob.bin

SBL_RUN_ADDRESS=0x70000000

SBL_PREBUILT_PATH=$(MCU_PLUS_SDK_PATH)/tools/boot/sbl_prebuilt/am243x-lp

all:
ifeq ($(CCS_IDE_MODE),cloud)
#	No post build steps
else
	@echo  Boot image: am243x:r5fss0-0:nortos:ti-arm-clang $(BOOTIMAGE_NAME) ...
	$(OBJCOPY) --strip-all -O binary $(OUTFILE) $(BOOTIMAGE_BIN_NAME)
ifeq ($(DEVICE_TYPE),HS)
ifeq ($(ENC_SBL_ENABLED),yes)
	$(BOOTIMAGE_CERT_GEN_CMD) --swrv 1 --sbl-enc --enc-key $(APP_ENCRYPTION_KEY) --sbl-bin $(BOOTIMAGE_BIN_NAME) --sysfw-bin $(SYSFW_PATH)/sysfw-hs-enc.bin --sysfw-inner-cert $(SYSFW_PATH)/sysfw-hs-enc-cert.bin --boardcfg-blob $(BOARDCFG_BLOB) --sbl-loadaddr $(SBL_RUN_ADDRESS) --sysfw-loadaddr $(SYSFW_LOAD_ADDR) --bcfg-loadaddr $(BOARDCFG_LOAD_ADDR) --key $(BOOTIMAGE_CERT_KEY) --debug DBG_FULL_ENABLE --rom-image $(BOOTIMAGE_NAME)
else
	$(BOOTIMAGE_CERT_GEN_CMD) --swrv 1 --sbl-bin $(BOOTIMAGE_BIN_NAME) --sysfw-bin $(SYSFW_PATH)/sysfw-hs-enc.bin --sysfw-inner-cert $(SYSFW_PATH)/sysfw-hs-enc-cert.bin --boardcfg-blob $(BOARDCFG_BLOB) --sbl-loadaddr $(SBL_RUN_ADDRESS) --sysfw-loadaddr $(SYSFW_LOAD_ADDR) --bcfg-loadaddr $(BOARDCFG_LOAD_ADDR) --key $(BOOTIMAGE_CERT_KEY) --debug DBG_FULL_ENABLE --rom-image $(BOOTIMAGE_NAME)
endif
else
	$(BOOTIMAGE_CERT_GEN_CMD) --swrv 1 --sbl-bin $(BOOTIMAGE_BIN_NAME) --sysfw-bin $(SYSFW_PATH)/sysfw-hs-fs-enc.bin --sysfw-inner-cert $(SYSFW_PATH)/sysfw-hs-fs-enc-cert.bin --boardcfg-blob $(BOARDCFG_BLOB) --sbl-loadaddr $(SBL_RUN_ADDRESS) --sysfw-loadaddr $(SYSFW_LOAD_ADDR) --bcfg-loadaddr $(BOARDCFG_LOAD_ADDR) --key $(BOOTIMAGE_CERT_KEY) --rom-image $(BOOTIMAGE_NAME)
	$(COPY) $(BOOTIMAGE_NAME) $(BOOTIMAGE_PATH)/tiboot3.bin
	@echo  Boot image: am243x:r5fss0-0:nortos:ti-arm-clang $(BOOTIMAGE_NAME) Done !!!
	@echo  .
endif
endif