/** * These arguments were used when this file was generated. They will be automatically applied on subsequent loads * via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments. * @cliArgs --device "MSPM0L130X" --package "VQFN-32(RHB)" --part "Default" --product "mspm0_sdk@2.01.00.03" * @versions {"tool":"1.19.0+3426"} */ /** * Import the modules used in this configuration. */ const ADC12 = scripting.addModule("/ti/driverlib/ADC12", {}, false); const ADC121 = ADC12.addInstance(); const GPIO = scripting.addModule("/ti/driverlib/GPIO", {}, false); const GPIO1 = GPIO.addInstance(); const GPIO2 = GPIO.addInstance(); const I2C = scripting.addModule("/ti/driverlib/I2C", {}, false); const I2C1 = I2C.addInstance(); const SPI = scripting.addModule("/ti/driverlib/SPI", {}, false); const SPI1 = SPI.addInstance(); const SYSCTL = scripting.addModule("/ti/driverlib/SYSCTL"); const UART = scripting.addModule("/ti/driverlib/UART", {}, false); const UART1 = UART.addInstance(); const UART2 = UART.addInstance(); const ProjectConfig = scripting.addModule("/ti/project_config/ProjectConfig"); /** * Write custom configuration values to the imported modules. */ ADC121.$name = "ADC12_0"; ADC121.adcPin0Config.$name = "ti_driverlib_gpio_GPIOPinGeneric8"; const Board = scripting.addModule("/ti/driverlib/Board", {}, false); GPIO1.$name = "GPIO_GRP_LED"; GPIO1.associatedPins.create(2); GPIO1.associatedPins[0].$name = "PIN_LED_GREEN"; GPIO1.associatedPins[0].initialValue = "SET"; GPIO1.associatedPins[0].pin.$assign = "PA12"; GPIO1.associatedPins[1].$name = "PIN_LED_RED"; GPIO1.associatedPins[1].initialValue = "SET"; GPIO1.associatedPins[1].pin.$assign = "PA17/OPA1.IN0-"; GPIO2.$name = "GPIO_GRP_CC"; GPIO2.associatedPins.create(3); GPIO2.associatedPins[0].$name = "PIN_CC_CE_N"; GPIO2.associatedPins[0].initialValue = "SET"; GPIO2.associatedPins[0].pin.$assign = "PA16"; GPIO2.associatedPins[1].direction = "INPUT"; GPIO2.associatedPins[1].$name = "PIN_CC_INT_N"; GPIO2.associatedPins[1].pin.$assign = "PA15"; GPIO2.associatedPins[2].$name = "PIN_CC_STAT_N"; GPIO2.associatedPins[2].direction = "INPUT"; GPIO2.associatedPins[2].pin.$assign = "PA13"; I2C1.$name = "I2C_CHRG"; I2C1.basicEnableController = true; I2C1.basicControllerStandardBusSpeed = "Fast"; I2C1.peripheral.$assign = "I2C0"; I2C1.peripheral.sdaPin.$assign = "PA10"; I2C1.peripheral.sclPin.$assign = "PA11"; I2C1.sdaPinConfig.hideOutputInversion = scripting.forceWrite(false); I2C1.sdaPinConfig.onlyInternalResistor = scripting.forceWrite(false); I2C1.sdaPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); I2C1.sdaPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric4"; I2C1.sclPinConfig.hideOutputInversion = scripting.forceWrite(false); I2C1.sclPinConfig.onlyInternalResistor = scripting.forceWrite(false); I2C1.sclPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); I2C1.sclPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric5"; SPI1.$name = "SPI_DRAIN"; SPI1.chipSelect = ["1"]; SPI1.direction = "PICO"; SPI1.peripheral.$assign = "SPI0"; SPI1.peripheral.mosiPin.$assign = "PA5"; SPI1.sclkPinConfig.direction = scripting.forceWrite("OUTPUT"); SPI1.sclkPinConfig.onlyInternalResistor = scripting.forceWrite(false); SPI1.sclkPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); SPI1.sclkPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric6"; SPI1.mosiPinConfig.direction = scripting.forceWrite("OUTPUT"); SPI1.mosiPinConfig.hideOutputInversion = scripting.forceWrite(false); SPI1.mosiPinConfig.onlyInternalResistor = scripting.forceWrite(false); SPI1.mosiPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); SPI1.mosiPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric7"; SPI1.cs1PinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric10"; UART1.$name = "UART_0"; UART1.targetBaudRate = 57600; UART1.peripheral.$assign = "UART0"; UART1.peripheral.rxPin.$assign = "PA9"; UART1.peripheral.txPin.$assign = "PA8"; UART1.txPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric0"; UART1.rxPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric1"; UART2.targetBaudRate = 57600; UART2.stopBits = "TWO"; UART2.$name = "UART_HDQ"; UART2.rxFifoThreshold = "DL_UART_RX_FIFO_LEVEL_ONE_ENTRY"; UART2.txFifoThreshold = "DL_UART_TX_FIFO_LEVEL_3_4_EMPTY"; UART2.enableFIFO = true; UART2.enabledInterrupts = ["RX"]; UART2.peripheral.$assign = "UART1"; UART2.peripheral.rxPin.$assign = "PA1"; UART2.peripheral.txPin.$assign = "PA0"; UART2.txPinConfig.direction = scripting.forceWrite("OUTPUT"); UART2.txPinConfig.hideOutputInversion = scripting.forceWrite(false); UART2.txPinConfig.onlyInternalResistor = scripting.forceWrite(false); UART2.txPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); UART2.txPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric2"; UART2.rxPinConfig.hideOutputInversion = scripting.forceWrite(false); UART2.rxPinConfig.onlyInternalResistor = scripting.forceWrite(false); UART2.rxPinConfig.passedPeripheralType = scripting.forceWrite("Digital"); UART2.rxPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric3"; ProjectConfig.deviceSpin = "MSPM0L1306"; ProjectConfig.genLibDrivers = true; scripting.suppress("Migrating requires going through the Switch Board or Device menu in the Device View section\\.", ProjectConfig, "deviceSpin"); /** * These are the reserved peripherals and settings in this configuration */ const iADC1 = scripting.addPeripheral("ADC"); iADC1["0"].$used = false; iADC1["1"].$used = false; iADC1["2"].$used = false; iADC1["3"].$used = false; iADC1["4"].$used = false; iADC1["6"].$used = false; iADC1["7"].$used = false; iADC1["8"].$used = false; iADC1["9"].$used = false; iADC1.$name = "MyADC1"; iADC1.$assignAllowConflicts = "ADC0"; /** * Pinmux solution for unlocked pins/peripherals. This ensures that minor changes to the automatic solver in a future * version of the tool will not impact the pinmux you originally saw. These lines can be completely deleted in order to * re-solve from scratch. */ ADC121.peripheral.$suggestSolution = ""; Board.peripheral.$suggestSolution = "DEBUGSS"; Board.peripheral.swclkPin.$suggestSolution = "PA20"; Board.peripheral.swdioPin.$suggestSolution = "PA19"; SPI1.peripheral.sclkPin.$suggestSolution = "PA6"; SPI1.peripheral.cs1Pin.$suggestSolution = "PA3"; SYSCTL.peripheral.$suggestSolution = "SYSCTL"; iADC1["5"].$suggestSolution = "PA21";