| appsfpga Project Status (11/30/2018 - 13:11:51) | |||
| Project File: | discovery4100.xise | Parser Errors: | No Errors |
| Module Name: | appsfpga | Implementation State: | Programming File Generated |
| Target Device: | xc5vlx50-2ff1153 |
|
No Errors |
| Product Version: | ISE 14.5 |
|
799 Warnings (155 new) |
| Design Goal: | Balanced |
|
All Signals Completely Routed |
| Design Strategy: | Xilinx Default (unlocked) |
|
All Constraints Met |
| Environment: | System Settings |
|
0 (Timing Report) |
| Device Utilization Summary | [-] | ||||
| Slice Logic Utilization | Used | Available | Utilization | Note(s) | |
| Number of Slice Registers | 2,136 | 28,800 | 7% | ||
| Number used as Flip Flops | 2,136 | ||||
| Number of Slice LUTs | 1,615 | 28,800 | 5% | ||
| Number used as logic | 1,601 | 28,800 | 5% | ||
| Number using O6 output only | 1,387 | ||||
| Number using O5 output only | 64 | ||||
| Number using O5 and O6 | 150 | ||||
| Number used as Memory | 9 | 7,680 | 1% | ||
| Number used as Shift Register | 9 | ||||
| Number using O6 output only | 9 | ||||
| Number used as exclusive route-thru | 5 | ||||
| Number of route-thrus | 68 | ||||
| Number using O6 output only | 68 | ||||
| Number of occupied Slices | 966 | 7,200 | 13% | ||
| Number of LUT Flip Flop pairs used | 2,828 | ||||
| Number with an unused Flip Flop | 692 | 2,828 | 24% | ||
| Number with an unused LUT | 1,213 | 2,828 | 42% | ||
| Number of fully used LUT-FF pairs | 923 | 2,828 | 32% | ||
| Number of unique control sets | 87 | ||||
| Number of slice register sites lost to control set restrictions |
119 | 28,800 | 1% | ||
| Number of bonded IOBs | 258 | 560 | 46% | ||
| Number of LOCed IOBs | 255 | 258 | 98% | ||
| IOB Master Pads | 72 | ||||
| IOB Slave Pads | 72 | ||||
| Number of BlockRAM/FIFO | 33 | 48 | 68% | ||
| Number using BlockRAM only | 33 | ||||
| Number of 36k BlockRAM used | 32 | ||||
| Number of 18k BlockRAM used | 2 | ||||
| Total Memory used (KB) | 1,188 | 1,728 | 68% | ||
| Number of BUFG/BUFGCTRLs | 7 | 32 | 21% | ||
| Number used as BUFGs | 7 | ||||
| Number of OSERDESs | 91 | ||||
| Number of PLL_ADVs | 2 | 6 | 33% | ||
| Average Fanout of Non-Clock Nets | 3.85 | ||||
| Performance Summary | [-] | |||
| Final Timing Score: | 0 (Setup: 0, Hold: 0, Component Switching Limit: 0) | Pinout Data: | Pinout Report | |
| Routing Results: | All Signals Completely Routed | Clock Data: | Clock Report | |
| Timing Constraints: | All Constraints Met | |||
| Detailed Reports | [-] | |||||
| Report Name | Status | Generated | Errors | Warnings | Infos | |
| Synthesis Report | Current | Fri Nov 30 13:09:43 2018 | 0 | 599 Warnings (151 new) | 222 Infos (11 new) | |
| Translation Report | Current | Fri Nov 30 13:09:51 2018 | 0 | 4 Warnings (0 new) | 4 Infos (0 new) | |
| Map Report | Current | Fri Nov 30 13:10:36 2018 | 0 | 132 Warnings (2 new) | 14 Infos (1 new) | |
| Place and Route Report | Current | Fri Nov 30 13:11:03 2018 | 0 | 24 Warnings (0 new) | 1 Info (0 new) | |
| Power Report | ||||||
| Post-PAR Static Timing Report | Current | Fri Nov 30 13:11:14 2018 | 0 | 38 Warnings (0 new) | 4 Infos (0 new) | |
| Bitgen Report | Current | Fri Nov 30 13:11:44 2018 | 0 | 2 Warnings (2 new) | 1 Info (0 new) | |
| Secondary Reports | [-] | ||
| Report Name | Status | Generated | |
| WebTalk Report | Out of Date | Fri Nov 30 13:11:45 2018 | |
| WebTalk Log File | Out of Date | Fri Nov 30 13:11:51 2018 | |