[15:48:16.601]收←◆In Bootloader: v10.0 Debug opened on URT0 \0Fetching data from EEPROM device 3280 bytes [15:48:16.856]收←◆eeprom: EEPROM content is valid EEPROM: Initializing Slave EEPROM: 3280 bytes [15:48:17.111]收←◆sysmon: System Startup State From AppCfg is 0 sysmon: Notify uC ASIC is running. sysmon: 1.8V power enabled via PMD [15:48:17.159]收←◆ Serial Flash NVM = 0xEFCF sysmon: Low-power mode change cc = 1 sysmon: Memory test cc = 1 sysmon: System mailbox ID = f7ff6670 API version: 0a.01.01 App version: 0a.01.01 ASIC ID: 50 ASIC Configuration: 4422 Configuration layout versions: Seq Map: 44.21.0021 SW Map: 44.21.0000 EEPROM: 10.01.0001 DMD_Init - Complete *****Through DDP_Init cw & seq***** projectorCtl: Opening projector control on [15:48:17.222]收←◆USB illumination: Starting SSI Initialization... Configuring PWM Driver... PWM Driver initialized... Setting PWM Drive Levels to 0... Configuring Sensor. Type = 1. Initializing CCI configuration... SSI_Calibration EE_GetVAR command Successful... SSI initialization complete illumination: DDP_ILLUMINATION_TYPE_SSI illum_Init Completed sysmon: Through _sysReset sysmon: System Startup State From AppCfg is 0 sysEvent: SYSEVENT_START sysmon: MASTER ASIC Sysmon: Transitioning to normal run mode datapathf: StopCurrentOperation complete systemmode: There are 4 defined SDED \0 [15:48:17.254]收←◆odes datapathf: Transition to SUSPENDED systemmode: TwoD System Mode Table Created systemmode: HighSpeed System Mode Table Created systemmode: XPR System Mode Table Created systemmode: ThreeD System Mode Table Created DMD_Init - Complete DMD_Power On... ******** DMD_DEVICE_ID 152 ******** ** [15:48:17.301]收←◆****** DMD_FUSE_ID 7 ******** source: EEPROM defined DMD_ConfigDMDReg for HEP DMD source: SetUserSFGColor = 0 source: DisplaySFG Color = 0 source: DisplaySFG size = 960 x 1080 [15:48:17.344]收←◆illumination: Transition DMD to operating mode illumination: Enabling SSI Driver... [15:48:18.537]收←◆API: Degamma Transfer to XPR FPGA Complete pictcont: Set gamma 0 datapathf: autolock initialization passed digcontrolf: Cfg complete digcontrolf: Init complete digcontrolf: powerNormal complete datapathf: dig powerNormal datapath_SourceDetectMode is AUTOLOCK pictcont: Setting the new system mode_num 0 pictcont: Disable BrilliantColor pictcont: pictcont_SSI_CompleteSystemMode completed pictcont: pictcont_CompleteSystemMode completed pictcont: Setting the new system mode_num 0 completed after 0 ms datapath: Set the default system mode Num: 0 complete [15:48:18.605]收←◆source: SPLASH_LoadImage reload addresses: 0xf92d0880, 0xf7ff3c18 [15:48:18.669]收←◆source: SPLASH_LoadImage addresses: 0xf92d0880, 0xffffffff source: Loading RGB -> RGB CSC table source: DisplaySplash size = 992 x 1080 datapathf: SplashAtStartup is enabled - displaying SPLASH [15:48:18.792]收←◆dispfmt: minPan, pan, maxPan:0, 0, 0 data = { 992, 0, 992 } dispfmt: minScan, Scan, maxScan:0, 0, 0 data = { 1080, 0, 1080 } datapathf: XPR FPGA power normal datapathf: XPR FPGA Type is 1 datapathf: FPGAcontrol_UHD_XPRInit FPGAcontrol: FPGAcontrol_UHD_XPRInit - UHD Type = 0 [15:48:19.845]收←◆FPGA XPR Read Values A,B: 68065842 , 9a806390 FPGA XPR write Values A,B: 2e709be4 , 6314a71 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 228 FPGA Read Back successful , data 2 : 155 FPGA Read Back successful , data 3 : 112 FPGA Read Back successful , data 4 : 46 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 113 FPGA Read Back successful , data 2 : 74 FPGA Read Back successful , data 3 : 49 FPGA Read Back successful , data 4 : 6 FPGAcontrol: FPGAcontrol_UHD_XPRInit - FPGA initialization complete [15:48:21.397]收←◆API: Degamma Transfer to XPR FPGA Complete FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 0 FPGA Read Back successful , data 2 : 15 FPGA Read Back successful , data 3 : 112 FPGA Read Back successful , data 4 : 8 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 0 FPGA Read Back successful , data 2 : 15 FPGA Read Back successful , data 3 : 112 FPGA Read Back successful , data 4 : 8 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 112 FPGA Read Back successful , data 2 : 8 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 128 FPGA Read Back successful , data 2 : 7 FPGA Read Back successful , data 3 : 56 FPGA Read Back successful , data 4 : 4 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 0 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 240 FPGA Read Back successful , data 4 : 4 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 224 FPGA Read Back successful , data 2 : 9 FPGA Read Back successful , data 3 : 230 FPGA Read Back successful , data 4 : 10 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 31 FPGA Read Back successful , data 2 : 5 FPGA Read Back successful , data 3 : 15 FPGA Read Back successful , data 4 : 10 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 255 FPGA Read Back successful , data 2 : 14 FPGA Read Back successful , data 3 : 255 FPGA Read Back successful , data 4 : 14 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 16 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 5 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 16 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 5 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 64 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 17 FPGA Read Back successful , data 3 : 17 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 18 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 56 FPGA Read Back successful , data 2 : 4 FPGA Read Back successful , data 3 : 160 FPGA Read Back successful , data 4 : 7 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 56 FPGA Read Back successful , data 2 : 4 FPGA Read Back successful , data 3 : 160 FPGA Read Back successful , data 4 : 7 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Rea [15:48:21.746]收←◆d Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 56 FPGA Read Back successful , data 2 : 4 FPGA Read Back successful , data 3 : 240 FPGA Read Back successful , data 4 : 1 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 4 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 25 FPGA Read Back successful , data 2 : 80 FPGA Read Back successful , data 3 : 64 FPGA Read Back successful , data 4 : 1 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 3 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 15 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 15 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 49 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 128 FPGA Read Back successful , data 2 : 7 FPGA Read Back successful , data 3 : 224 FPGA Read Back successful , data 4 : 3 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 230 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 0 FPGA Read Back successful , data 2 : 1 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 1 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 0 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGAcontrol: FPGAcontrol_UHD_XPROnConfig complete FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 31 FPGA Read Back successful , data 2 : 0 FPGA Read Back successful , data 3 : 0 FPGA Read Back successful , data 4 : 0 FPGA Write successful, returned 1 FPGA Read Back successful , data 1 : 1 FPGA Read Back successful , data 2 : 16 FPGA Read Back successful , data 3 : 17 FPGA Read Back successful , data 4 : 0 datapathf: datapath_ConfigFPGAatStartup complete - isUHD = 1 refCmdI2C: Batch file executing... batchFileIndex = 0 batch file address f93a1d50 refCmdI2C: Reached the batch_endaddr f93a1d50 sysmon : AUTOINIT Batchfile execution Complete datapathf: Transition to SPLASH_AT_STARTUP illumination: DMD Unparked [15:48:21.846]收←◆illumination: Setting SSI Currents on Primary Ports. illumination: Setting SSI Currents on Secondary Ports. illumination: Enabling SSI Illuminators. illumination: Transition Illumination to operating mode sysmon: Transition to normal run mode complete [15:48:26.844]收←◆source: DisplaySFG Color = 0 source: DisplaySFG size = 960 x 1080 datapathf: Transition to BEGIN_SCAN digcontrolf: Input Video Stable datapath_SourceDetectMode is AUTOLOCK digcontrolf: ConfigureForSearch complete datapathf: Transition to LOOK_FOR_SYNCS [15:48:26.956]收←◆ALC: 1 1813 AL_MODE_DETECT [15:48:28.263]收←◆Event: Source No Syncs on channel