[12:54:08.043]收←◆In Bootloader: v10.0 Debug opened on URT0 \0Fetching data from EEPROM device 3280 bytes [12:54:08.283]收←◆ee [12:54:08.304]收←◆prom: EEPROM content is valid EEPROM: Initializing Slave EEPROM: 3280 bytes [12:54:08.554]收←◆sysmon: System Startup State From AppCfg is 0 sysmon: Notify uC ASIC is running. sysmon: 1.8V power enabled via PMD [12:54:08.613]收←◆ Serial Flash NVM = 0xEFCF sysmon: Low-power mode change cc = 1 sysmon: Memory test cc = 1 sysmon: System mailbox ID = f7ff6670 API version: 0a.01.01 App version: 0a.01.01 ASIC ID: 50 ASIC Configuration: 4422 Configuration layout versions: Seq Map: 44.21.0021 SW Map: 44.21.0000 EEPROM: 10.01.0001 DMD_Init - Complete *****Through DDP_Init cw & seq***** projectorCtl: Opening projector control [12:54:08.670]收←◆on USB illumination: Starting SSI Initialization... Configuring PWM Driver... PWM Driver initialized... Setting PWM Drive Levels to 0... Configuring Sensor. Type = 1. Initializing CCI configuration... SSI_Calibration EE_GetVAR command Successful... SSI initialization complete illumination: DDP_ILLUMINATION_TYPE_SSI illum_Init Completed sysmon: Through _sysReset sysmon: System Startup State From AppCfg is 0 sysEvent: SYSEVENT_START sysmon: MASTER ASIC Sysmon: Transitioning to normal run mode datapathf: StopCurrentOperation complete systemmode: There are 4 defined SDED \0 [12:54:08.710]收←◆odes datapathf: Transition to SUSPENDED systemmode: TwoD System Mode Table Created systemmode: HighSpeed System Mode Table Created systemmode: XPR System Mode Table Created systemmode: ThreeD System Mode Table Created DMD_Init - Complete DMD_Power On... ******** DMD_DEVICE_ID 152 ******** [12:54:08.759]收←◆******** DMD_FUSE_ID 7 ******** source: EEPROM defined DMD_ConfigDMDReg for HEP DMD source: SetUserSFGColor = 0 source: DisplaySFG Color = 0 source: DisplaySFG size = 960 x 1080 [12:54:08.805]收←◆illumination: Transition DMD to operating mode illumination: Enabling SSI Driver... [12:54:09.029]收←◆API: Degamma Transfer to XPR FPGA Complete pictcont: Se [12:54:09.066]收←◆t gamma 0 datapathf: autolock initialization passed digcontrolf: Cfg complete digcontrolf: Init complete digcontrolf: powerNormal complete datapathf: dig powerNormal datapath_SourceDetectMode is AUTOLOCK pictcont: Setting the new system mode_num 0 [12:54:09.137]收←◆pictcont: Disable BrilliantColor pictcont: pictcont_SSI_CompleteSystemMode completed pictcont: pictcont_CompleteSystemMode completed pictcont: Setting the new system mode_num 0 completed after 0 ms datapath: Set the default system mode Num: 0 complete [12:54:09.209]收←◆source: SPLASH_LoadImage reload addresses: 0xf92d0880, 0xf7ff3c18 [12:54:09.241]收←◆source: S [12:54:09.273]收←◆PLASH_LoadImage addresses: 0xf92d0880, 0xffffffff source: Loading RGB -> RGB CSC table source: DisplaySplash size = 992 x 1080 datapathf: SplashAtStartup is enabled - displaying SPLASH [12:54:09.336]收←◆dispfmt: minPan, pan, maxPan:0, 0, 0 [12:54:09.378]收←◆ data = { 992, 0, 992 } dispfmt: minScan, Scan, maxScan:0, 0, 0 data = { 1080, 0, 1080 } datapathf: XPR FPGA power normal datapathf: XPR FPGA Type is 1 datapathf: FPGAcontrol_UHD_XPRInit FPGAcontrol: FPGAcontrol_UHD_XPRInit - UHD Type = 0 [12:54:09.907]收←◆FPGAcontrol: FPGAcontrol_UHD_XPRInit - INITA_READ Failed datapathf: FPGA not ready or Keying FAILED refCmdI2C: Batch file executing... batchFileIndex = 0 batch file address f93a1d50 refCmdI2C: Reached the batch_endaddr f93a1d50 sysmon : AUTOINIT Batchfile execution Complete datapathf: Transition to SPLASH_AT_STARTUP illumination: DMD Unparked [12:54:10.241]收←◆illumination: Setting SSI Currents on Primary Ports. illumination: Setting SSI Currents on Secondary Ports. illumination: Enabling SSI Illuminators. illumination: Transition Illumination to operating mode sysmon: Transition to normal run mode complete [12:54:14.946]收←◆source: DisplaySFG Color = 0 source: DisplaySFG size = 960 x 1080 datapathf: Transition to BEGIN_SCAN digcontrolf: Input Video Stable datapath_SourceDetectMode is AUTOLOCK digcontrolf: ConfigureForSearch complete datapathf: Transition to LOOK_FOR_SYNCS [12:54:15.058]收←◆ALC: 0 1559 AL_CHANNEL_RESET