---------------------------------------- Debug opened on URT0 I2C Port 1 initialized as Master port I2C Port 2 initialized as Master port I2C Port 0 initialized as Slave port eeprom: Content validated Cal data block CWLamp not in EEPROM : Using data from flash Cal data block SSI not in EEPROM : Using data from flash Cal data block ADC not in EEPROM : Using data from flash Cal data block WpcSensor present in EEPROM. Data version = 4 Cal data block WpcBrightness present in EEPROM. Data version = 4 Cal data block XPR present in EEPROM. Data version = 4 Cal data block XPRWaveform not in EEPROM : Using data from flash Cal data block EdgeBlend present in EEPROM. Data version = 0 Cal data block SurfaceCorrection won't fit in EEPROM : Using data from flash Cal data block SurfaceCorrection not in EEPROM : Using data from flash Cal data block BlendMap won't fit in EEPROM : Using data from flash Cal data block BlendMap not in EEPROM : Using data from flash API version: 4.4.0.0.0.0 App version: 4.4.0.0.0.0 sysmon: URT Cmd Handlerfailed to start pca9539: Error - iox failure. APIcc = -7 IT6807 - Configuring IT680x... digcontrol: Cfg complete digcontrol: Decoder 2 powerStandby complete digcontrol: Decoder 5 powerStandby complete datapath: PowerStandby Complete.. sysmon: DLPA100 not present illumination: Starting SSI Initialization... Configured SSI Driver Type = 0. Configuring sensor failed : -6. Initializing WPC configuration... SSI initialization failed. Sysmon: Transition to normal operating mode Initializing WPC Failed: -6 Initializing WPC calibration data Passed... Initializing WPC Brightness Table Failed: 0 datapath: autolock initialization passed digcontrol.c : line - 194 : digcontrol_powerNormal() iox_edid_init() failed digcontrol: powerNormal failed digcontrol.c : line - 194 : digcontrol_powerNormal() iox_edid_init() failed digcontrol: powerNormal fai led digcontrol: powerNormal complete datapath: dig, adc, dec powerNormal source: SetUserSFGColor = 1 source: SPLASH address: 0x1053f2cc source: DisplaySplash size = 3840 x 2160 Blank screen is set to splash dispfmt_CalculateDisplayArea: X, Y, Width, Height = 0, 0, 3840, 2160 dispfmt: minPan, pan, maxPan:0, 0, 0 data = { 3840, 0, 3840 } d ispfmt: minScan, scan, maxScan:0, 0, 0 data = { 2160, 0, 2160 } dispfmt_CalculateCroppedArea: X, Y, Width, Height = 0, 0, 3840, 2160 dispfmt:apply_disp: activeSource = 2, dispSrc = 2 datapath: Transition to IDLING on Vx1(ITE0) dispfmt_ConfigManualWarp: Config warping failed with error code -16 9 dispfmt_CalculateDisplayArea: X, Y, Width, Height = 0, 0, 3840, 2160 dispfmt: minPan, pan, maxPan:0, 0, 0 data = { 3840, 0, 3840 } dispfmt: minScan, scan, maxScan:0, 0, 0 data = { 2160, 0, 2160 } dispfmt_CalculateCroppedArea: X, Y, Width, Height = 0, 0, 3840, 2160 dispfmt:apply_disp: activeSource = 2, dispSrc = 2 [Actuator Type]: 0 [AWC WG Auto-Offset]: 0 Actuator Type: 0 Unipolar: 0 XPR Param in EEPROM: MAtch Signature XPR 4 Way Orientation number: 6 XPR: Act subframe order: 2 1 3 0 signature matched getting data from EEPROM SUCCESS: Product Configuration Valid, System Unlocked Controller Info: Id = 0x01030059, Name = DLPC7540 DMD Info: DeviceId = 0x600D0096, FuseId = 0x00070008, FuseBitString = 00010000111111111, Name = DLP650TE_ECD_p65_UHD illumination: Enabling SSI Driver... sysmon: Transition to normal mode complete sysmon: Completed _sysReset sysmon: Init Complete Startup Logo display time completed - 3090 milliseconds. Starting connector scan ------------------- SCANNING CONNECTOR : Vx1(ITE0) ---------------- Warning: No AFE1000/HW communcation found while attempting to place stand-by (However connector table s eem to have a VGA entry) IT6807 - iteState is ITE_POWERUP digcontrol: Decoder 5 powerStandby complete datapath: Transition to SCANNING on Vx1(ITE0) digcontrol: ConfigureForSearch complete Event: Source Change Detected on channel Event: DSM Locked on channel digcontrol: FillSourceConfig - srcConfig: TotalArea.PixelsPerLine - 1344, TotalArea.LinesPerFrame - 806, ActiveArea.FirstPixel - 296, ActiveArea.FirstLine - 35, ActiveArea.PixelsPerLine - 1024, ActiveArea.LinesPerFrame - 768, PixelClockFreqInkHz - 65000, inputFrameRate - 60, srcColorType - RGB. srcConfig->IsInterlaced - FALSE, digcontrol: FillSourceConfig comp lete Is3D = FALSE dispfmt: DEI Disabled, Field Scaling Disabled dispfmt: Input frame rate is 60Hz dispfmt: input resolution: 1024 x 768 dispfmt_CalculateDisplayArea: X, Y, Width, Height = 0, 0, 3840, 2160 dispfmt: minPan, pan, maxPan:0, 0, 0 data = { 1024, 0, 1024 } dispfmt: minScan, scan, maxScan:0, 0, 0 data = { 768, 0, 768 } dispfmt_CalculateCroppedArea: X, Y, Width, Height = 0, 0, 1024, 768 dispfmt:apply_disp: activeSource = 0, dispSrc = 0 ******* Try to set Color Profile 0 ******* pictcont: Active Display is 0 pictcont: Set White Peaking: 0 pictcont: Set gamma 0 pictcont: Sharpness 16 pictcont: cscIndex 0 pictcont: tableIndex 0 datapath: Transition to MONITORING on Vx1(ITE0)