Warning: ethernet@e000b000 (eth0) using random MAC address - 8e:46:f3:b5:70:eb eth0: ethernet@e000b000 Hit any key to stop autoboot: 0 SD/MMC found on device... reading uEnv.txt 303 bytes read in 19 ms (14.6 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... Copying Linux from SD to RAM... reading uImage 4524760 bytes read in 399 ms (10.8 MiB/s) reading devicetree.dtb 23217 bytes read in 111 ms (204.1 KiB/s) ## Booting kernel from Legacy Image at 03000000 ... Image Name: Linux-4.14.0-xilinx-v2018.3 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4524696 Bytes = 4.3 MiB Load Address: 00008000 Entry Point: 00008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 02a00000 Booting using the fdt blob at 0x2a00000 Loading Kernel Image ... OK Loading Device Tree to 1fff7000, end 1ffffab0 ... OK Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 4.14.0-xilinx-v2018.3 (oe-user@oe-host) (gcc version 8.2.0 (GCC)) #1 SMP PREEMPT Thu Mar 5 01:54:27 UTC 2020 CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt: Machine model: MSP-Linux-2018.3 Memory policy: Data cache writealloc cma: Reserved 128 MiB at 0x23c00000 random: fast init done percpu: Embedded 16 pages/cpu @e3617000 s35084 r8192 d22260 u65536 Built 1 zonelists, mobility grouping on. Total pages: 177800 Kernel command line: console=ttyPS0,115200 mem=700M root=/dev/mmcblk0p2 rw rootwait earlyprintk PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 566640K/716800K available (7168K kernel code, 304K rwdata, 1916K rodata, 1024K init, 165K bss, 19088K reserved, 131072K cma-reserved, 0K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xec000000 - 0xff800000 ( 312 MB) lowmem : 0xc0000000 - 0xebc00000 ( 700 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0800000 (8160 kB) .init : 0xc0b00000 - 0xc0c00000 (1024 kB) .data : 0xc0c00000 - 0xc0c4c3e0 ( 305 kB) .bss : 0xc0c4c3e0 - 0xc0c757ec ( 166 kB) Preemptible hierarchical RCU implementation. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2. Tasks RCU enabled. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 efuse mapped to ec000000 slcr mapped to ec002000 L2C: platform modifies aux control register: 0x72360000 -> 0x72760000 L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000 L2C-310 erratum 769419 enabled L2C-310 enabling early BRESP for Cortex-A9 L2C-310 full line of zeros enabled for Cortex-A9 L2C-310 ID prefetch enabled, offset 1 lines L2C-310 dynamic clock gating enabled, standby mode enabled L2C-310 cache controller enabled, 8 ways, 512 kB L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001 zynq_clock_init: clkc starts at ec002100 Zynq clock init sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns Switching to timer-based delay loop, resolution 3ns clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns timer #0 at ec00a000, irq=17 Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) CPU: Testing write buffer coherency: ok missing device node for CPU 1 CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x100000 - 0x100060 Hierarchical SRCU implementation. smp: Bringing up secondary CPUs ... CPU1: failed to boot: -1 smp: Brought up 1 node, 1 CPU SMP: Total of 1 processors activated (666.66 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 512 (order: 3, 32768 bytes) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor menu hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0xec040000 zynq-pinctrl 700.pinctrl: zynq pinctrl initialized e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 25, base_baud = 6249999) is a xuartps console [ttyPS0] enabled vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb usb_phy_generic usb_phy@0: usb_phy@0 supply vcc not found, using dummy regulator media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered EDAC MC: Ver: 3.0.0 FPGA manager framework fpga-region fpga-full: FPGA Region probed Advanced Linux Sound Architecture Driver Initialized. clocksource: Switched to clocksource arm_global_timer NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing. hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available workingset: timestamp_bits=30 max_order=18 bucket_order=0 jffs2: version 2.2. (NAND) (SUMMARY) c 2001-2006 Red Hat, Inc. io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) io scheduler mq-deadline registered io scheduler kyber registered dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330 dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16 brd: module loaded loop: module loaded libphy: Fixed MDIO Bus: probed CAN device driver interface libphy: MACB_mii_bus: probed macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 27 (00:0a:35:00:1e:53) TI DP83867 e000b000.ethernet-ffffffff:0c: attached PHY driver [TI DP83867] (mii_bus:phy_addr=e000b000.ethernet-ffffffff:0c, irq=POLL) e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k e1000e: Copyright(c) 1999 - 2015 Intel Corporation. ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ehci-pci: EHCI PCI platform driver usbcore: registered new interface driver usb-storage i2c /dev entries driver IR NEC protocol handler initialized IR RC5(x/sz) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR SANYO protocol handler initialized IR Sharp protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR XMP protocol handler initialized cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer at ec142000 with timeout 10s EDAC MC: ECC not enabled Xilinx Zynq CpuIdle Driver started sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA mmc0: new high speed SDHC card at address 1234 mmcblk0: mmc0:1234 SA08G 7.22 GiB mmcblk0: p1 p2 p3 p4 < p5 p6 p7 > mmc1: SDHCI controller on e0101000.mmc [e0101000.mmc] using ADMA ledtrig-cpu: registered to indicate activity on CPUs usbcore: registered new interface driver usbhid sdhci-arasan e0101000.mmc: card claims to support voltages below defined range usbhid: USB HID core driver fpga_manager fpga0: Xilinx Zynq FPGA Manager registered NET: Registered protocol family 10 mmc1: new high speed SDIO card at address 0001 Segment Routing with IPv6 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 can: controller area network core (rev 20170425 abi 9) NET: Registered protocol family 29 wl18xx_driver wl18xx.0.auto: Direct firmware load for ti-connectivity/wl1271-nvs.bin failed with error -2 wl18xx_driver wl18xx.0.auto: Direct firmware load for ti-connectivity/wl18xx-conf.bin failed with error -2 wlcore: ERROR could not get configuration binary ti-connectivity/wl18xx-conf.bin: -2 wlcore: WARNING falling back to default config can: raw protocol (rev 20170425) can: broadcast manager protocol (rev 20170425 t) can: netlink gateway (rev 20170425) max_hops=1 Registering SWP/SWPB emulation handler hctosys: unable to open rtc device (rtc0) of_cfs_init of_cfs_init: OK ALSA device list: No soundcards found. EXT4-fs (mmcblk0p2): couldn't mount as ext3 due to feature incompatibilities EXT4-fs (mmcblk0p2): warning: mounting fs with errors, running e2fsck is recommended EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:2. devtmpfs: mounted Freeing unused kernel memory: 1024K wl1271_sdio mmc1:0001:2: sdio write failed (-84) systemd[1]: System time before build time, advancing clock. systemd[1]: Failed to insert module 'autofs4': No such file or directory systemd[1]: systemd 239 running in system mode. (-PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) systemd[1]: Detected architecture arm. Welcome to Poky (Yocto Project Reference Distro) 2.6.3 (thud)! systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) systemd[1]: Created slice system-serial\x2dgetty.slice. [ OK ] Created slice system-serial\x2dgetty.slice. systemd[1]: Reached target Host and Network Name Lookups. [ OK ] Reached target Host and Network Name Lookups. systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ OK ] Started Dispatch Password Requests to Console Directory Watch. systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ OK ] Listening on Syslog Socket. [ OK ] Created slice User and Session Slice. [ OK ] Reached target Slices. [ OK ] Listening on Journal Socket. Starting Remount Root and Kernel File Systems... [ OK ] Created slice system-getty.slice. EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) Starting Apply Kernel Variables... Mounting Kernel Debug File System... [ OK ] Listening on initctl Compatibility Named Pipe. [ OK ] Reached target Swap. Mounting Temporary Directory (/tmp)... Mounting Kernel Configuration File System... [ OK ] Listening on Journal Socket (/dev/log). Starting Journal Service... [ OK ] Reached target Remote File Systems. [ OK ] Listening on udev Control Socket. Starting udev Coldplug all Devices... [ OK ] Started Forward Password Requests to Wall Directory Watch. [ OK ] Reached target Paths. [ OK ] Started Journal Service. [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Started Apply Kernel Variables. [ OK ] Mounted Kernel Debug File System. [ OK ] Mounted Temporary Directory (/tmp). [ OK ] Mounted Kernel Configuration File System. Starting Create Static Device Nodes in /dev... Starting Flush Journal to Persistent Storage... [ OK ] Started Create Static Device Nodes in /dev. [ OK ] Reached target Local File Systems (Pre). Mounting /var/volatile... [ OK ] Reached target Containers. Starting udev Kernel Device Manager... [ OK ] Mounted /var/volatile. systemd-journald[767]: Received request to flush runtime journal from PID 1 Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. [ OK ] Started udev Coldplug all Devices. [ OK ] Started udev Kernel Device Manager. [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started Load/Save Random Seed. Starting Create Volatile Files and Directories... [ OK ] Started Create Volatile Files and Directories. Starting Network Service... Starting Update UTMP about System Boot/Shutdown... Starting Network Time Synchronization... [ OK ] Found device /dev/ttyPS0. [ OK ] Started Network Service. [ OK ] Started Network Time Synchronization. [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Reached target System Time Synchronized. [ OK ] Reached target System Initialization. Starting sshd.socket. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Timers. [ OK ] Listening on sshd.socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. Starting Telephony service... [ OK ] Started System Logging Service. [ OK ] Started Kernel Logging Service. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyPS0. [ OK ] Started D-Bus System Message Bus. Starting Connection service... Starting Login Service... [ OK ] Started Login Service. [ OK ] Started Telephony service. [ OK ] Started Connection service. [ OK ] Reached target Network. EXT4-fs error (device mmcblk0p2): ext4_mb_generate_buddy:756: group 17, block bitmap and bg descriptor inconsistent: 17 vs 20 free clusters Starting WPA supplicant... IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready Starting Hostname Service... [ OK ] Started WPA supplicant. [ OK ] Started Hostname Service.