[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.69-g89d085d1a4 (gcc version 6.4.0 (GCC) ) #4 PREEMPT Fri May 25 13:01:13 CDT 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: xxx [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] free_area_init_node: node 0, pgdat c0c434a4, node_mem_map dcb61000 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyS0,115200 ramdisk_size=327680 root=/dev/ram0 rw rootfstype=ext2 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 417340K/524288K available (7168K kernel code, 279K rwdata, 2416K rodata, 1024K init, 287K bss, 57796K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0800000 (8160 kB) [ 0.000000] .init : 0xc0b00000 - 0xc0c00000 (1024 kB) [ 0.000000] .data : 0xc0c00000 - 0xc0c45c70 ( 280 kB) [ 0.000000] .bss : 0xc0c45c70 - 0xc0c8d9f4 ( 288 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 26000000 Hz [ 0.000015] sched_clock: 32 bits at 26MHz, resolution 38ns, wraps every 82595524588ns [ 0.000034] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 73510017198 ns [ 0.000044] OMAP clocksource: timer1 at 26000000 Hz [ 0.000201] clocksource_probe: no matching clocksources found [ 0.000375] Console: colour dummy device 80x30 [ 0.000417] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089143] pid_max: default: 32768 minimum: 301 [ 0.089259] Security Framework initialized [ 0.089300] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089309] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090139] CPU: Testing write buffer coherency: ok [ 0.090526] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091385] EFI services will not be available. [ 0.092790] devtmpfs: initialized [ 0.104034] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.104423] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.104450] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.108122] pinctrl core: initialized pinctrl subsystem [ 0.109595] NET: Registered protocol family 16 [ 0.111574] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.126825] omap_hwmod: debugss: _wait_target_disable failed [ 0.219139] cpuidle: using governor ladder [ 0.249129] cpuidle: using governor menu [ 0.253617] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.254003] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.255483] OMAP GPIO hardware version 0.1 [ 0.256349] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.256692] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.258805] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.259295] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.261376] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.261705] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.270665] No ATAGs? [ 0.270690] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.307544] edma 49000000.edma: TI EDMA DMA engine driver [ 0.307865] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.308233] of_get_named_gpiod_flags: parsed 'gpio' property of node '/fixedregulator@1[0]' - status (0) [ 0.311365] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/myi2c1_pins_default, deferring probe [ 0.311499] media: Linux media interface: v0.10 [ 0.311559] Linux video capture interface: v2.00 [ 0.311602] pps_core: LinuxPPS API ver. 1 registered [ 0.311610] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.311641] PTP clock support registered [ 0.311680] EDAC MC: Ver: 3.0.0 [ 0.312785] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.313129] Advanced Linux Sound Architecture Driver Initialized. [ 0.314424] clocksource: Switched to clocksource timer1 [ 0.325342] NET: Registered protocol family 2 [ 0.326140] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.326195] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.326242] TCP: Hash tables configured (established 4096 bind 4096) [ 0.326328] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.326346] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.326488] NET: Registered protocol family 1 [ 0.326933] RPC: Registered named UNIX socket transport module. [ 0.326947] RPC: Registered udp transport module. [ 0.326953] RPC: Registered tcp transport module. [ 0.326960] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.326975] PCI: CLS 0 bytes, default 64 [ 0.327508] Trying to unpack rootfs image as initramfs... [ 0.328329] rootfs image is not initramfs (no cpio magic); looks like an initrd [ 0.562746] Freeing initrd memory: 40636K [ 0.563260] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.566013] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.573961] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.575087] NFS: Registering the id_resolver key type [ 0.575136] Key type id_resolver registered [ 0.575143] Key type id_legacy registered [ 0.575193] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.580663] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.580687] io scheduler noop registered [ 0.580695] io scheduler deadline registered [ 0.580860] io scheduler cfq registered (default) [ 0.582103] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.647879] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.651651] console [ttyS0] disabled [ 0.651750] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.237545] console [ttyS0] enabled [ 1.242205] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a 8250 [ 1.252798] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.259696] [drm] Initialized [ 1.276990] brd: module loaded [ 1.286977] loop: module loaded [ 1.292811] m25p80 spi1.0: mx25u12835f (16384 Kbytes) [ 1.298118] 9 ofpart partitions found on MTD device spi1.0 [ 1.303631] Creating 9 MTD partitions on "spi1.0": [ 1.308477] 0x000000000000-0x000000010000 : "spl" [ 1.314625] 0x000000010000-0x000000090000 : "u-boot" [ 1.320813] 0x000000090000-0x000000110000 : "u-boot1" [ 1.327153] 0x000000110000-0x000000130000 : "u-boot-env1" [ 1.333774] 0x000000130000-0x000000150000 : "u-boot-env2" [ 1.340432] 0x000000150000-0x000000160000 : "key" [ 1.346317] 0x000000160000-0x000000170000 : "oemkey" [ 1.352437] 0x000000170000-0x000000970000 : "emmcimggz" [ 1.358915] 0x000000900000-0x000001000000 : "empty" [ 1.365730] libphy: Fixed MDIO Bus: probed [ 1.444497] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.450636] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.457861] libphy: 4a101000.mdio: probed [ 1.461902] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Micrel KSZ8081 or KSZ8091 [ 1.472338] cpsw 4a100000.ethernet: No slave[1] phy_id, phy-handle, or fixed-link property [ 1.480764] cpsw 4a100000.ethernet: Detected MACID = 60:64:05:40:eb:5d [ 1.487562] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.496617] mousedev: PS/2 mouse device common for all mice [ 1.502769] i2c /dev entries driver [ 1.508846] cpuidle: enable-method property 'ti,am3352' found operations [ 1.516623] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.516634] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.516644] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.516652] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.516658] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.516666] omap_hsmmc 48060000.mmc: lookup for GPIO cd failed [ 1.516676] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.516681] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.516688] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.516694] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.516699] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.516705] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.574990] omap_hsmmc 47810000.mmc: GPIO lookup for consumer cd [ 1.575004] omap_hsmmc 47810000.mmc: using device tree for GPIO lookup [ 1.575019] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@47810000[0]' [ 1.575028] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@47810000[0]' [ 1.575036] omap_hsmmc 47810000.mmc: using lookup tables for GPIO lookup [ 1.575046] omap_hsmmc 47810000.mmc: lookup for GPIO cd failed [ 1.575057] omap_hsmmc 47810000.mmc: GPIO lookup for consumer wp [ 1.575065] omap_hsmmc 47810000.mmc: using device tree for GPIO lookup [ 1.575073] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@47810000[0]' [ 1.575081] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@47810000[0]' [ 1.575089] omap_hsmmc 47810000.mmc: using lookup tables for GPIO lookup [ 1.575097] omap_hsmmc 47810000.mmc: lookup for GPIO wp failed [ 1.578472] omap_hsmmc 47810000.mmc: RX DMA channel request failed [ 1.585673] ledtrig-cpu: registered to indicate activity on CPUs [ 1.597971] NET: Registered protocol family 10 [ 1.604190] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.611392] NET: Registered protocol family 17 [ 1.616287] Key type dns_resolver registered [ 1.620809] omap_voltage_late_init: Voltage driver support not added [ 1.635592] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.642573] wlan-1-en-regulator: disabling [ 1.646919] ALSA device list: [ 1.649953] No soundcards found. [ 1.654371] RAMDISK: gzip image found at block 0 [ 1.659634] mmc0: new high speed MMC card at address 0001 [ 1.675605] mmcblk0: mmc0:0001 Q2J55L 7.09 GiB [ 1.684955] mmcblk0boot0: mmc0:0001 Q2J55L partition 1 16.0 MiB [ 1.695018] mmcblk0boot1: mmc0:0001 Q2J55L partition 2 16.0 MiB [ 1.715831] mmcblk0: p1 p2 [ 2.234510] random: fast init done [ 5.579041] EXT4-fs (ram0): mounting ext2 file system using the ext4 subsystem [ 5.587963] EXT4-fs (ram0): mounted filesystem without journal. Opts: (null) [ 5.595324] VFS: Mounted root (ext2 filesystem) on device 1:0. [ 5.601801] devtmpfs: mounted [ 5.606416] Freeing unused kernel memory: 1024K [ 5.651513] systemd[1]: System time before build time, advancing clock. [ 5.681261] systemd[1]: systemd 230 running in system mode. (-PAM -AUDIT -SELINUX -IMA -APPARMOR -SMACK +SYSVINIT -UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL -XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 5.700241] systemd[1]: Detected architecture arm. [ 5.734901] systemd[1]: Set hostname to . [ 5.739901] systemd[1]: Initializing machine ID from random generator. [ 5.935277] systemd[1]: Listening on Journal Socket. [ 5.967230] systemd[1]: Created slice System Slice. [ 5.996802] systemd[1]: Listening on Syslog Socket. [ 6.028892] systemd[1]: Starting Apply Kernel Variables... [ 6.075485] systemd[1]: Listening on Network Service Netlink Socket. [ 6.118817] systemd[1]: Mounting Configuration File System... [ 6.320419] EXT4-fs (ram0): re-mounted. Opts: (null) [ 7.326905] systemd-journald[124]: Received request to flush runtime journal from PID 1 [ 10.570059] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 11.192998] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 11.253995] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 11.300850] remoteproc remoteproc0: wkup_m3 is available [ 11.304772] remoteproc remoteproc0: powering up wkup_m3 [ 11.306964] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224244 [ 11.307233] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 11.307264] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 11.473869] omap-aes 53500000.aes: will run requests pump with realtime priority [ 11.548103] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 11.927294] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 11.946067] EXT4-fs (mmcblk0p1): mounted filesystem with ordered data mode. Opts: (null) [ 12.356554] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 12.356573] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 12.356588] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.356595] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.356602] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 12.356611] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 12.356619] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 12.356625] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 12.356632] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.356638] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.356644] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 12.356650] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 12.356721] 47401300.usb-phy supply vcc not found, using dummy regulator [ 12.384256] usbcore: registered new interface driver usbfs [ 12.451799] usbcore: registered new interface driver hub [ 12.479061] usbcore: registered new device driver usb [ 12.573888] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 12.648681] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 [ 12.701269] hub 1-0:1.0: USB hub found [ 12.732634] hub 1-0:1.0: 1 port detected [ 13.766633] net eth0: initializing cpsw version 1.12 (0) [ 13.772001] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 13.876274] cpsw 4a100000.ethernet: ALE Table size 1024 [ 13.975211] Micrel KSZ8081 or KSZ8091 4a101000.mdio:00: attached PHY driver [Micrel KSZ8081 or KSZ8091] (mii_bus:phy_addr=4a101000.mdio:00, irq=-1) [ 14.069129] libphy: PHY not found [ 14.069147] net eth0: phy "" not found on slave 1, err -19 [ 14.134497] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 16.165411] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off [ 16.173355] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 18.321393] random: crng init done