=== AUGENTIX SPL v0.0.10 === DDR = Generic DDR3, 1600 MT/s, DDR3, 128 MB DRAM INIT PASS, ret: 0x00000640 [PLL INFO] CPU Fvco 1008000000 port3(N/A ): -1 port4(N/A ): -1 port5(N/A ): -1 DRAM Fvco 1596000000 port3(N/A ): -1 port4(AXI DRAMC): 399000000 port5(N/A ): -1 Cascade Fvco 1350000000 port3(N/A ): -1 port4(25M ): 25000000 port5(27M ): 27000000 EMAC Fvco 1500000000 port3(EMAC ): 250000000 port4(QSPI ): 150000000 port5(ISP, VP ): 375000000 Sensor Fvco 891000000 port3(N/A ): -1 port4(IS, DISP ): 445500000 port5(SENIF ): 297000000 VENC Fvco 1000000000 port3(SDC 0 ): 200000000 port4(SDC 1 ): 200000000 port5(ENC ): 333333333 Audio Fvco 460800000 port3(PWM ): 46080000 port4(Audio in ): 61440000 port5(Audio out): 256000 MIPI TX Fvco 600000000 port4(MIPI TX ): 25000000 [Start FM] Cascade(P5) PASS Freq : 27000000 CPU(FB) PASS Freq : 24000000 EMAC(P3) PASS Freq : 250000000 Sensor(P4) PASS Freq : 445500000 Venc(P5) PASS Freq : 333325000 DDR(P4) PASS Freq : 399000000 Audio(P4) PASS Freq : 61450000 MIPI_TX(P4) PASS Freq : 25000000 NOR Quad lane, 4 byte mode LD u-boot from part=0x00007900 to 0x00008000 size=0x000432cc LD FreeRTOS from part=0x01c00108 to 0x06010000 size=0x003ffef8 SEC Uboot U-Boot 2016.03-00049-g65a40f47 (Oct 13 2025 - 15:12:22 +0800) I2C: ready DRAM: 96 MiB IRQ: ready MMC: Synopsys Mobile storage: 0 Using default environment In: serial Out: serial Crr: seriaSlE FreeRTOS Card did not respond to voltage select! SDC ERROR:Failed to re-initialize MMC device 0 SDC ERROR:nvspc.bin not found [eb_sdc_load_data][nvspc.bin] load FAIL Net: eqos_eth device 0 offset 0x60000, size 0x500000 SF: 5242880 bytes @ 0x60000 Read: OK ## Executing script at 01000000 sha256,rsa2048:key3+ ## Loading kernel from FIT Image at 01000000 ... Using 'conf-1' configuration Verifying Hash Integrity ... OK Trying 'kernel-1' kernel subimage Verifying Hash Integrity ... sha256,rsa2048:key3+ OK XIP Kernel Image ... OK Starting kernel ... ** 22 printk messages dropped ** CLK: clk add provider finish OF: /soc@80000000/usbc@A0000000: #phy-cells = 1 found 0 SCSI subsystem initialized run auge_spi_setup done m25p80 spi0.0: found w25q256, expected m25p80 6 cmdlinepart partitions found on MTD device nor_flash Creating 6 MTD partitions on "nor_flash": 0x000000000000-0x000000050000 : "boot" 0x000000050000-0x000000060000 : "bootenv" 0x000000060000-0x000000560000 : "linux" 0x000000560000-0x000001560000 : "rootfs" 0x000001560000-0x000001c00000 : "usrdata" 0x000001c00000-0x000002000000 : "rtos" gpio-15 (soc@80000000:i2c_gpio_test): enforced open drain please flag it properly in DT/ACPI DSDT/board file gpio-14 (soc@80000000:i2c_gpio_test): enforced open drain please flag it properly in DT/ACPI DSDT/board file clk: Not disabling unused clocks platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 Kernel memory protection not selected by kernel config. dw_mmc SDC0: card claims to support voltages below defined range mount: mounting devpts on /dev/pts failed: No such device overlayfs: upper fs does not support tmpfile. overlayfs: upper fs does not support RENAME_WHITEOUT. overlayfs: failed to set xattr on upper overlayfs: upper fs does not support tmpfile. overlayfs: upper fs does not support RENAME_WHITEOUT. overlayfs: failed to set xattr on upper Starting logging: OK Starting mdev... Current system mode: factory Initializing random number generator... random: crng init done done. net.core.rmem_default = 524288 net.core.wmem_default = 524288 net.core.rmem_max = 624288 net.core.wmem_max = 724288 Starting network: OK Randomize MAC address: 12:34:56:7C:A0:9E Starting crond: OK [root@Augentix:/root]# [root@Augentix:/root]# modprobe cc33xx [root@Augentix:/root]# modprobe cc33xx_sdio [root@Augentix:/root]# modprobe btti [root@Augentix:/root]# mount -t debugfs none /sys/kernel/debug [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# lsmod Module Size Used by Not tainted btti 4859 0 cc33xx_sdio 3889 0 cc33xx 154445 0 [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# PHY=`ls /sys/class/ieee80211/` [root@Augentix:/root]# echo "1" > /sys/kernel/debug/ieee80211/$PHY/cc33xx/ble_en able [root@Augentix:/root]# hciconfig hci0 up Can't get device info: No such device [root@Augentix:/root]# [root@Augentix:/root]# dmesg wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: Suspending IRQ while device reboots wlcore: Resuming IRQ wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: BOOT IRQs: 0x20 wlcore: ti-connectivity/cc33xx_fw.bin loaded successfully wlcore: Downloading INI Params and Configurations to FW, INI Bin File Payload Length: 1136 wlcore: Reading control info wlcore: Processing message type 2, len 1 wlcore: CMD# 37, len=1152 wlcore: INI Params downloaded successfully wlcore: BOOT IRQs: 0x40 wlcore: Chip is PG2, No static calibration needed wlcore: acx mem map wlcore: cmd interrogate wlcore: Reading control info wlcore: Processing message type 2, len 20 wlcore: Response len 20, allocated buffer len 32 wlcore: CMD# 28, len=16 wlcore: Skipping cc33xx_hw_init wlcore: 11a is supported wlcore: Wireless driver version 1.7.0.208 wlcore: acx get FW versions wlcore: cmd interrogate wlcore: Reading control info wlcore: Processing message type 2, len 24 wlcore: Response len 24, allocated buffer len 32 wlcore: CMD# 28, len=32 wlcore: Wireless firmware version 1.7.0.237 wlcore: Wireless PHY version 1.2.40.5.23.68 wlcore: NVS file sets explicit MAC address wlcore: Base MAC address: 2a:12:58:3c:91:77 wlcore: Reading control info wlcore: Processing message type 2, len 3 wlcore: CMD# 38, len=20 wlcore: loaded wlcore: wlcore_nvs_cb Complete wlcore: ble enable wlcore: cmd debug (12) wlcore: Reading control info wlcore: Processing message type 2, len 4 wlcore: CMD# 29, len=16 [root@Augentix:/root]#