######### DUT (Device Under Test) Information #########################

#### Wi-Fi Test Suite Control Agent Support ########
# 1-If DUT has Wi-Fi Test Suite Control Agent support. 0-If not supported.

WTS_ControlAgent_Support!0!


#Any other notes about DUT - Optional
#DUT_Notes!-!

# DUTType : WPA2-Personal or WPA2-Enterprise
DUTType!WPA2-Personal!

# DUT Band : ABG or BG or B (B only) or ABGN or GN or AN
DUTBand!GN!

#DUT Support for 24G, 5G Mention 1 - for all supported bands, 0 - for unsupported bands 
DUT_24G_Support!1!
DUT_5G_Support!0!

#DUT Category : c1 or c2 or c3 if device is WPA2-Enterprise
DUTCategory!c2!

# STAUT supports MAC Randomization: 0 - NO, 1 - Yes
MAC_Randomization!0!

#Supported EAP Methods 0-No 1-Yes
TLS!1!
TTLS!1!
PEAP0!1!
FAST!1!
PEAP1!1!
SIM!1!
AKA!1!


####### PMF Optional Features - 1 if Supported. 0 if Not Supported or ignore ############

#DUT Support for PMF Required
PMF_REQUIRED_Support!0!

#DUT Support for disconnecting through Unicast DEAUTH/DISASSOC
PMF_UNICAST_DISCONNECT_Support!0!

#APUT Support for disconnecting through Broadcast DEAUTH/DISASSOC, STAUT should ignore
PMF_BCAST_DISCONNECT_Support!0!

#APUT support for advertising 2 AKMs (SHA1 and SHA256) with PMF enabled, STAUT should ignore
PMF_SHA1SHA256_Support!0!