| Measurements Name
| Description
| Value
| Validation Result
|
| IS_CONNECTED_1 |
STAUT connection status with the AP |
true |
PASS |
| DATA_PACKET_RECEIVED_1 |
The percentage of Data packets received from the STAUT for iteration 1 |
0.99 |
PASS |
| ARP_RECEIVED_PreM3_1 |
The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 1 |
1.0 |
PASS |
| ARP_RECEIVED_PostM3_1 |
The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 1 |
1.0 |
FAIL |
| IS_CONNECTED_2 |
STAUT connection status with the AP |
true |
PASS |
| DATA_PACKET_RECEIVED_2 |
The percentage of Data packets received from the STAUT for iteration 2 |
0.99 |
PASS |
| ARP_RECEIVED_PreM3_2 |
The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 2 |
1.0 |
PASS |
| ARP_RECEIVED_PostM3_2 |
The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 2 |
1.0 |
FAIL |
| IS_CONNECTED_3 |
STAUT connection status with the AP |
true |
PASS |
| DATA_PACKET_RECEIVED_3 |
The percentage of Data packets received from the STAUT for iteration 3 |
0.98 |
PASS |
| ARP_RECEIVED_PreM3_3 |
The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 3 |
1.0 |
PASS |
| ARP_RECEIVED_PostM3_3 |
The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 3 |
1.0 |
FAIL |