Indigo Test Tool Report

DUT Information



DUT Type Station
DUT Vendor Name
DUT Vendor ID

Test Result



Test ID TestCaseName Test Result
266 CT_Security_WPA2Personal_STA_GroupKeyHandshakeVulnerability_10138_1 PASS

Test Measurements



TestCaseName: CT_Security_WPA2Personal_STA_GroupKeyHandshakeVulnerability_10138_1
TestResult:PASS
Band:2.4GHz
Measurements Name Description Value Validation Result
IS_CONNECTED_1 STAUT connection status with the AP true PASS
ARP_RECEIVED_1 The percentage of ARP packets received from the STAUT before RESET PN for iteration 1 1.0 PASS
ARP_RECEIVED_GROUPM1_1 The percentage of ARP packets received from the STAUT after sending group M1 for iteration 1 0.0 PASS
IS_CONNECTED_2 STAUT connection status with the AP true PASS
ARP_RECEIVED_2 The percentage of ARP packets received from the STAUT before RESET PN for iteration 2 1.0 PASS
ARP_RECEIVED_GROUPM1_2 The percentage of ARP packets received from the STAUT after sending group M1 for iteration 2 0.0 PASS
IS_CONNECTED_3 STAUT connection status with the AP true PASS
ARP_RECEIVED_3 The percentage of ARP packets received from the STAUT before RESET PN for iteration 3 1.0 PASS
ARP_RECEIVED_GROUPM1_3 The percentage of ARP packets received from the STAUT after sending group M1 for iteration 3 0.0 PASS