Indigo Test Tool Report

DUT Information



DUT Type Station
DUT Vendor Name
DUT Vendor ID

Test Result



Test ID TestCaseName Test Result
161 CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-EncryptedM3Retransmission_10002_1 PASS

Test Measurements



TestCaseName: CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-EncryptedM3Retransmission_10002_1
TestResult:PASS
Band:2.4GHz
Measurements Name Description Value Validation Result
IS_CONNECTED_1 STAUT connection status with the AP true PASS
DATA_PACKET_RECEIVED_1 The percentage of Data packets received from the STAUT for iteration 1 0.99 PASS
ARP_RECEIVED_PreM3_1 The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 1 0.93 PASS
ARP_RECEIVED_PostM3_1 The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 1 0.0 PASS
IS_CONNECTED_2 STAUT connection status with the AP true PASS
DATA_PACKET_RECEIVED_2 The percentage of Data packets received from the STAUT for iteration 2 1.0 PASS
ARP_RECEIVED_PreM3_2 The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 2 1.0 PASS
ARP_RECEIVED_PostM3_2 The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 2 0.0 PASS
IS_CONNECTED_3 STAUT connection status with the AP true PASS
DATA_PACKET_RECEIVED_3 The percentage of Data packets received from the STAUT for iteration 3 1.0 PASS
ARP_RECEIVED_PreM3_3 The percentage of ARP packets received from the STAUT before Encryted M3 and reset PN for iteration 3 0.9 PASS
ARP_RECEIVED_PostM3_3 The percentage of ARP packets received from the STAUT after Encryted M3 and reset PN for iteration 3 0.0 PASS