Conformance Test Results Report



Application Id 106 008
Time 1 634 887 977
Execution Batch Id 225 427 725 419 227
24GChannelPreferred 6
5GChannelPreferred 36
6GBandSupport False
6GChannelPreferred 37
DebugLogLevel DISABLE
bandSelection 2.4GHz
dataPacketType ICMP
indigoApiRetryCount 1
manualDutMode True
packetCount 10
packetPayloadSize 1000
packetTimeInterval 1
ssid Indigo_
ssidEpochTime 1633684464
toolMode Certification

softwareVersion 1.1.1.458
validatorBuildVersion 0.27.1-feature-157
validatorServiceVersion 23
24GChannelAlternate 1
phyCapabilities []
role Station
dfsChannels 52
triggerBroadcastProtectedDisconnectFromGui false
wifiEnhancedOpenSupportedDhGroups [19]
triggerUnicastProtectedDisconnectFromGui true
wpa3SupportedDhGroups [19]
countryCodeTool [US]
5GChannelAlternate 44
additionalCapabilities []
securityCapabilities []
productModel
wifiChipset
vendorId
wifiDriverVersion
wifiChipsetFirwareVersion
vendorName
productFirmwareVersion
productOs
productUnitId

Security and Hash validation Errors
Valid

Certification Result
Final Result: FAIL

Passed 1
Failed 0
Validator error 0
Not applicable 0
Incomplete 0

Certification Details
Certification Id
1,643
Version
2017-10: 2021-05-18
Description

Capabilities


Certification Details
Certification Id
1,533
Version
2021-05-18
Description
Test Details
Test Group Details
Test Group Name
Test Group: Default
Condition
Always
Test Details
CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-RandomANonce_10005_1
NOT_TESTED
Test Id
141
Description
This test verifies that the STAUT is not vulnerable to PTK key reinstallation during the 4-way handshake using a random ANonce when the AP uses Temporal PTK construction.
CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-SameANonce_10006_1
NOT_TESTED
Test Id
144
Description
This test determines if the STAUT is vulnerable to PTK key reinstallation during the 4-way handshake using the same ANonce when the STA uses Temporal PTK (TPTK) construction.
CT_Security_WPA2Personal_STA_ReplayProtection_10249_1
NOT_TESTED
Test Id
267
Description
This test verifies that the STAUT correctly performs replay protection on group addressed frames
CT_Security_WPA2Personal_STA_GroupKeyHandshakeVulnerability_10138_1
NOT_TESTED
Test Id
266
Description
This test verifies that the STAUT is not vulnerable to GTK key reinstallation.
CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-EncryptedM3Retransmission_10002_1
PASS
Test Id
161
Description
This test verifies that the STAUT is not vulnerable to PTK and GTK key reinstallation using immediate retransmission of an encrypted EAPOL M3 message during the pairwise rekey handshake
CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-ImmediateM3Retransmission_10003_1
NOT_TESTED
Test Id
162
Description
This test verifies that the STAUT is not vulnerable to PTK key re-installation using immediate re-transmission of an EAPOL Message 3 in plain-text.