Scheda con ERRORE WL1835 in fase di INIT.
EA1151 sn:170411000059


                                       

U-Boot 2014.04- (Feb 10 2017 - 15:37:51)

CPU:   Freescale i.MX6DL rev1.1 at 792 MHz
CPU:   Temperature 37 C, calibration data: 0x56c4ef5f
Reset cause: POR
Board: Seco uQ7-i.MX6 (uQ7-J) - A75
I2C:   ready
DRAM:  1 GiB
Boot: Unknow
MMC:   FSL_SDHC: 0, FSL_SDHC: 1
Using default environment

In:    serial
Out:   serial
Err:   serial
PMIC not Found
Net:   using phy at 0
MAC:   fc:c2:3d:14:11:29
FEC [PRIME]
Warning: FEC MAC addresses don't match:
Address in SROM is         00:c0:08:8e:c4:01
Address in environment is  fc:c2:3d:14:11:29

Normal Boot
Hit any key to stop autoboot:  0
gpio: pin 175 (gpio 175) value is 1
mmc0(part 0) is current device
417 bytes read in 31 ms (12.7 KiB/s)
## Executing script at 20000000
mmc0(part 0) is current device
5679288 bytes read in 300 ms (18.1 MiB/s)
41558 bytes read in 38 ms (1 MiB/s)
Setting bus to 2
Valid chip addresses: 2A
Kernel image @ 0x12000000 [ 0x000000 - 0x56a8b8 ]
## Flattened Device Tree blob at 18000000
   Booting using the fdt blob at 0x18000000
   Using Device Tree in place at 18000000, end 1800d255

Starting kernel ...

[    0.437727] ilitek_init, add i2c device, success
[    0.442359] ilitek_init, no i2c board information
INIT: version 2.88 booting
Showing splashscreen...
Using splashscreen at /usr/share/splashscreen/default.png
Starting udev
bootlogd: cannot allocate pseudo tty: No such file or directory
Setting up Connex I/O
ALSA: Restoring mixer settings...
No state is present for card fslimx6qsecosgt
Found hardware: "fsl_imx6q-seco-" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card fslimx6qsecosgt
Mon Feb 13 19:33:31 UTC 2017
INIT: Entering runlevel: 5
Configuring network interfaces... done.
Starting system message bus: dbus.
Starting Connection Manager
Starting OpenBSD Secure Shell server: sshd
  generating ssh RSA key...
  generating ssh ECDSA key...
  generating ssh DSA key...
  generating ssh ED25519 key...
done.
Starting advanced power management daemon: No APM support in kernel
(failed.)
Starting syslogd/klogd: done
Starting Qt application
rm: can't remove '/tmp/launcher.tmp': No such file or directory
Starting system PulseAudio Daemon
rm: can't remove '/tmp/secondapp.tmp': No such file or directory
N: [pulseaudio] main.c: Running in system mode, forcibly disabling SHM mode!
Starting OpenBSD Secure Shell server: sshd
/usr/sbin/sshd is already running
826
Simple mixer control 'PCM',0
  Capabilities: pvolume
  Playback channels: Front Left - Front Right
  Limits: Playback 0 - 192
  Mono:
  Front Left: Playback 192 [100%]
  Front Right: Playback 192 [100%]
UIM SYSFS Node Found at /sys/./devices/soc0/kim.18/install
Starting uim-sysfs daemonuim:@ main
uim:install = /sys/./devices/soc0/kim.18/install
uim:dev_name = /sys/./devices/soc0/kim.18/dev_name
uim:baud_rate = /sys/./devices/soc0/kim.18/baud_rate
uim:flow_cntrl = /sys/./devices/soc0/kim.18/flow_cntrl
uim:begin polling...
uim:poll broke due to event 10(PRI:2/ERR:8)

uim:read 1 from install

uim:@ st_uart_config
uim: signal received, opening /dev/ttymxc2
uim:@ set_baud_rate
uim:set_baud_rate() done
uim:Setting speed to 3000000
uim:@ read_command_complete
uim: Command complete started
uim:@ read_hci_event
uim: read_hci_event
uim:Command complete done
uim:Speed changing to 3000000, 1
uim:@ set_custom_baud_rate
uim:Installed N_TI_WL Line displine
uim:begin polling...

Connex 1.0 connexfabio /dev/ttymxc1

connexfabio login: root
root@connexfabio:~# dmesg
[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 3.14.28 (pietro@opportunity) (gcc version 4.8.2 (GCC) ) #1 SMP PREEMPT Fri Feb 10 13:58:56 CET 2017
[    0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine model: SECO i.MX6 DualLite/Solo uQ7-J (A75) Board
[    0.000000] cma: CMA: reserved 320 MiB at 3c000000
[    0.000000] Memory policy: Data cache writealloc
[    0.000000] On node 0 totalpages: 262144
[    0.000000] free_area_init_node: node 0, pgdat 80d68240, node_mem_map ab757000
[    0.000000]   DMA zone: 2048 pages used for memmap
[    0.000000]   DMA zone: 0 pages reserved
[    0.000000]   DMA zone: 262144 pages, LIFO batch:31
[    0.000000] /dynamic_choice/chip_audio, code name: sgtl5000
[    0.000000] /dynamic_choice/chip_audio, found selected mode
[    0.000000] /dynamic_choice/serial_device, use default mode: uart
[    0.000000] /dynamic_choice/serial_device, code name: flexcan
[    0.000000] /dynamic_choice/serial_device, code name: uart
[    0.000000] /dynamic_choice/serial_device, found selected mode
[    0.000000] PERCPU: Embedded 8 pages/cpu @ab733000 s8896 r8192 d15680 u32768
[    0.000000] pcpu-alloc: s8896 r8192 d15680 u32768 alloc=8*4096
[    0.000000] pcpu-alloc: [0] 0 [0] 1
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 260096
[    0.000000] Kernel command line: console=ttymxc1,115200 video=mxcfb0:dev=ldb,LDB-T10H,if=RGB24,bpp=32 audio_codec=sgtl5000 root=/dev/mmcblk0p8 rootwait ro quiet loglevel=3
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 696924K/1048576K available (6868K kernel code, 397K rwdata, 6096K rodata, 332K init, 421K bss, 351652K reserved, 0K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
[    0.000000]     vmalloc : 0xc0800000 - 0xff000000   (1000 MB)
[    0.000000]     lowmem  : 0x80000000 - 0xc0000000   (1024 MB)
[    0.000000]     pkmap   : 0x7fe00000 - 0x80000000   (   2 MB)
[    0.000000]     modules : 0x7f000000 - 0x7fe00000   (  14 MB)
[    0.000000]       .text : 0x80008000 - 0x80cb15dc   (12966 kB)
[    0.000000]       .init : 0x80cb2000 - 0x80d052c0   ( 333 kB)
[    0.000000]       .data : 0x80d06000 - 0x80d695e0   ( 398 kB)
[    0.000000]        .bss : 0x80d695ec - 0x80dd2bc4   ( 422 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000]  RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
[    0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] L310 cache controller enabled
[    0.000000] l2x0: 16 ways, CACHE_ID 0x410000c8, AUX_CTRL 0x32050000, Cache size: 512 kB
[    0.000000] failed to set parent of clk gpu2d_core_sel to pll2_pfd1_594m: -22
[    0.000000] Switching to timer-based delay loop
[    0.000007] sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655765682ns
[    0.001243] Console: colour dummy device 80x30
[    0.001267] Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
[    0.001281] pid_max: default: 32768 minimum: 301
[    0.001470] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.001484] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.002298] CPU: Testing write buffer coherency: ok
[    0.002601] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[    0.002684] Setting up static identity map for 0x10687b80 - 0x10687bd8
[    0.061593] CPU1: Booted secondary processor
[    0.061625] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[    0.061739] Brought up 2 CPUs
[    0.061756] SMP: Total of 2 processors activated.
[    0.061765] CPU: All CPU(s) started in SVC mode.
[    0.062403] devtmpfs: initialized
[    0.066214] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[    0.066580] pinctrl core: initialized pinctrl subsystem
[    0.066927] regulator-dummy: no parameters
[    0.084042] NET: Registered protocol family 16
[    0.092502] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.093098] cpuidle: using governor ladder
[    0.093109] cpuidle: using governor menu
[    0.093319] CPU identified as i.MX6DL, silicon rev 1.1
[    0.093420] Use WDOG1 as reset source
[    0.102239] syscon 20c8000.anatop: regmap [mem 0x020c8000-0x020c8fff] registered
[    0.102544] vdd1p1: 800 <--> 1375 mV at 1100 mV
[    0.102905] vdd3p0: 2800 <--> 3150 mV at 3000 mV
[    0.103261] vdd2p5: 2000 <--> 2750 mV at 2400 mV
[    0.103607] vddarm: 725 <--> 1450 mV at 1150 mV
[    0.110841] vddpu: 725 <--> 1450 mV
[    0.111219] vddsoc: 725 <--> 1450 mV at 1175 mV
[    0.113162] syscon 20e0000.iomuxc-gpr: regmap [mem 0x020e0000-0x020e0037] registered
[    0.116037] syscon 21bc000.ocotp-ctrl: regmap [mem 0x021bc000-0x021bffff] registered
[    0.119901] wl18xx power on
[    0.120156] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[    0.120165] hw-breakpoint: maximum watchpoint size is 4 bytes.
[    0.122023] imx6dl-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
[    0.141294] bio: create slab <bio-0> at 0
[    0.143557] mxs-dma 110000.dma-apbh: initialized
[    0.144280] 2P5V_sgtl5000: 2500 mV
[    0.144505] 3P3V_sgtl5000: 3300 mV
[    0.144795] usb_h1_vbus: 5000 mV
[    0.145119] usb_otg_vbus: 5000 mV
[    0.145697] i2c-core: driver [max17135] using legacy suspend method
[    0.145707] i2c-core: driver [max17135] using legacy resume method
[    0.146285] SCSI subsystem initialized
[    0.146501] libata version 3.00 loaded.
[    0.146769] usbcore: registered new interface driver usbfs
[    0.146835] usbcore: registered new interface driver hub
[    0.146945] usbcore: registered new device driver usb
[    0.147132] usbphy_nop1.10 supply vcc not found, using dummy regulator
[    0.147270] usbphy_nop2.11 supply vcc not found, using dummy regulator
[    0.150298] pca953x 0-0020: interrupt support not compiled in
[    0.151819] i2c i2c-0: IMX I2C adapter registered
[    0.152910] i2c i2c-2: IMX I2C adapter registered
[    0.153042] Linux video capture interface: v2.00
[    0.153113] pps_core: LinuxPPS API ver. 1 registered
[    0.153122] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.153146] PTP clock support registered
[    0.170938] imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
[    0.172075] MIPI CSI2 driver module loaded
[    0.172233] Advanced Linux Sound Architecture Driver Initialized.
[    0.173307] Bluetooth: Core ver 2.18
[    0.173357] NET: Registered protocol family 31
[    0.173366] Bluetooth: HCI device and connection manager initialized
[    0.173386] Bluetooth: HCI socket layer initialized
[    0.173400] Bluetooth: L2CAP socket layer initialized
[    0.173448] Bluetooth: SCO socket layer initialized
[    0.173815] Switched to clocksource mxc_timer1
[    0.184292] NET: Registered protocol family 2
[    0.185226] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[    0.185315] TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
[    0.185452] TCP: Hash tables configured (established 8192 bind 8192)
[    0.185594] TCP: reno registered
[    0.185612] UDP hash table entries: 512 (order: 2, 16384 bytes)
[    0.185655] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
[    0.185961] NET: Registered protocol family 1
[    0.186293] RPC: Registered named UNIX socket transport module.
[    0.186305] RPC: Registered udp transport module.
[    0.186313] RPC: Registered tcp transport module.
[    0.186323] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.186911] hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
[    0.188474] Bus freq driver module loaded
[    0.189345] futex hash table entries: 512 (order: 3, 32768 bytes)
[    0.196175] VFS: Disk quotas dquot_6.5.2
[    0.196464] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[    0.198757] NFS: Registering the id_resolver key type
[    0.198821] Key type id_resolver registered
[    0.198830] Key type id_legacy registered
[    0.198872] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
[    0.199606] fuse init (API version 7.22)
[    0.200075] msgmni has been set to 2001
[    0.202940] io scheduler noop registered
[    0.202954] io scheduler deadline registered
[    0.203159] io scheduler cfq registered (default)
[    0.203698] imx-weim 21b8000.weim: Driver registered.
[    0.205506] backlight.24 supply power not found, using dummy regulator
[    0.207582] MIPI DSI driver module loaded
[    0.208300] display timing with name LDB-T10H found!!!
[    0.208315] ldb ldb.13: using display timing with name LDB-T10H.
[    0.208333] mxc_sdc_fb fb.22: registered mxc display driver ldb
[    0.243931] imx-ipuv3 2400000.ipu: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
[    0.247371] mxc_sdc_fb fb.23: NO mxc display driver found!
[    0.265253] imx_epdc_fb 20f4000.epdc: can't get/select pinctrl
[    0.267278] imx-sdma 20ec000.sdma: no iram assigned, using external mem
[    0.267723] imx-sdma 20ec000.sdma: no event needs to be remapped
[    0.268003] imx-sdma 20ec000.sdma: loaded firmware 3.1
[    0.270909] imx-sdma 20ec000.sdma: initialized
[    0.271514] Serial: IMX driver
[    0.271878] 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 58, base_baud = 5000000) is a IMX
[    0.272578] 21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 59, base_baud = 5000000) is a IMX
[    0.273006] console [ttymxc1] enabled
[    0.273535] 21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 60, base_baud = 5000000) is a IMX
[    0.273934] serial: Freescale lpuart driver
[    0.275142] imx sema4 driver is registered.
[    0.275210] [drm] Initialized drm 1.1.0 20060810
[    0.275685] [drm] Initialized vivante 1.0.0 20120216 on minor 0
[    0.283968] brd: module loaded
[    0.288407] loop: module loaded
[    0.288517] at24 0-0050: 256 byte 24c02 EEPROM, writable, 16 bytes/write
[    0.288574] at24 0-0058: 256 byte 24c02 EEPROM, read-only, 0 bytes/write
[    0.292403] CAN device driver interface
[    0.293887] 2188000.ethernet supply phy not found, using dummy regulator
[    0.384287] pps pps0: new PPS source ptp0
[    0.388511] libphy: fec_enet_mii_bus: probed
[    0.389086] fec 2188000.ethernet eth0: registered PHC device 0
[    0.389821] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[    0.389831] ehci-mxc: Freescale On-Chip EHCI Host driver
[    0.389999] usbcore: registered new interface driver usb-storage
[    0.390864] 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
[    0.395561] ci_hdrc ci_hdrc.0: EHCI Host Controller
[    0.395591] ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
[    0.413861] ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
[    0.414731] hub 1-0:1.0: USB hub found
[    0.414778] hub 1-0:1.0: 1 port detected
[    0.418729] ci_hdrc ci_hdrc.1: doesn't support gadget
[    0.418756] ci_hdrc ci_hdrc.1: EHCI Host Controller
[    0.418792] ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 2
[    0.433854] ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
[    0.434698] hub 2-0:1.0: USB hub found
[    0.434747] hub 2-0:1.0: 1 port detected
[    0.435610] mousedev: PS/2 mouse device common for all mice
[    0.436507] [egalax_i2c]:  Driver init done!
[    0.436683] [egalax_i2c]:  Start probe
[    0.436943] input: eGalax_Touch_Screen as /devices/virtual/input/input0
[    0.437289] [egalax_i2c]:  Register input device done
[    0.437500] [egalax_i2c]:  Request irq(286) gpio(126) with result:0
[    0.437508] [egalax_i2c]:  I2C probe done
[    0.437707] i2c-core: driver [ilitek_i2c] using legacy suspend method
[    0.437716] i2c-core: driver [ilitek_i2c] using legacy resume method
[    0.437727] ilitek_init, add i2c device, success
[    0.442359] ilitek_init, no i2c board information
[    0.447518] i2c-core: driver [isl29023] using legacy suspend method
[    0.447530] i2c-core: driver [isl29023] using legacy resume method
[    0.448353] snvs_rtc 20cc034.snvs-rtc-lp: rtc core: registered 20cc034.snvs-rtc-lp as rtc0
[    0.448484] i2c /dev entries driver
[    0.448987] IR NEC protocol handler initialized
[    0.448997] IR RC5(x) protocol handler initialized
[    0.449004] IR RC6 protocol handler initialized
[    0.449011] IR JVC protocol handler initialized
[    0.449018] IR Sony protocol handler initialized
[    0.449024] IR RC5 (streamzap) protocol handler initialized
[    0.449031] IR SANYO protocol handler initialized
[    0.449037] IR MCE Keyboard/mouse protocol handler initialized
[    0.456451] i2c-core: driver [mag3110] using legacy suspend method
[    0.456486] i2c-core: driver [mag3110] using legacy resume method
[    0.456976] imx2-wdt 20bc000.wdog: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=0)
[    0.457261] Bluetooth: HCI UART driver ver 2.2
[    0.457271] Bluetooth: HCI H4 protocol initialized
[    0.457279] Bluetooth: HCILL protocol initialized
[    0.457457] sdhci: Secure Digital Host Controller Interface driver
[    0.457488] sdhci: Copyright(c) Pierre Ossman
[    0.457496] sdhci-pltfm: SDHCI platform and OF driver helper
[    0.458881] mmc0: no vqmmc regulator found
[    0.458921] mmc0: no vmmc regulator found
[    0.503843] mmc0: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA
[    0.510699] mmc1: no vqmmc regulator found
[    0.510714] mmc1: no vmmc regulator found
[    0.553852] mmc1: SDHCI controller on 219c000.usdhc [219c000.usdhc] using ADMA
[    0.554434] galcore: clk_get vg clock failed, disable vg!
[    0.554461] Galcore version 5.0.11.25762
[    0.588717] mmc0: BKOPS_EN bit is not set
[    0.607045] mmc0: new high speed DDR MMC card at address 0001
[    0.608319] mmcblk0: mmc0:0001 004GE0 3.68 GiB
[    0.614113] mmcblk0boot0: mmc0:0001 004GE0 partition 1 2.00 MiB
[    0.614808] mmcblk0boot1: mmc0:0001 004GE0 partition 2 2.00 MiB
[    0.615351] mmcblk0rpmb: mmc0:0001 004GE0 partition 3 512 KiB
[    0.622041]  mmcblk0: p1 < p5 p6 p7 p8 p9 p10 >
[    0.628689]  mmcblk0boot1: unknown partition table
[    0.632266]  mmcblk0boot0: unknown partition table
[    0.655401] sdhci-esdhc-imx 219c000.usdhc: card claims to support voltages below defined range
[    0.675224] mmc1: queuing unknown CIS tuple 0x91 (3 bytes)
[    0.677267] mmc1: new high speed SDIO card at address 0001
[    1.094495] mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
[    1.095138] mxc_vpu 2040000.vpu: VPU initialized
[    1.097025] caam 2100000.caam: Instantiated RNG4 SH0
[    1.345773] caam 2100000.caam: Instantiated RNG4 SH1
[    1.345789] caam 2100000.caam: device ID = 0x0a160100 (Era 4)
[    1.345801] caam 2100000.caam: job rings = 2, qi = 0
[    1.406990] caam algorithms registered in /proc/crypto
[    1.410698] caam_jr 2101000.jr0: registering rng-caam
[    1.411665] platform caam_sm: blkkey_ex: 4 keystore units available
[    1.411904] platform caam_sm: 64-bit clear key:
[    1.411921] platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
[    1.411932] platform caam_sm: 64-bit black key:
[    1.411945] platform caam_sm: [0000] 5e 04 fd eb 6d 75 4c 49
[    1.411957] platform caam_sm: [0008] e6 57 07 c8 be 4d d0 11
[    1.411966] platform caam_sm: 128-bit clear key:
[    1.411978] platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
[    1.411990] platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
[    1.411998] platform caam_sm: 128-bit black key:
[    1.412011] platform caam_sm: [0000] 1e 7f 3a 31 40 fe e4 df
[    1.412022] platform caam_sm: [0008] f6 31 f8 f9 b6 b3 bb a8
[    1.412030] platform caam_sm: 192-bit clear key:
[    1.412042] platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
[    1.412053] platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
[    1.412064] platform caam_sm: [0016] 10 11 12 13 14 15 16 17
[    1.412072] platform caam_sm: 192-bit black key:
[    1.412085] platform caam_sm: [0000] 79 09 44 06 59 b5 db 40
[    1.412097] platform caam_sm: [0008] ac 6a e7 11 04 0f 68 4c
[    1.412108] platform caam_sm: [0016] d3 b6 57 1d 63 4b 3f 6c
[    1.412120] platform caam_sm: [0024] 97 2b 3f 34 0d bd 7e 92
[    1.412127] platform caam_sm: 256-bit clear key:
[    1.412139] platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
[    1.412150] platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
[    1.412161] platform caam_sm: [0016] 10 11 12 13 14 15 16 17
[    1.412173] platform caam_sm: [0024] 18 19 1a 1b 1c 1d 1e 1f
[    1.412181] platform caam_sm: 256-bit black key:
[    1.412192] platform caam_sm: [0000] ee a1 5f 83 95 16 fd 47
[    1.412203] platform caam_sm: [0008] b4 d7 28 9f 58 00 fb 8b
[    1.412215] platform caam_sm: [0016] ab 44 22 44 92 06 09 44
[    1.412226] platform caam_sm: [0024] 61 51 ed f8 cd f1 69 2d
[    1.412234] platform caam_sm: 64-bit unwritten blob:
[    1.412245] platform caam_sm: [0000] 00 00 00 00 00 00 00 00
[    1.412256] platform caam_sm: [0008] 00 00 00 00 00 00 00 00
[    1.412268] platform caam_sm: [0016] 00 00 00 00 00 00 00 00
[    1.412279] platform caam_sm: [0024] 00 00 00 00 00 00 00 00
[    1.412290] platform caam_sm: [0032] 00 00 00 00 00 00 00 00
[    1.412301] platform caam_sm: [0040] 00 00 00 00 00 00 00 00
[    1.412313] platform caam_sm: [0048] 00 00 00 00 00 00 00 00
[    1.412324] platform caam_sm: [0056] 00 00 00 00 00 00 00 00
[    1.412335] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.412346] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.412357] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.412368] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.412376] platform caam_sm: 128-bit unwritten blob:
[    1.412387] platform caam_sm: [0000] 00 00 00 00 00 00 00 00
[    1.412399] platform caam_sm: [0008] 00 00 00 00 00 00 00 00
[    1.412410] platform caam_sm: [0016] 00 00 00 00 00 00 00 00
[    1.412421] platform caam_sm: [0024] 00 00 00 00 00 00 00 00
[    1.412433] platform caam_sm: [0032] 00 00 00 00 00 00 00 00
[    1.412444] platform caam_sm: [0040] 00 00 00 00 00 00 00 00
[    1.412455] platform caam_sm: [0048] 00 00 00 00 00 00 00 00
[    1.412466] platform caam_sm: [0056] 00 00 00 00 00 00 00 00
[    1.412477] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.412488] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.412499] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.412511] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.412518] platform caam_sm: 196-bit unwritten blob:
[    1.412529] platform caam_sm: [0000] 00 00 00 00 00 00 00 00
[    1.412543] platform caam_sm: [0008] 00 00 00 00 00 00 00 00
[    1.412555] platform caam_sm: [0016] 00 00 00 00 00 00 00 00
[    1.412566] platform caam_sm: [0024] 00 00 00 00 00 00 00 00
[    1.412577] platform caam_sm: [0032] 00 00 00 00 00 00 00 00
[    1.412588] platform caam_sm: [0040] 00 00 00 00 00 00 00 00
[    1.412599] platform caam_sm: [0048] 00 00 00 00 00 00 00 00
[    1.412610] platform caam_sm: [0056] 00 00 00 00 00 00 00 00
[    1.412621] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.412632] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.412643] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.412655] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.412662] platform caam_sm: 256-bit unwritten blob:
[    1.412674] platform caam_sm: [0000] 00 00 00 00 00 00 00 00
[    1.412685] platform caam_sm: [0008] 00 00 00 00 00 00 00 00
[    1.412696] platform caam_sm: [0016] 00 00 00 00 00 00 00 00
[    1.412707] platform caam_sm: [0024] 00 00 00 00 00 00 00 00
[    1.412718] platform caam_sm: [0032] 00 00 00 00 00 00 00 00
[    1.412729] platform caam_sm: [0040] 00 00 00 00 00 00 00 00
[    1.412741] platform caam_sm: [0048] 00 00 00 00 00 00 00 00
[    1.412752] platform caam_sm: [0056] 00 00 00 00 00 00 00 00
[    1.412763] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.412774] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.412785] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.412797] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.413019] platform caam_sm: 64-bit black key in blob:
[    1.413038] platform caam_sm: [0000] 02 03 ea ba 23 83 d5 f7
[    1.413050] platform caam_sm: [0008] de 80 0d f7 ba 50 4e 96
[    1.413062] platform caam_sm: [0016] 18 09 6b b1 73 0a 2d fe
[    1.413074] platform caam_sm: [0024] 2f 37 71 89 14 e5 d6 c3
[    1.413086] platform caam_sm: [0032] 82 79 11 8e 9d 3e bb 01
[    1.413097] platform caam_sm: [0040] 56 0c 2e 06 21 64 11 a6
[    1.413108] platform caam_sm: [0048] c1 e7 d4 f1 1d 4a ae e2
[    1.413120] platform caam_sm: [0056] 00 00 00 00 00 00 00 00
[    1.413131] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.413142] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.413153] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.413165] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.413173] platform caam_sm: 128-bit black key in blob:
[    1.413186] platform caam_sm: [0000] c4 bb fc 9a 23 9d 69 01
[    1.413197] platform caam_sm: [0008] d2 a8 35 57 f4 2d 47 56
[    1.413208] platform caam_sm: [0016] 70 f3 a5 3f f3 0d a3 12
[    1.413219] platform caam_sm: [0024] 67 9b 62 ec 09 c5 39 de
[    1.413231] platform caam_sm: [0032] b7 57 e7 b4 ef da 44 f1
[    1.413244] platform caam_sm: [0040] 2c 3a d6 b7 c2 90 a5 03
[    1.413256] platform caam_sm: [0048] 8a c3 a9 02 1b 58 17 e2
[    1.413267] platform caam_sm: [0056] 3a 67 fa 3e 9a 44 2f e1
[    1.413278] platform caam_sm: [0064] 00 00 00 00 00 00 00 00
[    1.413289] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.413301] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.413312] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.413321] platform caam_sm: 192-bit black key in blob:
[    1.413333] platform caam_sm: [0000] 04 fa ce 33 56 a6 65 78
[    1.413344] platform caam_sm: [0008] b5 f3 18 eb 3d 60 01 fe
[    1.413356] platform caam_sm: [0016] e0 0d f4 f2 3f 38 d0 60
[    1.413367] platform caam_sm: [0024] 74 8a a8 f9 49 7b 62 a6
[    1.413378] platform caam_sm: [0032] 2f ca 40 46 6a 01 ac 7c
[    1.413389] platform caam_sm: [0040] 2b ae 3d 1b 43 31 6a eb
[    1.413400] platform caam_sm: [0048] a7 20 5a fd 59 4c 3e 7d
[    1.413412] platform caam_sm: [0056] d0 29 c8 92 48 c1 00 d1
[    1.413423] platform caam_sm: [0064] 55 93 3b 96 c4 0a 40 73
[    1.413434] platform caam_sm: [0072] 00 00 00 00 00 00 00 00
[    1.413446] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.413458] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.413466] platform caam_sm: 256-bit black key in blob:
[    1.413478] platform caam_sm: [0000] 29 73 4c 89 5d 92 99 b5
[    1.413490] platform caam_sm: [0008] 72 7b 12 a9 8f d3 12 d7
[    1.413501] platform caam_sm: [0016] 30 80 8a c7 74 2a 41 81
[    1.413512] platform caam_sm: [0024] 83 2f f3 5f a1 99 96 61
[    1.413523] platform caam_sm: [0032] ad e6 72 1e e0 82 3a c5
[    1.413535] platform caam_sm: [0040] 99 6f f8 8b 08 c4 56 32
[    1.413546] platform caam_sm: [0048] 25 df 4d e7 61 43 d7 37
[    1.413557] platform caam_sm: [0056] 00 a4 57 5f 35 f9 68 8d
[    1.413569] platform caam_sm: [0064] 3e 3d 2a 6f f3 01 d6 e5
[    1.413582] platform caam_sm: [0072] 00 a2 19 fe b8 30 94 7e
[    1.413593] platform caam_sm: [0080] 00 00 00 00 00 00 00 00
[    1.413604] platform caam_sm: [0088] 00 00 00 00 00 00 00 00
[    1.413881] platform caam_sm: restored 64-bit black key:
[    1.413898] platform caam_sm: [0000] c6 4f e0 0e b9 f4 ed bf
[    1.413911] platform caam_sm: [0008] 5b 6f 87 67 3c 4f c5 51
[    1.413919] platform caam_sm: restored 128-bit black key:
[    1.413931] platform caam_sm: [0000] 1e 7f 3a 31 40 fe e4 df
[    1.413942] platform caam_sm: [0008] f6 31 f8 f9 b6 b3 bb a8
[    1.413950] platform caam_sm: restored 192-bit black key:
[    1.413962] platform caam_sm: [0000] 79 09 44 06 59 b5 db 40
[    1.413973] platform caam_sm: [0008] ac 6a e7 11 04 0f 68 4c
[    1.413984] platform caam_sm: [0016] 09 b4 41 7a 71 a8 13 77
[    1.413996] platform caam_sm: [0024] 2a ab 7c e5 d3 63 61 99
[    1.414004] platform caam_sm: restored 256-bit black key:
[    1.414015] platform caam_sm: [0000] ee a1 5f 83 95 16 fd 47
[    1.414026] platform caam_sm: [0008] b4 d7 28 9f 58 00 fb 8b
[    1.414038] platform caam_sm: [0016] ab 44 22 44 92 06 09 44
[    1.414049] platform caam_sm: [0024] 61 51 ed f8 cd f1 69 2d
[    1.414361] snvs-secvio 20cc000.caam-snvs: violation handlers armed - non-secure state
[    1.414759] usbcore: registered new interface driver usbhid
[    1.414768] usbhid: USB HID core driver
[    1.416761] sgtl5000 2-000a: sgtl5000 revision 0x11
[    1.423183] fsl-asrc 2034000.asrc: driver registered
[    1.427890] 2-000a: 1200 mV normal
[    1.427976] sgtl5000 2-000a: Using internal LDO instead of VDDD
[    1.435190] imx-sgtl5000 sound_sgtl5000.20: sgtl5000 <-> 2028000.ssi mapping ok
[    1.437428] imx-audio-hdmi sound-hdmi.21: initialize HDMI-audio failed. load HDMI-video first!
[    1.438041] NET: Registered protocol family 26
[    1.438220] TCP: cubic registered
[    1.438777] NET: Registered protocol family 10
[    1.439894] sit: IPv6 over IPv4 tunneling driver
[    1.440631] NET: Registered protocol family 17
[    1.440656] can: controller area network core (rev 20120528 abi 9)
[    1.440744] NET: Registered protocol family 29
[    1.440755] can: raw protocol (rev 20120528)
[    1.440762] can: broadcast manager protocol (rev 20120528 t)
[    1.440778] can: netlink gateway (rev 20130117) max_hops=1
[    1.441073] Bluetooth: RFCOMM TTY layer initialized
[    1.441108] Bluetooth: RFCOMM socket layer initialized
[    1.441140] Bluetooth: RFCOMM ver 1.11
[    1.441157] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[    1.441165] Bluetooth: BNEP filters: protocol multicast
[    1.441180] Bluetooth: BNEP socket layer initialized
[    1.441188] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[    1.441200] Bluetooth: HIDP socket layer initialized
[    1.441246] 8021q: 802.1Q VLAN Support v1.8
[    1.441303] Key type dns_resolver registered
[    1.441923] failed to disable 1.2 GHz OPP
[    1.444226] regulator-dummy: disabling
[    1.444571] imx mcc test is registered.
[    1.445338] snvs_rtc 20cc034.snvs-rtc-lp: setting system clock to 1970-01-01 00:00:00 UTC (0)
[    1.456946] ALSA device list:
[    1.456985]   #0: fsl,imx6q-seco-sgtl5000
[    1.467056] EXT3-fs (mmcblk0p8): error: couldn't mount because of unsupported optional features (240)
[    1.467586] EXT2-fs (mmcblk0p8): error: couldn't mount because of unsupported optional features (240)
[    1.470450] EXT4-fs (mmcblk0p8): mounted filesystem with ordered data mode. Opts: (null)
[    1.470491] VFS: Mounted root (ext4 filesystem) readonly on device 179:8.
[    1.472035] devtmpfs: mounted
[    1.472552] Freeing unused kernel memory: 332K (80cb2000 - 80d05000)
[    1.867297] EXT4-fs (mmcblk0p7): mounted filesystem without journal. Opts: (null)
[    1.888940] EXT4-fs (mmcblk0p9): recovery complete
[    1.888964] EXT4-fs (mmcblk0p9): mounted filesystem with ordered data mode. Opts: (null)
[    1.903742] EXT4-fs (mmcblk0p10): recovery complete
[    1.904490] EXT4-fs (mmcblk0p10): mounted filesystem with ordered data mode. Opts: (null)
[    1.958886] random: splashscreen urandom read with 42 bits of entropy available
[    2.048054] udevd[176]: starting version 182
[    2.253975] (stk) :sysfs entries created
[    2.254022] (stk) : debugfs entries created
[    2.692815] Loading modules backported from Linux version R8.7_SP1-0-g13c25bc
[    2.692825] Backport generated by backports.git R8.7_SP1-0-gd4777ef
[    2.938628] evbug: Connected device: input0 (eGalax_Touch_Screen at I2C)
[    3.225938] wl18xx_driver wl18xx.0.auto: Direct firmware load failed with error -2
[    3.225953] wl18xx_driver wl18xx.0.auto: Falling back to user helper
[    3.346481] EXT4-fs (mmcblk0p8): re-mounted. Opts: data=ordered
[    3.505977] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11)
[    3.530869] wlcore: loaded
[    3.530910] wlcore: driver version: R8.7_SP1-dirty
[    3.582918] PU: Power-on latency exceeded, new value 3571000 ns
[    4.997493] random: nonblocking pool is initialized
[    5.394015] fec 2188000.ethernet eth0: Freescale FEC PHY driver [Micrel KSZ8081 or KSZ8091] (mii_bus:phy_addr=2188000.ethernet:00, irq=-1)
[    5.443927] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[    5.845381] wlcore: PHY firmware version: Rev 8.2.0.0.237
[    5.887436] wlcore: firmware booted (Rev 8.9.0.0.70)
[    5.898460] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready
[   17.577965] hdev a8b11000
[   17.578857] HCI device registered (hdev a8b11000)
[   17.579080] hci0 a8b11000
[   17.579106] (stc):  chnl_id list empty :4
[   17.579121] (stk) : st_kim_start(stk) :ldisc_install = 1
[   17.735419] (stc): st_tty_open (stk) :line discipline installed
[   17.735886] (stk) :TIInit_11.8.32.bts(stk) :change remote baud rate command in firmware
[   17.746976] (stk) :skipping the wait event of change remote baud<6>[   18.536355] (stc): add_channel_to_table: id 4
[   18.536383] (stc): add_channel_to_table: id 2
[   18.536399] (stc): add_channel_to_table: id 3
[   19.617549] wlcore: ERROR SW watchdog interrupt received! starting recovery.
[   19.617579] ------------[ cut here ]------------
[   19.617729] WARNING: CPU: 1 PID: 374 at /tmp/released/wilink8/build-utilites/src/compat_wireless/drivers/net/wireless/ti/wlcore/main.c:806 wl12xx_queue_recovery_work.part.39+0x58/0x5c [wlcore]()
[   19.617745] Modules linked in: btwilink arc4 wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) evbug wlcore_sdio(O) compat(O) st_drv
[   19.617835] CPU: 1 PID: 374 Comm: irq/177-wl18xx Tainted: G           O 3.14.28 #1
[   19.617901] [<80014a28>] (unwind_backtrace) from [<80011668>] (show_stack+0x10/0x14)
[   19.617947] [<80011668>] (show_stack) from [<80682594>] (dump_stack+0x7c/0xbc)
[   19.617983] [<80682594>] (dump_stack) from [<8002d348>] (warn_slowpath_common+0x6c/0x88)
[   19.618012] [<8002d348>] (warn_slowpath_common) from [<8002d400>] (warn_slowpath_null+0x1c/0x24)
[   19.618121] [<8002d400>] (warn_slowpath_null) from [<7f112434>] (wl12xx_queue_recovery_work.part.39+0x58/0x5c [wlcore])
[   19.618272] [<7f112434>] (wl12xx_queue_recovery_work.part.39 [wlcore]) from [<7f1126b0>] (wlcore_irq+0x158/0x16c [wlcore])
[   19.618358] [<7f1126b0>] (wlcore_irq [wlcore]) from [<80067d98>] (irq_thread_fn+0x1c/0x40)
[   19.618387] [<80067d98>] (irq_thread_fn) from [<800680a0>] (irq_thread+0x134/0x170)
[   19.618425] [<800680a0>] (irq_thread) from [<8004791c>] (kthread+0xd4/0xec)
[   19.618460] [<8004791c>] (kthread) from [<8000e478>] (ret_from_fork+0x14/0x3c)
[   19.618478] ---[ end trace 8da79098f346407d ]---
[   19.618550] wlcore: Hardware recovery in progress. FW ver: Rev 8.9.0.0.70
[   19.619523] wlcore: pc: 0x11b3a, hint_sts: 0x00000000 count: 1
[   19.620215] wlcore: down
[   19.621465] ieee80211 phy0: Hardware restart was requested
[   21.817439] wlcore: ERROR timeout waiting for the hardware to complete initialization
[   27.585219] ------------[ cut here ]------------
[   27.585282] WARNING: CPU: 0 PID: 41 at /tmp/released/wilink8/build-utilites/src/compat_wireless/drivers/net/wireless/ti/wlcore/sdio.c:145 wl12xx_sdio_raw_write+0xb4/0x12c [wlcore_sdio]()
[   27.585298] Modules linked in: btwilink arc4 wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) evbug wlcore_sdio(O) compat(O) st_drv
[   27.585387] CPU: 0 PID: 41 Comm: kworker/0:1 Tainted: G        W  O 3.14.28 #1
[   27.585612] Workqueue: events_freezable ieee80211_restart_work [mac80211]
[   27.585683] [<80014a28>] (unwind_backtrace) from [<80011668>] (show_stack+0x10/0x14)
[   27.585730] [<80011668>] (show_stack) from [<80682594>] (dump_stack+0x7c/0xbc)
[   27.585767] [<80682594>] (dump_stack) from [<8002d348>] (warn_slowpath_common+0x6c/0x88)
[   27.585798] [<8002d348>] (warn_slowpath_common) from [<8002d400>] (warn_slowpath_null+0x1c/0x24)
[   27.585834] [<8002d400>] (warn_slowpath_null) from [<7f0251a8>] (wl12xx_sdio_raw_write+0xb4/0x12c [wlcore_sdio])
[   27.586004] [<7f0251a8>] (wl12xx_sdio_raw_write [wlcore_sdio]) from [<7f12055c>] (wlcore_boot_upload_firmware+0x1f8/0x438 [wlcore])
[   27.586169] [<7f12055c>] (wlcore_boot_upload_firmware [wlcore]) from [<7f14ae48>] (wl18xx_boot+0x874/0xc8c [wl18xx])
[   27.586304] [<7f14ae48>] (wl18xx_boot [wl18xx]) from [<7f1121bc>] (wl1271_op_add_interface+0x6a8/0x8c8 [wlcore])
[   27.586582] [<7f1121bc>] (wl1271_op_add_interface [wlcore]) from [<7f07cf68>] (drv_add_interface+0x30/0x7c [mac80211])
[   27.586996] [<7f07cf68>] (drv_add_interface [mac80211]) from [<7f0a5f84>] (ieee80211_reconfig+0x134/0x9f0 [mac80211])
[   27.587385] [<7f0a5f84>] (ieee80211_reconfig [mac80211]) from [<7f07a1d4>] (ieee80211_restart_work+0x60/0x8c [mac80211])
[   27.587562] [<7f07a1d4>] (ieee80211_restart_work [mac80211]) from [<80041608>] (process_one_work+0xf8/0x364)
[   27.587595] [<80041608>] (process_one_work) from [<80042294>] (worker_thread+0x13c/0x3dc)
[   27.587630] [<80042294>] (worker_thread) from [<8004791c>] (kthread+0xd4/0xec)
[   27.587667] [<8004791c>] (kthread) from [<8000e478>] (ret_from_fork+0x14/0x3c)
[   27.587685] ---[ end trace 8da79098f346407e ]---
[   27.587715] wl1271_sdio mmc1:0001:2: sdio write failed (-110)
[   33.355360] ------------[ cut here ]------------
[   33.355425] WARNING: CPU: 0 PID: 41 at /tmp/released/wilink8/build-utilites/src/compat_wireless/drivers/net/wireless/ti/wlcore/sdio.c:145 wl12xx_sdio_raw_write+0xb4/0x12c [wlcore_sdio]()
[   33.355440] Modules linked in: btwilink arc4 wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) evbug wlcore_sdio(O) compat(O) st_drv
[   33.355528] CPU: 0 PID: 41 Comm: kworker/0:1 Tainted: G        W  O 3.14.28 #1
[   33.355752] Workqueue: events_freezable ieee80211_restart_work [mac80211]
[   33.355822] [<80014a28>] (unwind_backtrace) from [<80011668>] (show_stack+0x10/0x14)
[   33.355868] [<80011668>] (show_stack) from [<80682594>] (dump_stack+0x7c/0xbc)
[   33.355907] [<80682594>] (dump_stack) from [<8002d348>] (warn_slowpath_common+0x6c/0x88)
[   33.355936] [<8002d348>] (warn_slowpath_common) from [<8002d400>] (warn_slowpath_null+0x1c/0x24)
[   33.355972] [<8002d400>] (warn_slowpath_null) from [<7f0251a8>] (wl12xx_sdio_raw_write+0xb4/0x12c [wlcore_sdio])
[   33.356141] [<7f0251a8>] (wl12xx_sdio_raw_write [wlcore_sdio]) from [<7f12055c>] (wlcore_boot_upload_firmware+0x1f8/0x438 [wlcore])
[   33.356307] [<7f12055c>] (wlcore_boot_upload_firmware [wlcore]) from [<7f14ae48>] (wl18xx_boot+0x874/0xc8c [wl18xx])
[   33.356442] [<7f14ae48>] (wl18xx_boot [wl18xx]) from [<7f1121bc>] (wl1271_op_add_interface+0x6a8/0x8c8 [wlcore])
[   33.356717] [<7f1121bc>] (wl1271_op_add_interface [wlcore]) from [<7f07cf68>] (drv_add_interface+0x30/0x7c [mac80211])
[   33.357126] [<7f07cf68>] (drv_add_interface [mac80211]) from [<7f0a5f84>] (ieee80211_reconfig+0x134/0x9f0 [mac80211])
[   33.357511] [<7f0a5f84>] (ieee80211_reconfig [mac80211]) from [<7f07a1d4>] (ieee80211_restart_work+0x60/0x8c [mac80211])
[   33.357688] [<7f07a1d4>] (ieee80211_restart_work [mac80211]) from [<80041608>] (process_one_work+0xf8/0x364)
[   33.357719] [<80041608>] (process_one_work) from [<80042294>] (worker_thread+0x13c/0x3dc)
[   33.357752] [<80042294>] (worker_thread) from [<8004791c>] (kthread+0xd4/0xec)
[   33.357789] [<8004791c>] (kthread) from [<8000e478>] (ret_from_fork+0x14/0x3c)
[   33.357807] ---[ end trace 8da79098f346407f ]---
[   33.357837] wl1271_sdio mmc1:0001:2: sdio write failed (-110)
[   33.359069] wlcore: ERROR firmware boot failed despite 3 retries
[   33.359089] ------------[ cut here ]------------
[   33.359356] WARNING: CPU: 0 PID: 41 at /tmp/released/wilink8/build-utilites/src/compat_wireless/net/mac80211/util.c:1857 ieee80211_reconfig+0x150/0x9f0 [mac80211]()
[   33.359371] Modules linked in: btwilink arc4 wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) evbug wlcore_sdio(O) compat(O) st_drv
[   33.359457] CPU: 0 PID: 41 Comm: kworker/0:1 Tainted: G        W  O 3.14.28 #1
[   33.359629] Workqueue: events_freezable ieee80211_restart_work [mac80211]
[   33.359685] [<80014a28>] (unwind_backtrace) from [<80011668>] (show_stack+0x10/0x14)
[   33.359726] [<80011668>] (show_stack) from [<80682594>] (dump_stack+0x7c/0xbc)
[   33.359761] [<80682594>] (dump_stack) from [<8002d348>] (warn_slowpath_common+0x6c/0x88)
[   33.359789] [<8002d348>] (warn_slowpath_common) from [<8002d400>] (warn_slowpath_null+0x1c/0x24)
[   33.360036] [<8002d400>] (warn_slowpath_null) from [<7f0a5fa0>] (ieee80211_reconfig+0x150/0x9f0 [mac80211])
[   33.360417] [<7f0a5fa0>] (ieee80211_reconfig [mac80211]) from [<7f07a1d4>] (ieee80211_restart_work+0x60/0x8c [mac80211])
[   33.360593] [<7f07a1d4>] (ieee80211_restart_work [mac80211]) from [<80041608>] (process_one_work+0xf8/0x364)
[   33.360622] [<80041608>] (process_one_work) from [<80042294>] (worker_thread+0x13c/0x3dc)
[   33.360655] [<80042294>] (worker_thread) from [<8004791c>] (kthread+0xd4/0xec)
[   33.360689] [<8004791c>] (kthread) from [<8000e478>] (ret_from_fork+0x14/0x3c)
[   33.360706] ---[ end trace 8da79098f3464080 ]---
[   33.361012] ------------[ cut here ]------------
[   33.361223] WARNING: CPU: 0 PID: 41 at /tmp/released/wilink8/build-utilites/src/compat_wireless/net/mac80211/driver-ops.h:12 drv_remove_interface+0x68/0x6c [mac80211]()
[   33.361241] wlan0:  Failed check-sdata-in-driver check, flags: 0x0
[   33.361253] Modules linked in: btwilink arc4 wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) evbug wlcore_sdio(O) compat(O) st_drv
[   33.361337] CPU: 0 PID: 41 Comm: kworker/0:1 Tainted: G        W  O 3.14.28 #1
[   33.361506] Workqueue: events_freezable ieee80211_restart_work [mac80211]
[   33.361561] [<80014a28>] (unwind_backtrace) from [<80011668>] (show_stack+0x10/0x14)
[   33.361601] [<80011668>] (show_stack) from [<80682594>] (dump_stack+0x7c/0xbc)
[   33.361636] [<80682594>] (dump_stack) from [<8002d348>] (warn_slowpath_common+0x6c/0x88)
[   33.361664] [<8002d348>] (warn_slowpath_common) from [<8002d394>] (warn_slowpath_fmt+0x30/0x40)
[   33.361847] [<8002d394>] (warn_slowpath_fmt) from [<7f07d07c>] (drv_remove_interface+0x68/0x6c [mac80211])
[   33.362194] [<7f07d07c>] (drv_remove_interface [mac80211]) from [<7f08d6ac>] (ieee80211_do_stop+0x480/0x768 [mac80211])
[   33.362553] [<7f08d6ac>] (ieee80211_do_stop [mac80211]) from [<7f08d9a4>] (ieee80211_stop+0x10/0x18 [mac80211])
[   33.362753] [<7f08d9a4>] (ieee80211_stop [mac80211]) from [<80563188>] (__dev_close_many+0x88/0xd0)
[   33.362781] [<80563188>] (__dev_close_many) from [<80563238>] (dev_close_many+0x68/0xe0)
[   33.362809] [<80563238>] (dev_close_many) from [<80565bd0>] (dev_close+0x34/0x4c)
[   33.362946] [<80565bd0>] (dev_close) from [<7f034524>] (cfg80211_shutdown_all_interfaces+0x34/0xa0 [cfg80211])
[   33.363280] [<7f034524>] (cfg80211_shutdown_all_interfaces [cfg80211]) from [<7f0a66d8>] (ieee80211_reconfig+0x888/0x9f0 [mac80211])
[   33.363666] [<7f0a66d8>] (ieee80211_reconfig [mac80211]) from [<7f07a1d4>] (ieee80211_restart_work+0x60/0x8c [mac80211])
[   33.363842] [<7f07a1d4>] (ieee80211_restart_work [mac80211]) from [<80041608>] (process_one_work+0xf8/0x364)
[   33.363986] [<80041608>] (process_one_work) from [<80042294>] (worker_thread+0x13c/0x3dc)
[   33.364025] [<80042294>] (worker_thread) from [<8004791c>] (kthread+0xd4/0xec)
[   33.364065] [<8004791c>] (kthread) from [<8000e478>] (ret_from_fork+0x14/0x3c)
[   33.370365] ---[ end trace 8da79098f3464081 ]---