CCCCCCCC

U-Boot 2017.01-kiji-v1.4-primary (Nov 27 2018 - 19:19:46 +0800)

CPU  : AM437X-GP rev 1.2
I2C:   ready
DRAM:  1 GiB
PMIC:  TPS65218
MMC:   OMAP SD/MMC: 0, OMAP SD/MMC: 1
SF: Detected w25q128bv with page size 256 Bytes, erase size 4 KiB, total 16 MiB, mapped at 30000000
i2c_write: error waiting for addr ACK (status=0x116)
Powerup peripheral board failed,rc = 1, flag = 1.
Net:   cpsw, usb_ether
Hit any key to stop autoboot:  0
starting USB...
USB0:   Register 2000440 NbrPorts 2
Starting the controller
USB XHCI 1.00
scanning bus 0 for devices... 1 USB Device(s) found
       scanning usb for storage devices... 0 Storage Device(s) found

USB device 0: unknown device
stopping USB..
switch to partitions #0, OK
mmc1(part 0) is current device
SD/MMC found on device 1
** File not found /boot/uEnv.txt **
4073736 bytes read in 210 ms (18.5 MiB/s)
52927 bytes read in 18 ms (2.8 MiB/s)
4186512 bytes read in 212 ms (18.8 MiB/s)
Booting from mmc 1...
Kernel image @ 0x82000000 [ 0x000000 - 0x3e2908 ]
## Loading init Ramdisk from Legacy Image at 88080000 ...
   Image Name:   Ramdisk
   Image Type:   ARM Linux RAMDisk Image (uncompressed)
   Data Size:    4186448 Bytes = 4 MiB
   Load Address: 00000000
   Entry Point:  00000000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
   Loading Ramdisk to 8fc01000, end 8ffff150 ... OK
   Loading Device Tree to 8fbf1000, end 8fc00ebe ... OK

Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 4.9.41-kiji-v1.4 (rd@rd-NAS) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 PREEMPT Wed Dec 19 16:51:47 CST 2018
[    0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] OF: fdt:Machine model: TDK KIJI General
[    0.000000] efi: Getting EFI parameters from FDT:
[    0.000000] efi: UEFI not found.
[    0.000000] cma: Reserved 48 MiB at 0xbd000000
[    0.000000] Memory policy: Data cache writeback
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM437x ES1.2 (neon)
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 260416
[    0.000000] Kernel command line: console=ttyO0,115200n8 earlyprintk=ttyO0,115200n8 os=1
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 972180K/1048576K available (8192K kernel code, 278K rwdata, 2560K rodata, 1024K init, 279K bss, 27244K reserved, 49152K cma-reserved, 212992K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
[    0.000000]     vmalloc : 0xf0800000 - 0xff800000   ( 240 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xf0000000   ( 768 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc0900000   (9184 kB)
[    0.000000]       .init : 0xc0c00000 - 0xc0d00000   (1024 kB)
[    0.000000]       .data : 0xc0d00000 - 0xc0d45808   ( 279 kB)
[    0.000000]        .bss : 0xc0d45808 - 0xc0d8b438   ( 280 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000]  Build-time adjustment of leaf fanout to 32.
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C-310 enabling early BRESP for Cortex-A9
[    0.000000] OMAP L2C310: ROM does not support power control setting
[    0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled
[    0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB
[    0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000010] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[    0.000026] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[    0.000034] OMAP clocksource: timer1 at 24000000 Hz
[    0.000423] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[    0.000434] OMAP clocksource: 32k_counter at 32768 Hz
[    0.000800] Console: colour dummy device 80x30
[    0.000825] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0'
[    0.000830] This ensures that you still see kernel messages. Please
[    0.000835] update your kernel commandline.
[    0.000851] Calibrating delay loop... 1987.37 BogoMIPS (lpj=9936896)
[    0.060174] pid_max: default: 32768 minimum: 301
[    0.060286] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.060297] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.061068] CPU: Testing write buffer coherency: ok
[    0.061407] Setting up static identity map for 0x80100000 - 0x80100060
[    0.062146] EFI services will not be available.
[    0.062873] devtmpfs: initialized
[    0.073939] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[    0.074248] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.074267] futex hash table entries: 256 (order: -1, 3072 bytes)
[    0.077726] pinctrl core: initialized pinctrl subsystem
[    0.078840] NET: Registered protocol family 16
[    0.080096] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.160181] cpuidle: using governor ladder
[    0.190171] cpuidle: using governor menu
[    0.197719] OMAP GPIO hardware version 0.1
[    0.211273] No ATAGs?
[    0.211302] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[    0.211314] hw-breakpoint: maximum watchpoint size is 4 bytes.
[    0.247162] edma 49000000.edma: TI EDMA DMA engine driver
[    0.249712] SCSI subsystem initialized
[    0.250333] usbcore: registered new interface driver usbfs
[    0.250391] usbcore: registered new interface driver hub
[    0.250485] usbcore: registered new device driver usb
[    0.250889] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins, deferring probe
[    0.250940] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c1_pins, deferring probe
[    0.250976] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c2_pins, deferring probe
[    0.251086] pps_core: LinuxPPS API ver. 1 registered
[    0.251094] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.251114] PTP clock support registered
[    0.251150] EDAC MC: Ver: 3.0.0
[    0.252038] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[    0.252326] Advanced Linux Sound Architecture Driver Initialized.
[    0.252824] Bluetooth: Core ver 2.22
[    0.252874] NET: Registered protocol family 31
[    0.252881] Bluetooth: HCI device and connection manager initialized
[    0.252894] Bluetooth: HCI socket layer initialized
[    0.252903] Bluetooth: L2CAP socket layer initialized
[    0.252929] Bluetooth: SCO socket layer initialized
[    0.253956] clocksource: Switched to clocksource timer1
[    0.254244] FS-Cache: Loaded
[    0.262517] NET: Registered protocol family 2
[    0.263144] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[    0.263210] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[    0.263285] TCP: Hash tables configured (established 8192 bind 8192)
[    0.263423] UDP hash table entries: 512 (order: 1, 8192 bytes)
[    0.263444] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes)
[    0.263575] NET: Registered protocol family 1
[    0.263943] RPC: Registered named UNIX socket transport module.
[    0.264029] RPC: Registered udp transport module.
[    0.264036] RPC: Registered tcp transport module.
[    0.264041] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.264313] Trying to unpack rootfs image as initramfs...
[    0.550899] Freeing initrd memory: 4092K (cfc01000 - d0000000)
[    0.552884] workingset: timestamp_bits=14 max_order=18 bucket_order=4
[    0.558386] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.559103] NFS: Registering the id_resolver key type
[    0.559134] Key type id_resolver registered
[    0.559140] Key type id_legacy registered
[    0.559640] Key type cifs.idmap registered
[    0.559660] ntfs: driver 2.1.32 [Flags: R/O].
[    0.564337] bounce: pool size: 64 pages
[    0.564543] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
[    0.564555] io scheduler noop registered
[    0.564561] io scheduler deadline registered
[    0.564680] io scheduler cfq registered (default)
[    0.567742] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796
[    0.621445] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[    0.624657] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[    1.332692] console [ttyS0] enabled
[    1.337311] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250
[    1.347171] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 32, base_baud = 3000000) is a 8250
[    1.356963] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 33, base_baud = 3000000) is a 8250
[    1.367316] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[    1.386760] brd: module loaded
[    1.395848] loop: module loaded
[    1.401505] m25p80 spi0.0: w25q128 (16384 Kbytes)
[    1.406413] 7 ofpart partitions found on MTD device spi0.0
[    1.411925] Creating 7 MTD partitions on "spi0.0":
[    1.416763] 0x000000000000-0x000000080000 : "QSPI.U_BOOT"
[    1.423272] 0x000000080000-0x000000100000 : "QSPI.U_BOOT_REDUNDANT"
[    1.430634] 0x000000100000-0x000000110000 : "QSPI.U_BOOT_ENV"
[    1.437416] 0x000000110000-0x000000120000 : "QSPI.U_BOOT_ENV_BACKUP"
[    1.444797] 0x000000120000-0x000000130000 : "QSPI.FDT"
[    1.450837] 0x000000200000-0x000000700000 : "QSPI.KERNEL"
[    1.457195] 0x000000700000-0x000001000000 : "QSPI.FILESYSTEM"
[    1.464380] libphy: Fixed MDIO Bus: probed
[    1.534019] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[    1.540155] libphy: 4a101000.mdio: probed
[    1.549185] davinci_mdio 4a101000.mdio: phy[4]: device 4a101000.mdio:04, driver TI DP83867
[    1.558225] cpsw 4a100000.ethernet: Detected MACID = e0:4f:43:9a:91:8a
[    1.565009] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies)
[    1.573283] usbcore: registered new interface driver asix
[    1.578930] usbcore: registered new interface driver ax88179_178a
[    1.585136] usbcore: registered new interface driver cdc_ether
[    1.591029] usbcore: registered new interface driver net1080
[    1.596780] usbcore: registered new interface driver cdc_subset
[    1.602756] usbcore: registered new interface driver zaurus
[    1.608431] usbcore: registered new interface driver simcom_wwan
[    1.614532] usbcore: registered new interface driver cdc_ncm
[    1.624536] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[    1.631106] ehci-pci: EHCI PCI platform driver
[    1.635669] ehci-platform: EHCI generic platform driver
[    1.641084] ehci-omap: OMAP-EHCI Host Controller driver
[    1.646550] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver
[    1.652777] ohci-pci: OHCI PCI platform driver
[    1.657308] ohci-platform: OHCI generic platform driver
[    1.663092] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[    1.668666] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1
[    1.676771] xhci-hcd xhci-hcd.0.auto: hcc params 0x0238f06d hci version 0x100 quirks 0x02010010
[    1.685586] xhci-hcd xhci-hcd.0.auto: irq 253, io mem 0x48390000
[    1.692387] hub 1-0:1.0: USB hub found
[    1.696264] hub 1-0:1.0: 1 port detected
[    1.700555] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[    1.706135] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2
[    1.713902] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[    1.722718] hub 2-0:1.0: USB hub found
[    1.726571] hub 2-0:1.0: 1 port detected
[    1.730975] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[    1.736579] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3
[    1.744699] xhci-hcd xhci-hcd.1.auto: hcc params 0x0238f06d hci version 0x100 quirks 0x02010010
[    1.753479] xhci-hcd xhci-hcd.1.auto: irq 254, io mem 0x483d0000
[    1.760261] hub 3-0:1.0: USB hub found
[    1.764131] hub 3-0:1.0: 1 port detected
[    1.768406] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[    1.773931] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4
[    1.781736] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM.
[    1.790547] hub 4-0:1.0: USB hub found
[    1.794409] hub 4-0:1.0: 1 port detected
[    1.798809] usbcore: registered new interface driver usblp
[    1.804619] usbcore: registered new interface driver usb-storage
[    1.810771] usbcore: registered new interface driver usbserial
[    1.816738] usbcore: registered new interface driver cp210x
[    1.822364] usbserial: USB Serial support registered for cp210x
[    1.828400] usbcore: registered new interface driver option
[    1.834164] usbserial: USB Serial support registered for GSM modem (1-port)
[    1.843016] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[    1.850425] i2c /dev entries driver
[    1.855548] Bluetooth: HCI UART driver ver 2.3
[    1.860021] Bluetooth: HCI UART protocol H4 registered
[    1.865228] Bluetooth: HCI UART protocol LL registered
[    1.870386] Bluetooth: HCI UART protocol Three-wire (H5) registered
[    1.877710] cpuidle: enable-method property 'ti,am4372' found operations
[    1.998820] mmc0: new high speed MMC card at address 0001
[    2.004921] mmcblk0: mmc0:0001 016G30 14.7 GiB
[    2.009762] mmcblk0boot0: mmc0:0001 016G30 partition 1 4.00 MiB
[    2.016015] mmcblk0boot1: mmc0:0001 016G30 partition 2 4.00 MiB
[    2.026819]  mmcblk0: p1 p2 p3 p4
[    2.095651] ledtrig-cpu: registered to indicate activity on CPUs
[    2.108651] NET: Registered protocol family 10
[    2.114061] omap_hsmmc 47810000.mmc: card claims to support voltages below defined range
[    2.122622] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[    2.129390] NET: Registered protocol family 17
[    2.134106] Bluetooth: RFCOMM socket layer initialized
[    2.139336] Bluetooth: RFCOMM ver 1.11
[    2.143477] Key type dns_resolver registered
[    2.148291] batman_adv: B.A.T.M.A.N. advanced 2016.4 (compatibility version 15) loaded
[    2.156496] omap_voltage_late_init: Voltage driver support not added
[    2.171469] mmc1: new high speed SDIO card at address 0001
[    2.195280] random: fast init done
[    2.213447] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 100 kHz
[    2.220281] 1-0020 supply vcc not found, using dummy regulator
[    2.254041] pca953x 1-0020: failed reading register
[    2.259010] pca953x: probe of 1-0020 failed with error -121
[    2.264897] 1-0021 supply vcc not found, using dummy regulator
[    2.271591] pca953x 1-0021: interrupt support not compiled in
[    2.277601] omap_i2c 4802a000.i2c: bus 1 rev0.12 at 400 kHz
[    2.284542] omap_i2c 4819c000.i2c: bus 2 rev0.12 at 400 kHz
[    2.292494] asoc-simple-card mic: ics43432-hifi <-> 4803c000.mcasp mapping ok
[    2.301090] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[    2.310692] vmmcwl_fixed: disabling
[    2.314305] ALSA device list:
[    2.317287]   #0: ics43432 MIC
[    2.322751] Freeing unused kernel memory: 1024K (c0c00000 - c0d00000)
Loading, please wait...
[    2.388580] EXT4-fs (mmcblk0p1): couldn't mount as ext3 due to feature incompatibilities
[    2.510459] EXT4-fs (mmcblk0p1): recovery complete
[    2.516495] EXT4-fs (mmcblk0p1): mounted filesystem with ordered data mode. Opts: (null)
System time before build time, advancing clock.
[    2.711126] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[    2.730044] systemd[1]: Detected architecture arm.

Welcome to Arago 2017.06!

[    2.738948] systemd[1]: Set hostname to <am437x-evm>.
[    3.122010] systemd[1]: Listening on udev Kernel Socket.
[  OK  ] Listening on udev Kernel Socket.
[    3.134349] systemd[1]: Listening on Process Core Dump Socket.
[  OK  ] Listening on Process Core Dump Socket.
[    3.140827] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[  OK  ] Started Forward Password Requests to Wall Dir[    3.154103] systemd[1]: Listening on udev Control Socket.
ectory Watch.
[  OK  ] Listening on udev Control Socket.
[    3.168325] systemd[1]: Created slice System Slice.
[  OK  ] Created slice System Slice.
[    3.176288] systemd[1]: Reached target Remote File Systems.
[  OK  ] Reached target Remote File Systems.
[    3.186226] systemd[1]: Reached target Swap.
[  OK  ] Reached target Swap.
[  OK  ] Listening on /dev/initctl Compatibility Named Pipe.
[  OK  ] Listening on Syslog Socket.
[  OK  ] Created slice User and Session Slice.
[  OK  ] Reached target Slices.
[  OK  ] Started Dispatch Password Requests to Console Directory Watch.
[  OK  ] Reached target Paths.
[  OK  ] Created slice system-getty.slice.
[  OK  ] Listening on Journal Socket.
         Mounting POSIX Message Queue File System...
         Mounting Temporary Directory...
         Starting Remount Root and Kernel File Systems...
         Starting Create Static Device Nodes in /dev...
         Mounting Debug File System...
         Starting Setup Virtual Console...
[  OK  ] Listening on Journal Socket (/dev/log).
[    3.332139] EXT4-fs (mmcblk0p1): re-mounted. Opts: (null)
         Starting Load Kernel Modules...
         Starting Journal Service...
[  OK  ] Created slice system-serial\x2dgetty.slice.
[  OK  ] Listening on Network Service Netlink Socket.
[    3.437245] cryptodev: loading out-of-tree module taints kernel.
[  OK  ] Mounted Debug File System.
[  OK  ] Mounted POSIX Message Queue File System.
[  OK  ] Mounted Temporary Directory.
[  OK  ] Started Remount Root and Kernel File Systems.
[  OK  ] Started Create Static Device Nodes in /de[    3.465311] cryptodev: driver 1.8 loaded.
v.
[  OK  ] Started Setup Virtual Console.
         Starting udev Kernel Device Manager...
[    3.488088] systemd-journald[147]: File /var/log/journal/c6301306865d46d3a21ebfaab49e515c/system.journal corrupted or uncleanly shut down, renaming and replacing.
[  OK  ] Reached target Local File Systems (Pre).
         Mounting /var/volatile...
         Mounting /media/ram...
         Starting udev Coldplug all Devices...
[  OK  ] Mounted /var/volatile.
[  OK  ] Mounted /media/ram.
[  OK  ] Started Load Kernel Modules.
[  OK  ] Started udev Kernel Device Manager.
         Starting Apply Kernel Variables...
         Mounting Configuration File System...
         Starting Load/Save Random Seed...
[  OK  ] Reached target Local File Systems.
[  OK  ] Mounted Configuration File System.
[  OK  ] Started Load/Save Random Seed.
[  OK  ] Started Apply Kernel Variables.
[  OK  ] Started Journal Service.
         Starting Flush Journal to Persistent Storage...
[    4.032600] systemd-journald[147]: Received request to flush runtime journal from PID 1
[  OK  ] Started Flush Journal to Persistent Storage.
         Starting Create Volatile Files and Directories...
[  OK  ] Started Create Volatile Files and Directories.
         Starting Update UTMP about System Boot/Shutdown...
[  OK  ] Started Update UTMP about System Boot/Shutdown.
[    5.050246] remoteproc remoteproc0: wkup_m3 is available
[  OK  ] Found device /dev/ttyS0.
[  OK  ] Started udev Coldplug all Devices.
[  OK  ] Reached target System Initialization.
[  OK  ] Listening on RPCbind Server Activation Socket.
[  OK  ] Listening on D-Bus System Message Bus Socket.
[  OK  ] Reached target Sockets.
[  OK  ] Reached target Basic System.
[  OK  ] Started BLE Service.
[    5.330372] remoteproc remoteproc0: powering up wkup_m3
[  OK  ] Started LTE Service.
[    5.430804] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224256
[    5.580377] hdc2010 1-0040: Access register 0x0F failed!
[    5.584118] hdc2010 1-0040: Access register 0x0F failed!
[    5.600964] hdc2010 1-0040: Access register 0x0E failed!
[    5.601285] hdc2010: probe of 1-0040 failed with error -121
[  OK  ] Started Periodic Command Scheduler.
[    5.952793] remoteproc remoteproc0: remote processor wkup_m3 is now up
[    5.959446] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192
[  OK  ] Started Kernel Logging Service.
[  OK  ] Started GPS Service.
[  OK  ] Started System Logging Service.
[  OK  ] Started D-Bus System Message Bus.
[    6.501879] si1133: probe of 2-0055 failed with error -121
[    6.602041] icp_10100 2-0063: failed to write request
[    6.662911] inv-mpu6050-i2c: probe of 2-0068 failed with error -121
         Starting telnetd.service...
         Starting Print notice about GPLv3 packages...
[  OK  ] Started Daily Cleanup of Temporary Directories.
[  OK  ] Reached target Timers.
[    7.147903] omap-sham 53100000.sham: hw accel on OMAP rev 0.0
         Starting Network Service...
         Starting Login Service...
         Starting Save/Restore Sound Card State...
[    7.437561] omap-des 53701000.des: OMAP DES hw accel rev: 0.33
[    7.518080] omap-des 53701000.des: will run requests pump with realtime priority
[  OK  ] Started telnetd.service.
[    7.728571] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1
[    7.802457] omap-aes 53501000.aes: will run requests pump with realtime priority
[    7.878147] ekmc_pir: PIR EKMC chip initialized
[    7.906366] PM: bootloader does not support rtc-only!
[  OK  ] Started Save/Restore Sound Card State.
[  OK  ] Started Network Service.
[    8.253571] net eth0: initializing cpsw version 1.15 (0)
[    8.324126] usb 1-1: new high-speed USB device number 2 using xhci-hcd
[    8.471395] net eth0: initialized cpsw ale version 1.4
[    8.523142] simcom_wwan: probe of 1-1:1.0 failed with error -22
[    8.523501] option 1-1:1.0: GSM modem (1-port) converter detected
[    8.523927] usb 1-1: GSM modem (1-port) converter now attached to ttyUSB0
[    8.524313] simcom_wwan: probe of 1-1:1.1 failed with error -22
[    8.524592] option 1-1:1.1: GSM modem (1-port) converter detected
[    8.553868] usb 1-1: GSM modem (1-port) converter now attached to ttyUSB1
[    8.554630] simcom_wwan: probe of 1-1:1.2 failed with error -22
[    8.554962] option 1-1:1.2: GSM modem (1-port) converter detected
[    8.588673] usb 1-1: GSM modem (1-port) converter now attached to ttyUSB2
[    8.589245] simcom_wwan: probe of 1-1:1.3 failed with error -22
[    8.589587] option 1-1:1.3: GSM modem (1-port) converter detected
[    8.612534] usb 1-1: GSM modem (1-port) converter now attached to ttyUSB3
[    8.613051] simcom_wwan: probe of 1-1:1.4 failed with error -22
[    8.613439] option 1-1:1.4: GSM modem (1-port) converter detected
[    8.644196] usb 1-1: GSM modem (1-port) converter now attached to ttyUSB4
[    8.681496] simcom usbnet bind here
[  OK  ] Started Login Service.
[   10.508725] net eth0: ALE Table size 1024
[   10.693582] TI DP83867 4a101000.mdio:04: attached PHY driver [TI DP83867] (mii_bus:phy_addr=4a101000.mdio:04, irq=-1)
[  OK  ] Reached target Sound Card.
[  OK  ] Reached target Network.
         Starting Permit User Sessions...
         Starting /etc/rc.local Compatibility...
[   11.099610] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
         Starting customer auto run script...
         Starting Network Name Resolution...
         Starting rng-tools.service...
[   11.331455] simcom_wwan 1-1:1.5 wwan0: register 'simcom_wwan' at usb-xhci-hcd.0.auto-1, SIMCOM wwan/QMI device, 5a:e4:31:c3:9d:07
[  OK  ] Started Permit User Sessions.
[  OK  ] Started Network Name Resolution.
[  OK  ] Started customer auto run script.
[  OK  ] Started rng-tools.service.
[  OK  ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch.
         Starting thermal-zone-init.service...
[  OK  ] Started thermal-zone-init.service.
***************************************************************
***************************************************************
NOTICE: This file system contains the following GPLv3 packages:
        binutils
        cifs-utils
        dosfstools
        libgmp10
        libreadline6
        m4
        parted

If you do not wish to distribute GPLv3 components please remove
the above packages prior to distribution.  This can be done using
the opkg remove command.  i.e.:
    opkg remove <package>
Where <package> is the name printed in the list above

NOTE: If the package is a dependency of another package you
      will be notified of the dependent packages.  You should
      use the --force-removal-of-dependent-packages option to
      also remove the dependent packages as well
***************************************************************
***************************************************************
[  OK  ] Started Print notice about GPLv3 packages.
         Starting Load/Save RF Kill Switch Status...
[  OK  ] Started Load/Save RF Kill Switch Status.
         Starting Bluetooth service...
[  OK  ] Started Bluetooth service.
[  OK  ] Reached target Bluetooth.
         Starting Hostname Service...
[  OK  ] Started Hostname Service.
version=kiji-indoor2-api-002-002-20181226
[  OK  ] Started /etc/rc.local Compatibility.
[  OK  ] Started Serial Getty on ttyS0.
[  OK  ] Started WiFi Client Service.
[  OK  ] Started Getty on tty1.
[  OK  ] Reached target Login Prompts.
         Starting Synchronize System and HW clocks...
[  OK  ] Reached target Multi-User System.
         Starting Update UTMP about System Runlevel Changes...
[  OK  ] Started Synchronize System and HW clocks.
[  OK  ] Started Update UTMP about System Runlevel Changes.

 _____                    _____           _         _
|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_
|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|
|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|
              |___|                    |___|

Arago Project http://arago-project.org am437x-evm ttyS0

Arago 2017.06 am437x-evm ttyS0

am437x-evm login: root
Password:
Last login: Fri Sep 28 19:47:52 JST 2018 on ttyS0
root@am437x-evm:~#
root@am437x-evm:~# \
>
root@am437x-evm:~#
root@am437x-evm:~# ls
System Volume Information  ble_test_lecc.sh           test
ble_test.sh                hci0.py
root@am437x-evm:~#
root@am437x-evm:~#
root@am437x-evm:~#
root@am437x-evm:~# ./ble_test.sh
E0:4F:43:CD:7B:60: Characteristic value/descriptor: d0 07 01 03 03 1d 2e 01 00
Success: 1, Failed: 0
E0:4F:43:CD:7B:38: Characteristic value/descriptor: d0 07 01 03 03 1d 00 01 00
Success: 2, Failed: 0
E0:4F:43:CD:7B:60: Characteristic value/descriptor: d0 07 01 03 03 1e 06 01 00
Success: 3, Failed: 0
E0:4F:43:CD:7B:38: Characteristic value/descriptor: d0 07 01 03 03 1d 10 01 00
Success: 4, Failed: 0
connect error: Transport endpoint is not connected (107)
E0:4F:43:CD:7B:60:
Success: 4, Failed: 1
^C
root@am437x-evm:~#