[bluetooth]# Agent registered [bluetooth]# [CHG] Controller 9C:B1:50:D2:13:E1 Pairable: yes [bluetooth]# scan on [bluetooth]# SetDiscoveryFilter success [bluetooth]# Discovery started [bluetooth]# [CHG] Controller 9C:B1:50:D2:13:E1 Discovering: yes [bluetooth]# [NEW] Device 7C:72:E7:22:4D:9A Archie LE d'Arthur [bluetooth]# scan off [bluetooth]# Discovery stopped [bluetooth]# connect 7C:72:E7:22:4D:9A Attempting to connect to 7C:72:E7:22:4D:9A [CHG] Device 7C:72:E7:22:4D:9A Connected: yes [Archie LE d'Arthur]# Connection successful info Device 7C:72:E7:22:4D:9A (public) Name: Archie LE d'Arthur Alias: Archie LE d'Arthur Paired: no Bonded: no Trusted: no Blocked: no Connected: yes LegacyPairing: no Few seconds later (5-10sec) [CHG] Device 7C:72:E7:22:4D:9A ServicesResolved: yes [CHG] Device 7C:72:E7:22:4D:9A ServicesResolved: no [CHG] Device 7C:72:E7:22:4D:9A Connected: no [DEL] Device 7C:72:E7:22:4D:9A Archie LE d'Arthur