C:\openocd-0.10.0\bin-x64>openocd -f ../scripts/board/ti-cc3220-launchxl.cfg
Open On-Chip Debugger 0.10.0
Licensed under GNU GPL v2
For bug reports, read
        http://openocd.org/doc/doxygen/bugs.html
Info : auto-selecting first available session transport "swd". To override use 'transport select <transport>'.
adapter speed: 100 kHz
adapter speed: 1500 kHz
srst_only separate srst_gates_jtag srst_open_drain connect_deassert_srst
Info : CMSIS-DAP: SWD  Supported
Info : CMSIS-DAP: JTAG Supported
Info : CMSIS-DAP: Interface Initialised (SWD)
Info : CMSIS-DAP: FW Version = 1.0
Info : SWCLK/TCK = 0 SWDIO/TMS = 0 TDI = 0 TDO = 0 nTRST = 0 nRESET = 1
Info : CMSIS-DAP: Interface ready
Info : clock speed 1500 kHz
Info : SWD DPIDR 0x2ba01477
Info : cc32xx.cpu: hardware has 6 breakpoints, 4 watchpoints
Info : accepting 'gdb' connection on tcp/3333
Info : SWD DPIDR 0x2ba01477
xPSR: 0x61000000 pc: 0x01016a24 psp: 0x2000c4e0