(none) login: root Password: ~ # dmesg [ 0.000000] Linux version 3.2.102-bkr-bsp-6.0.43-00078-gc1147722c (dmccreight @dmccreight) (gcc version 4.9.4 (crosstool-NG 1.26.0.2_776cfdd) ) #1 PREEMPT Tue Nov 25 10:29:30 CST 2025 [ 0.000000] CPU: ARMv6-compatible processor [4107b366] revision 6 (ARMv6TEJ), cr=00c5387d [ 0.000000] CPU: VIPT aliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: BKR-9000 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] On node 0 totalpages: 15360 [ 0.000000] free_area_init_node: node 0, pgdat c06235e0, node_mem_map c064e00 0 [ 0.000000] Normal zone: 120 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 15240 pages, LIFO batch:3 [ 0.000000] OMAP2430 [ 0.000000] [ 0.000000] Clocking rate (Crystal/DPLL/MPU): 13.0/660/330 MHz [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pag es: 15240 [ 0.000000] Kernel command line: root=/dev/mtdblock0 rootfstype=yaffs2 init=/ linuxrc quiet omapfb.manual_update=1 norandmaps [ 0.000000] PID hash table entries: 256 (order: -2, 1024 bytes) [ 0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) [ 0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Memory: 60MB = 60MB total [ 0.000000] Memory: 54416k/54416k available, 7024k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xc4000000 - 0xf8000000 ( 832 MB) [ 0.000000] lowmem : 0xc0000000 - 0xc3c00000 ( 60 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05d63d4 (5945 kB) [ 0.000000] .init : 0xc05d7000 - 0xc05f5000 ( 120 kB) [ 0.000000] .data : 0xc05f6000 - 0xc0623c80 ( 184 kB) [ 0.000000] .bss : 0xc0623ca4 - 0xc064dde4 ( 169 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa0fe000 (revision 3.0) with 96 interrupt s [ 0.000000] Total of 96 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER1 at 13000000 Hz [ 0.000000] OMAP clocksource: GPTIMER2 at 13000000 Hz [ 0.000000] sched_clock: 32 bits at 13MHz, resolution 76ns, wraps every 33038 2ms [ 0.000232] Calibrating delay loop... 329.31 BogoMIPS (lpj=1646592) [ 0.048034] pid_max: default: 32768 minimum: 301 [ 0.048405] Security Framework initialized [ 0.048596] Mount-cache hash table entries: 512 [ 0.049332] CPU: Testing write buffer coherency: ok [ 0.057182] print_constraints: dummy: [ 0.057863] NET: Registered protocol family 16 [ 0.058121] GPMC revision 3.0 [ 0.063975] OMAP GPIO hardware version 2.4 [ 0.070516] NAND: Found NAND on CS0 [ 0.071236] Configured GPIO 3 (ptt) as input [ 0.071284] Configured GPIO 6 (ext_ptt) as input [ 0.071322] Configured GPIO 78 (enc_irq) as input [ 0.071361] Configured GPIO 8 (ext_spkr_det) as input [ 0.071400] Configured GPIO 7 (radio_off) as input [ 0.071439] Configured GPIO 32 (acc_det) as input [ 0.071473] Configured GPIO 33 (acc_pwr_fault) as input [ 0.071510] Configured GPIO 145 (accel_int) as input [ 0.071548] Configured GPIO 53 (ls_int) as input [ 0.071585] Configured GPIO 61 (ch_i) as input [ 0.071622] Configured GPIO 60 (ch_g) as input [ 0.071658] Configured GPIO 62 (ch_f) as input [ 0.071694] Configured GPIO 59 (ch_d) as input [ 0.071731] Configured GPIO 5 (col_c) as input [ 0.071768] Configured GPIO 4 (col_a) as input [ 0.071805] Configured GPIO 26 (v_collar) as input [ 0.071843] Configured GPIO 102 (wifi_ver) as input [ 0.071881] Configured GPIO 151 (wlan_irq) as input [ 0.071915] Configured GPIO 80 (keyfill_od) as input [ 0.071955] Configured GPIO 49 (enc_rst) as output = 0 [ 0.071991] Configured GPIO 97 (spkr_mute) as output = 0 [ 0.072028] Configured GPIO 98 (ext_spkr_mute) as output = 0 [ 0.072071] Configured GPIO 115 (power_hold) as output = 1 [ 0.072108] Configured GPIO 47 (dptt) as output = 0 [ 0.072144] Configured GPIO 24 (mic2_ext_mic) as output = 0 [ 0.072186] Configured GPIO 30 (adc_mux0) as output = 0 [ 0.072227] Configured GPIO 29 (adc_mux1) as output = 0 [ 0.072268] Configured GPIO 52 (adc_mux2) as output = 0 [ 0.072305] Configured GPIO 31 (adc_mux3) as output = 0 [ 0.072342] Configured GPIO 133 (rgb_on) as output = 1 [ 0.072382] Configured GPIO 153 (bt_en) as output = 0 [ 0.072422] Configured GPIO 152 (wlan_en) as output = 0 [ 0.072463] Configured GPIO 94 (disp_reset) as output = 1 [ 0.072504] Configured GPIO 132 (tdisp_reset) as output = 0 [ 0.072546] Configured GPIO 146 (gnss_en) as output = 1 [ 0.072587] Configured GPIO 137 (disp_dim) as output = 1 [ 0.072624] Configured GPIO 134 (rf_band_sel_c1) as output = 0 [ 0.072663] Configured GPIO 135 (rf_band_sel_c2) as output = 0 [ 0.072701] Configured GPIO 136 (rf_band_sel_c3) as output = 0 [ 0.072740] Configured GPIO 143 (rf_band_le_sel) as output = 0 [ 0.072778] Configured GPIO 113 (vco_sel0) as output = 0 [ 0.072815] Configured GPIO 34 (vco_sel1) as output = 0 [ 0.072851] Configured GPIO 35 (vco_sel2) as output = 0 [ 0.072888] Configured GPIO 36 (vco_sel3) as output = 0 [ 0.072924] Configured GPIO 37 (le_vco) as output = 0 [ 0.072965] Configured GPIO 22 (i2c_auth_fuelg_sel) as output = 0 [ 0.073005] Configured GPIO 25 (acc_ant_sel) as output = 0 [ 0.073047] Configured GPIO 112 (acc_det_sel) as output = 0 [ 0.073102] Pushed omap243x_voltctrl into SRAM @0xc402fca0, size = 136 [ 0.096383] OMAP DMA hardware revision 4.0 [ 0.126768] bio: create slab at 0 [ 0.128913] print_constraints: wlan-en-regulator: 1800 mV [ 0.133437] omap_i2c omap_i2c.1: bus 1 rev3.7 at 100 kHz [ 0.134864] omap_i2c omap_i2c.2: bus 2 rev3.7 at 2600 kHz [ 0.138719] twl 2-0048: PM_MASTER[0] before = 0xff [ 0.138943] twl 2-0048: PM_MASTER[0] after = 0xff [ 0.139082] twl 2-0048: PM_MASTER[1] before = 0xff [ 0.139290] twl 2-0048: PM_MASTER[1] after = 0xff [ 0.139426] twl 2-0048: PM_MASTER[2] before = 0xff [ 0.139632] twl 2-0048: PM_MASTER[2] after = 0xff [ 0.139914] twl 2-0048: PM_RECEIVER[BB_CFG] = 0x1d [ 0.140049] twl 2-0048: PM_MASTER[STS_BOOT] = 0xa0 [ 0.141809] twl4030: PIH (irq 7) chaining IRQs 368..375 [ 0.141975] twl4030: power (irq 373) chaining IRQs 376..383 [ 0.145606] print_constraints: VUSB1V5: 1500 mV normal standby [ 0.147099] print_constraints: VUSB1V8: 1800 mV normal standby [ 0.148845] print_constraints: VUSB3V1: 3100 mV normal standby [ 0.153664] print_constraints: VAUX1: 3000 mV normal standby [ 0.159212] usbcore: registered new interface driver usbfs [ 0.159763] usbcore: registered new interface driver hub [ 0.160368] usbcore: registered new device driver usb [ 0.165825] twl4030_usb twl4030_usb: Initialized TWL4030 USB module [ 0.172325] Loading modules backported from Linux version R8.7_SP3-0-g8cbba96 8049b [ 0.172376] Backport integrated by backports.git R8.7_SP3-0-gd4777ef8 [ 0.174506] Switching to clocksource gp timer [ 0.181805] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.182197] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.182262] musb-hdrc: MHDRC RTL version 1.400 [ 0.182292] musb-hdrc: setup fifo_mode 4 [ 0.182340] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.183401] musb-hdrc musb-hdrc: USB Peripheral mode controller at fa0ac000 u sing DMA, IRQ 92 [ 0.184186] NET: Registered protocol family 2 [ 0.221588] IP route cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.222413] TCP established hash table entries: 2048 (order: 2, 16384 bytes) [ 0.222576] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.222685] TCP: Hash tables configured (established 2048 bind 2048) [ 0.222722] TCP reno registered [ 0.222761] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.222829] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.223497] NET: Registered protocol family 1 [ 0.231375] yaffs: yaffs built Nov 25 2025 10:29:18 Installing. [ 0.231472] msgmni has been set to 106 [ 0.233649] io scheduler noop registered [ 0.233688] io scheduler deadline registered [ 0.233853] io scheduler cfq registered (default) [ 0.250441] graphics fb0: fb_st7527 frame buffer, 132x80, 20 KiB video memory , 1 KiB DMA buffer memory, fps=20, spi2.0 at 3 MHz [ 0.253334] omapfb: configured for panel lcd_st7789v_panel [ 0.254189] omapfb: DISPC version 3.0 initialized [ 0.254299] omapfb: RFBI version 3.0 initialized [ 0.254390] omapfb omapfb: st7789v_calc_ext_if_timings - systime 38461 ps, ex t_if_clk_period 12121, div 2 [ 0.254451] omapfb omapfb: st7789v_calc_ext_if_timings - cson 0 csoff 581808 reon 363630 reoff 460598 [ 0.254509] omapfb omapfb: st7789v_calc_ext_if_timings - weon 24242 weoff 727 26 recyc 533324 wecyc 145452 [ 0.254744] omapfb omapfb: st7789v_calc_ext_if_timings - rdaccess 460598 cspu lse 0 [ 0.260238] omapfb omapfb: st7789v_init - width 320px height 240px [ 0.272996] omapfb omapfb: st7789v_set_update_mode - setting update mode to m anual [ 0.274026] omapfb: Framebuffer initialized. Total vram 155648 planes 1 [ 0.274077] omapfb: Pixclock 60000 kHz hfreq 187.0 kHz vfreq 781.2 Hz [ 0.274120] lcd_st7789v lcd_st7789v: panel registered [ 0.275702] omap_uart.0: ttyS0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0 [ 0.440611] console [ttyS0] enabled [ 0.441508] omap_uart.1: ttyS1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1 [ 0.442439] omap_uart.2: ttyS2 at MMIO 0x4806e000 (irq = 74) is a OMAP UART2 [ 0.445086] omap_rng omap_rng: OMAP Random Number Generator ver. 50 [ 0.468129] emporia emporia: Loaded DSP firmware [ 0.468176] emporia emporia: DSP is active [ 0.468207] emporia emporia: DSP started [ 0.473424] lp5562 1-0030: lp5562 client created (0x30) [ 0.474783] emporia emporia: Configure arm2dsp BD bufsize=400 bufcount=16 VAD DR=80167000 PADDR=83d67000 [ 0.474922] emporia emporia: Configure dsp2arm BD bufsize=400 bufcount=16 VAD DR=8016c000 PADDR=83d6c000 [ 0.477833] opt3001 1-0044: opt3001 client created (0x44) [ 0.479488] atecc608a-max17320 1-0036: atecc608a-max17320 client created (0x3 6) [ 0.480669] atecc608a 1-003a: atecc608a client created (0x3a) [ 0.481890] twl4030_audio twl4030_audio: TWL4030-Audio driver registered [ 0.482546] twl4030_poweroff twl4030_poweroff: TWL4030-PowerOff driver regist ered [ 0.483769] twl4030_pwm twl4030_pwm: TWL4030-PWM driver registered [ 0.485293] twl4030_ldo twl4030_ldo: TWL4030-LDO driver registered [ 0.485944] bkr9000-wifirev bkr9000-wifirev: Detected 1837 WiFi module [ 0.486588] bkr9000-hwrev bkr9000-hwrev: Detected version 1 hardware [ 0.487828] omap-hw-id omap-hw-id: OMAP 2530 ID Code 3b68a02f [ 0.492580] omap2-nand driver initializing [ 0.493091] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xb1 (Micron NAND 12 8MiB 1,8V 16-bit) [ 0.494096] Creating 3 MTD partitions on "omap2-nand.0": [ 0.494160] 0x000000a00000-0x000004a00000 : "File System" [ 0.525006] 0x000007400000-0x000007c00000 : "Storage" [ 0.531146] 0x000007c00000-0x000008000000 : "LOG" [ 0.536529] gadget: using random self ethernet address [ 0.536613] gadget: using random host ethernet address [ 0.538027] usb0: MAC 46:39:b3:3a:02:e8 [ 0.538066] usb0: HOST MAC ca:70:d1:26:cc:d9 [ 0.538187] gadget: NCM Gadget [ 0.538247] gadget: g_ncm ready [ 0.539914] input: TWL4030 Keypad as /devices/platform/omap/omap_i2c.2/i2c-2/ 2-004a/twl4030_keypad/input/input0 [ 0.544081] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0 [ 0.545398] i2c /dev entries driver [ 0.548359] OMAP Watchdog Timer Rev 0x22: initial timeout 60 sec [ 0.565105] TCP cubic registered [ 0.565508] NET: Registered protocol family 10 [ 0.567159] IPv6 over IPv4 tunneling driver [ 0.569050] NET: Registered protocol family 17 [ 0.569124] VFP support v0.3: implementor 41 architecture 1 part 20 variant b rev 2 [ 0.569187] Power Management for OMAP2 initializing [ 0.569218] PRCM revision 1.0 [ 0.631181] input: gpio-keys as /devices/platform/gpio-keys/input/input1 [ 0.633016] twl_rtc twl_rtc: setting system clock to 2025-12-15 18:39:22 UTC (1765823962) [ 0.634089] yaffs: dev is 32505856 name is "mtdblock0" ro [ 0.634130] yaffs: passed flags "" [ 0.634164] yaffs: yaffs: Attempting MTD mount of 31.0,"mtdblock0" [ 0.674945] mmc0: card claims to support voltages below the defined range. Th ese will be ignored. [ 0.686385] mmc0: queuing unknown CIS tuple 0x91 (3 bytes) [ 0.687720] mmc0: new high speed SDIO card at address 0001 [ 0.768520] gadget: high-speed config #1: CDC Ethernet (NCM) [ 3.146118] yaffs: yaffs_read_super: is_checkpointed 0 [ 3.146234] VFS: Mounted root (yaffs2 filesystem) readonly on device 31:0. [ 3.146975] Freeing init memory: 120K [ 3.736094] yaffs: dev is 32505857 name is "mtdblock1" rw [ 3.736137] yaffs: passed flags "" [ 3.736171] yaffs: yaffs: Attempting MTD mount of 31.1,"mtdblock1" [ 3.739255] yaffs: yaffs_read_super: is_checkpointed 1 [ 3.753098] yaffs: dev is 32505858 name is "mtdblock2" rw [ 3.753140] yaffs: passed flags "" [ 3.753174] yaffs: yaffs: Attempting MTD mount of 31.2,"mtdblock2" [ 3.759517] yaffs: yaffs_read_super: is_checkpointed 0 [ 4.935178] wlcore: requesting firmware conf file: ti-connectivity/wl18xx-con f-1837.bin [ 5.416253] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11) [ 5.443040] wlcore: loaded [ 5.443128] wlcore: driver version: R8.7_SP3 [ 8.104891] twl4030_ldo twl4030_ldo: Completed voltage scaling (165 MHz, lpj= 823296) [ 11.624435] wlcore: PHY firmware version: Rev 8.2.0.0.246 [ 11.927635] wlcore: firmware booted (Rev 8.9.0.0.89) [ 12.125179] ADDRCONF(NETDEV_UP): wlan0: link is not ready [ 14.554752] usb0: no IPv6 routers present [ 47.063254] wlan0: authenticate with 12:b2:0c:52:64:3f [ 47.092235] wlan0: send auth to 12:b2:0c:52:64:3f (try 1/3) [ 47.135902] wlan0: authenticated [ 47.144865] wlan0: associate with 12:b2:0c:52:64:3f (try 1/3) [ 47.160246] wlan0: RX AssocResp from 12:b2:0c:52:64:3f (capab=0x431 status=0 aid=1) [ 47.308896] ADDRCONF(NETDEV_CHANGE): wlan0: link becomes ready [ 47.312833] wlan0: associated [ 47.335043] wlan0: Limiting TX power to 30 (30 - 0) dBm as advertised by 12:b 2:0c:52:64:3f [ 48.035274] omap_i2c omap_i2c.2: controller timed out waiting for start condi tion to finish [ 48.957993] twl: i2c_write failed to transfer all messages [ 49.169333] wlcore: Association completed. [ 49.173172] twl4030_madc twl4030_madc: unable to write ctrl register 0x12 [ 75.737300] wlcore: Beacon loss detected. roles:0x1 [ 78.401995] wlcore: Beacon loss detected. roles:0x1 [ 80.242220] wlcore: Beacon loss detected. roles:0x1 [ 80.544805] wlcore: Connection loss work (role_id: 0). [ 80.544986] wlan0: Connection to AP 12:b2:0c:52:64:3f lost [ 98.107393] wlan0: authenticate with 12:b2:0c:52:64:3f [ 98.169265] wlan0: send auth to 12:b2:0c:52:64:3f (try 1/3) [ 98.186999] wlan0: authenticated [ 98.194841] wlan0: associate with 12:b2:0c:52:64:3f (try 1/3) [ 98.205391] wlan0: RX AssocResp from 12:b2:0c:52:64:3f (capab=0x431 status=0 aid=1) [ 98.380775] wlan0: associated [ 98.389908] wlan0: Limiting TX power to 30 (30 - 0) dBm as advertised by 12:b 2:0c:52:64:3f [ 99.528476] wlcore: Association completed. [ 110.355457] omap_i2c omap_i2c.2: controller timed out waiting for start condi tion to finish [ 110.508810] twl: i2c_write failed to transfer all messages [ 110.592477] twl4030_madc twl4030_madc: unable to write ctrl register 0x12 [ 183.955755] omap_i2c omap_i2c.2: controller timed out waiting for start condi tion to finish [ 184.481046] twl: i2c_write failed to transfer all messages [ 184.794222] twl4030_madc twl4030_madc: unable to write ctrl register 0x12 [ 243.398065] wlcore: Beacon loss detected. roles:0x1 [ 248.204764] wlcore: Connection loss work (role_id: 0). [ 248.204941] wlan0: Connection to AP 12:b2:0c:52:64:3f lost [ 252.730183] wlan0: authenticate with 12:b2:0c:52:64:3f [ 252.756191] wlan0: send auth to 12:b2:0c:52:64:3f (try 1/3) [ 252.808164] wlan0: authenticated [ 252.844881] wlan0: associate with 12:b2:0c:52:64:3f (try 1/3) [ 252.851066] wlan0: RX AssocResp from 12:b2:0c:52:64:3f (capab=0x431 status=0 aid=1) [ 253.083693] wlan0: associated [ 253.096790] wlan0: Limiting TX power to 30 (30 - 0) dBm as advertised by 12:b 2:0c:52:64:3f [ 254.173927] wlcore: Association completed. ~ #