Application log started
 - J-Flash SPI V6.95b (J-Flash SPI compiled Jan 22 2021 17:19:18)
 - JLinkARM.dll V6.95b (DLL compiled Jan 22 2021 17:18:31)
Opening project file [C:\Users\8489\AppData\Roaming\SEGGER\Default.jflash] ...
 - Project opened successfully
Opening data file [C:\Users\8489\Pictures\gangimage_test\test_gangimage_Programming.hex] ...
 - Data file opened successfully (168342 bytes, 3 ranges, CRC of data = 0xC00D6F73, CRC of file = 0x51DDEDD1)
Close project
 - Project closed
Creating new project ...
 - New project created successfully
Connecting to probe/ programmer...
 - Connecting via USB to probe/ programmer device 0
 - Connected successfully
Executing init sequence...
 - Executed successfully
Connecting to SPI Flash...
 - VTarget = 3.238V
 - Read SPI Flash Id = 0xC2 28 16
 - Found SPI Flash: Macronix MX25L3273F
 - Connected successfully
Opening data file [C:\Users\8489\Pictures\gangimage_test\test_gangimage_Programming.hex] ...
 - Data file opened successfully (168342 bytes, 3 ranges, CRC of data = 0xC00D6F73, CRC of file = 0x51DDEDD1)
Programming and verifying target (168342 bytes, 3 ranges) ...
 - Reading affected sectors ...
  - Target memory read successfully. (327680 bytes, 3 ranges)
 - Erasing affected sectors ...
  - Erase operation completed successfully
 - Programming target (168342 bytes, 3 ranges) ...
  - Target programmed successfully
 - Verifying target (168342 bytes, 3 ranges) ...
  - All loaded bytes verified OK!
 - Target programmed and verified successfully. - Completed after 9.910 sec
Reading entire flash chip ...
 - 64 sectors, 1 range, 0x0 - 0x3FFFFF
 - Target memory read successfully. (4194304 bytes, 1 range) - Completed after 3.343 sec
Verifying target (4194304 bytes, 1 range) ...
 - All loaded bytes verified OK! - Completed after 3.338 sec