ÿ U-Boot 2014.10 (Feb 27 2015 - 17:55:20) CPU: Freescale i.MX6SL rev1.2 at 792 MHz Reset cause: POR Board: MX6SLEVK I2C: ready DRAM: 512 MiB padMux SCL = 0x20e016c data = 0x11 padMux SDA = 0x20e018c data = 0x11 pad contorl SCL = 0x20e0474 data = 0x1b8b1 pad contol SDA = 0x20e0494 data = 0x1b8b1 Sel input In SCL = 0x20e0728 data = 0x2 Sel input iN SCL = 0x20e0724 data = 0x2 ADD IADR = 0x21a4000 data = 0x0 ADD IFDR = 0x21a4004 data = 0x14 ADD I2CR = 0x21a4008 data = 0x80 ADD I2SR = 0x21a400c data = 0x81 ADD I2DR = 0x21a4010 data = 0x0 PMIC pmic_get wait_for_sr_state: failed sr=81 cr=a0 state=2020 i2c_init_transfer: failed for chip 0x18 retry=0 wait_for_sr_state: failed sr=81 cr=a0 state=2020 i2c_init_transfer: failed for chip 0x18 retry=1 wait_for_sr_state: failed sr=81 cr=a0 state=2020 i2c_init_transfer: failed for chip 0x18 retry=2 i2c_init_transfer: give up i2c_regs=021a8000 Can't find PMIC:PFUZE100 Satya: PMIC found test print -1 Satya: Reading the PMIC Data... Satya: PMIC Value at add generated 1.2V 0x6c = 0x18 Satya: PMIC Value at add generated 1.5V 0x6d = 0x1e Satya: PMIC Value at add generated 1.8V 0x6e = 0x10 Satya: PMIC Value at add generated 1.8V 0x6f = 0x10 Satya: PMIC Value at add generated 2.5V 0x70 = 0x17 Satya: PMIC Value at add generated 2.8V 0x71 = 0x1a MMC: FSL_SDHC: 0 *** Warning - bad CRC, using default environment In: serial Out: serial Err: serial Net: Phy not found FEC [PRIME] Error: FEC address not set. Hit any key to stop autoboot: 3  2  1  0 switch to partitions #0, OK mmc0 is current device switch to partitions #0, OK mmc0 is current device reading boot.scr ** Unable to read file boot.scr ** reading zImage 4823088 bytes read in 233 ms (19.7 MiB/s) Booting from mmc ... reading imx6sl-evk.dtb 25980 bytes read in 18 ms (1.4 MiB/s) Kernel image @ 0x82000000 [ 0x000000 - 0x499830 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Using Device Tree in place at 88000000, end 8800957b Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 3.10.53 (root@vivek-To-be-filled-by-O-E-M) (gcc version 4.8.1 (GCC) ) #147 SMP PREEMPT Mon Mar 2 11:04:38 IST 2015 CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: Freescale i.MX6 SoloLite (Device Tree), model: Freescale i.MX6 SoloLite EVK Board(PFUZE100) cma: CMA: reserved 320 MiB at 8c000000 Memory policy: ECC disabled, Data cache writealloc PERCPU: Embedded 8 pages/cpu @80cec000 s8960 r8192 d15616 u32768 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 Kernel command line: console=ttymxc0,115200 root=/dev/mmcblk0p2 rootwait rw PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 512MB = 512MB total Memory: 182260k/182260k available, 342028k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xa0800000 - 0xff000000 (1512 MB) lowmem : 0x80000000 - 0xa0000000 ( 512 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .text : 0x80008000 - 0x807db8dc (8015 kB) .init : 0x807dc000 - 0x80826300 ( 297 kB) .data : 0x80828000 - 0x80875320 ( 309 kB) .bss : 0x80875320 - 0x808dd55c ( 417 kB) SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=1. NR_IRQS:16 nr_irqs:16 16 L310 cache controller enabled l2x0: 16 ways, CACHE_ID 0x410000c8, AUX_CTRL 0x32030000, Cache size: 262144 B sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms Console: colour dummy device 80x30 Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x805ce878 - 0x805ce8d0 Brought up 1 CPUs SMP: Total of 1 processors activated (1581.05 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized pinctrl core: initialized pinctrl subsystem regulator-dummy: no parameters NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations Use WDOG1 as reset source syscon 20c8000.anatop: regmap [mem 0x020c8000-0x020c8fff] registered vdd1p1: 800 <--> 1375 mV at 1125 mV vdd3p0: 2800 <--> 3150 mV at 3000 mV vdd2p5: 2100 <--> 2850 mV at 2525 mV cpu: 725 <--> 1450 mV at 1100 mV vddpu: 725 <--> 1450 mV at 1100 mV vddsoc: 725 <--> 1450 mV at 1175 mV syscon 20e0000.iomuxc-gpr: regmap [mem 0x020e0000-0x020e0037] registered syscon 21bc000.ocotp-ctrl: regmap [mem 0x021bc000-0x021bffff] registered hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. imx6sl-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver bio: create slab at 0 lcd-3v3: no parameters wm8962-supply-3v15: 3150 mV wm8962-supply-4v2: 4325 mV wm8962-supply-1v8: 1800 mV ov5642-supply-2v8: 2800 mV ov5642-supply-1v8: 1800 mV ov5642-supply-1v5: 1500 mV wlan-en-regulator: 1800 mV reg-fixed-voltage regulator.21: Fixed regulator specified with variable voltages reg-fixed-voltage: probe of regulator.21 failed with error -22 i2c-core: driver [max17135] using legacy suspend method i2c-core: driver [max17135] using legacy resume method SCSI subsystem initialized i2c i2c-0: IMX I2C adapter registered i2c i2c-1: IMX I2C adapter registered media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered MIPI CSI2 driver module loaded ads129x: Driver-Driver Init ads129x: mutex init ads129x: sem init ads129x: Init succesfull ads129x: 0, 0 ret Advanced Linux Sound Architecture Driver Initialized. Bluetooth: Core ver 2.16 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Bluetooth: L2CAP socket layer initialized Bluetooth: SCO socket layer initialized pureg-dummy: no parameters Switching to clocksource mxc_timer1 NET: Registered protocol family 2 TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 3, 32768 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP: reno registered UDP hash table entries: 256 (order: 1, 8192 bytes) UDP-Lite hash table entries: 256 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available imx6_busfreq busfreq.2: busfreq_probe: failed to get pll3_usb_otg imx6_busfreq: probe of busfreq.2 failed with error -2 Bus freq driver module loaded futex hash table entries: 256 (order: 2, 16384 bytes) VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. fuse init (API version 7.22) msgmni has been set to 995 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) MIPI DSI driver module loaded ILI9163 driver init imx-sdma 20ec000.sdma: loaded firmware 1.1 imx-sdma 20ec000.sdma: initialized pfuze100-regulator 0-0008: unrecognized pfuze chip ID! pfuze100-regulator: probe of 0-0008 failed with error -5 Serial: IMX driver imx:uart RTS failed 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 58) is a IMX console [ttymxc0] enabled imx:uart has RTS/CTS 2038000.serial: ttymxc3 at MMIO 0x2038000 (irq = 61) is a IMX serial: Freescale lpuart driver imx sema4 driver is registered. [drm] Initialized drm 1.1.0 20060810 brd: module loaded loop: module loaded kim:/dev/ttymxc3 kim:1 kim:0 kim:115200 Kim: requested shutdown gpio succesfully (stk) :sysfs entries created debugfs entries created ads129x: ads129x_probe ads129x spi32766.0: No reset-gpios gpio IRQ: 238 ads129x:ADS Chip registered, 1 chips total. spi_imx 2008000.ecspi: probed ili9163: LCD probe function called ili9163: Request CTS ili9163: Request Shutdown ili9163: pmw ON ili9163: vmem ON Console: switching to colour frame buffer device 16x20 ili9163: registerFB done ili9163: spi_set_drv_data fb0: ili9163fb frame buffer device, using 40960 KiB of video memory spi_imx 200c000.ecspi: probed CAN device driver interface mousedev: PS/2 mouse device common for all mice input: TSC2007 Touchscreen as /devices/virtual/input/input0 snvs_rtc 20cc034.snvs-rtc-lp: rtc core: registered 20cc034.snvs-rtc-lp as rtc0 i2c /dev entries driver i2c-core: driver [mag3110] using legacy suspend method i2c-core: driver [mag3110] using legacy resume method imx2-wdt 20bc000.wdog: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=0) Bluetooth: HCI UART driver ver 2.2 Bluetooth: HCI H4 protocol initialized Bluetooth: HCI BCSP protocol initialized Bluetooth: HCILL protocol initialized Bluetooth: Generic Bluetooth SDIO driver ver 0.1 hdev 8602d000 HCI device registered (hdev 8602d000) cpuidle: using governor ladder cpuidle: using governor menu hci0 8602d000 (stc): chnl_id list empty :4 (stk) : st_kim_startuse device tree datakim: Bluetooth GPIO start sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper mmc0: no vqmmc regulator found mmc0: no vmmc regulator found mmc0: SDHCI controller on 2190000.usdhc [2190000.usdhc] using DMA sdhci-esdhc-imx 2198000.usdhc: could not get ultra high speed state, work on normal mode mmc1: no vqmmc regulator found mmc0: new high speed SDHC card at address 59b4 mmcblk0: mmc0:59b4 USD 3.74 GiB mmcblk0: p1 p2 (stk) :ldisc_install = 1mmc1: SDHCI controller on 2198000.usdhc [2198000.usdhc] using DMA [drm] Supports vblank timestamp caching Rev 1 (10.10.2010). mmc1: card claims to support voltages below the defined range. These will be ignored. [drm] No driver support for vblank timestamp query. [drm] Initialized imx-drm 1.0.0 20120507 on minor 0 mmc1: queuing unknown CIS tuple 0x91 (3 bytes) mmc1: new high speed SDIO card at address 0001 wm8962 1-001a: customer id 0 revision F input: WM8962 Beep Generator as /devices/soc0/soc.1/2100000.aips-bus/21a8000.i2c/i2c-1/1-001a/input/input1 imx-wm8962 sound.24: wm8962 <-> 202c000.ssi mapping ok NET: Registered protocol family 26 TCP: cubic registered NET: Registered protocol family 10 sit: IPv6 over IPv4 tunneling driver NET: Registered protocol family 17 can: controller area network core (rev 20120528 abi 9) NET: Registered protocol family 29 can: raw protocol (rev 20120528) can: broadcast manager protocol (rev 20120528 t) can: netlink gateway (rev 20130117) max_hops=1 Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: BNEP socket layer initialized Bluetooth: HIDP (Human Interface Emulation) ver 1.2 Bluetooth: HIDP socket layer initialized 8021q: 802.1Q VLAN Support v1.8 Key type dns_resolver registered VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 imx6-cpufreq imx6-cpufreq.0: failed to get regulators imx6-cpufreq: probe of imx6-cpufreq.0 failed with error -2 ov5642-supply-1v5: disabling ov5642-supply-1v8: disabling ov5642-supply-2v8: disabling wm8962-supply-1v8: disabling wm8962-supply-4v2: disabling wm8962-supply-3v15: disabling lcd-3v3: disabling vddpu: disabling regulator-dummy: disabling imx mcc test is registered. snvs_rtc 20cc034.snvs-rtc-lp: setting system clock to 1970-01-01 00:00:00 UTC (0) ALSA device list: #0: wm8962-audio kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode VFS: Mounted root (ext3 filesystem) on device 179:2. devtmpfs: mounted Freeing unused kernel memory: 296K (807dc000 - 80826000) INIT: (stk) :ldisc installation timeoutuse device tree data (stk) :ldisc_install = 0version 2.88 booting (stk) : timed out waiting for ldisc to be un-installedkim: Bluetooth GPIO start (stk) :ldisc_install = 1Starting udev udevd[120]: starting version 182 (stk) :ldisc installation timeoutuse device tree data (stk) :ldisc_install = 0Loading modules backported from Linux version R8.5-0-gcb51164 Backport generated by backports.git R8.4-0-g0d46f43 bootlogd: cannot allocate pseudo tty: No such file or directory ov5640_read_reg:write reg error:reg=300a camera ov5640 is not found (stk) : timed out waiting for ldisc to be un-installedkim: Bluetooth GPIO start (stk) :ldisc_install = 1csi_v4l_open: Internal error, camera is not found! cfg80211: Calling CRDA to update world regulatory domain cfg80211: World regulatory domain updated: cfg80211: DFS Master region: unsetcfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time) wlcore: ERROR could not get configuration binary ti-connectivity/wl18xx-conf.bin: -2 wlcore: WARNING falling back to default config cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A) cfg80211: (2457000 KHz - 2482000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A) cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/A) (stk) :ldisc installation timeoutuse device tree data (stk) :ldisc_install = 0cfg80211: (5170000 KHz - 5250000 KHz @ 160000 KHz), (N/A, 2000 mBm), (N/A) cfg80211: (5250000 KHz - 5330000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s) cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s) cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A) cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A) wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11) wlcore: loaded wlcore: driver version: R8.5 wlcore: compilation time: Mon Mar 2 05:40:54 2015 FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. ALSA: Restoring mixer settings... Fri Feb 20 11:27:36 UTC 2015 INIT: Entering runlevel: 5 Configuring network interfaces... ifconfig: SIOCGIFFLAGS: No such device Starting Xserver (stk) : timed out waiting for ldisc to be un-installedkim: Bluetooth GPIO start (stk) :ldisc_install = 1Starting system message bus: Unknown username "xuser" in message bus configuration file Unknown username "avahi" in message bus configuration file dbus. Starting Connection Manager (stk) :ldisc installation timeoutuse device tree data(stk) :ldisc_install = 0Starting Dropbear SSH server: dropbear. (stk) : timed out waiting for ldisc to be un-installedkim: Bluetooth GPIO start (stk) :ldisc_install = 1Starting rpcbind daemon...done. rpcbind: cannot get uid of 'rpc': Success Starting advanced power management daemon: No APM support in kernel (failed.) Starting syslogd/klogd: done * Starting Avahi mDNS/DNS-SD Daemon: avahi-daemon (stk) :ldisc installation timeoutuse device tree data (stk) :ldisc_install = 0(stk) : timed out waiting for ldisc to be un-installedkim: Bluetooth GPIO start (stk) :ldisc_install = 1 (stk) :ldisc installation timeoutuse device tree data (stk) :ldisc_install = 0(stk) : timed out waiting for ldisc to be un-installed Bluetooth: st_register failed -22 Timeout reached while wating for return value Could not receive return value from daemon process. ...fail! Starting Telephony daemon Starting Linux NFC daemon /etc/rc5.d/S64neard: line 26: /usr/lib/neard/neard: No such file or directory Running local boot scripts (/etc/rc.local)Successfully initialized wpa_supplicant Line 61: unknown global field 'p2p_go_ht40=1'. Line 61: Invalid configuration line 'p2p_go_ht40=1'. Line 63: unknown global field 'concurrent_sched_scan=1'. Line 63: Invalid configuration line 'concurrent_sched_scan=1'. Line 64: unknown global field 'p2p_disabled=1'. Line 64: Invalid configuration line 'p2p_disabled=1'. Failed to read or parse configuration '/etc/wpa_supplicant.conf'. wlcore: PHY firmware version: Rev 8.2.0.0.224 wlcore: firmware booted (Rev 8.9.0.0.31) IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready . Poky (Yocto Project Reference Distro) 1.7 imx6slevk /dev/ttymxc0 imx6slevk login: root root@imx6slevk:~# hciattach -t 30 -s 115200 /dev/ttymxc3 texas 115200 flow Found a Texas Instruments' chip! Firmware file : /lib/firmware/TIInit_11.8.32.bts Loaded BTS script version 1 texas: changing baud rate to 3000000, flow control to 1 Initialization timed out. root@imx6slevk:~#