=== AUGENTIX SPL v0.0.10 === DDR = Generic DDR3, 1333 MT/s, DDR3, 128 MB DRAM INIT PASS, ret: 0x00000535 NOR Quad lane, 3 byte mode LD u-boot from part=0x00006000 to 0x00008000 size=0x00036b6c U-Boot 2016.03-00060-g5906e72f-dirty (Nov 14 2025 - 17:04:36 +0800) I2C: ready DRAM: 128 MiB IRQ: ready sensor bmp: 1 In: serial Out: serial Err: serial Net: eqos_eth Hit any key to stop autoboot: 0 Boot from Slot A device 0 offset 0x100000, size 0x600000 SF: 6291456 bytes @ 0x100000 Read: OK ## Booting kernel from Legacy Image at 01000000 ... Image Name: Linux-6.1.102 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3997648 Bytes = 3.8 MiB Load Address: 01000040 Entry Point: 01000040 Verifying Checksum ... OK XIP Kernel Image ... OK Starting kernel ... Linux version 6.1.102 (im140@aswws05) (arm-augentix-linux-uclibcgnueabihf-gcc (crosstool-NG 1.25.0) 10.3.0, GNU ld (crosstool-NG 1.25.0) 2.38) #9 SMP Fri Nov 14 17:04:27 CST 2025 Kernel command line: mtdparts=nor_flash:960k(boot),64k(bootenv),6m(linux_0),8m(rootfs_0),6m(linux_1),8m(rootfs_1),3m(usrdata) root=/dev/mtdblock3 rootfstype=squashfs ro rootwait console=ttyAS0,460800 clk_ignore_unused ethaddr=02:00:00:00:00:00 no_console_suspend=1 lpj=8910000 early_vb_memaddr=0x07c00000 early_vb_size=4 early_vb_path0_strategy=0 early_vb_path1_strategy=0 loglevel=6 wdt_log=0 Unknown kernel command line parameters "ethaddr=02:00:00:00:00:00", will be passed to user space. OF: /soc@80000000/usbc@A0000000: #phy-cells = 1 found 0 Path 0: pool_size 4092k res 1920x1080 blk_num 2 fps 30 inttime 32825 gain 975 spi spi0.0: setup: ignoring unsupported mode bits 100 run auge_spi_setup done m25p80 spi0.0: found w25q256, expected m25p80 7 cmdlinepart partitions found on MTD device nor_flash Creating 7 MTD partitions on "nor_flash": 0x000000000000-0x0000000f0000 : "boot" 0x0000000f0000-0x000000100000 : "bootenv" 0x000000100000-0x000000700000 : "linux_0" 0x000000700000-0x000000f00000 : "rootfs_0" 0x000000f00000-0x000001500000 : "linux_1" 0x000001500000-0x000001d00000 : "rootfs_1" 0x000001d00000-0x000002000000 : "usrdata" Registering SWP/SWPB emulation handler clk: Not disabling unused clocks platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 Kernel memory protection not selected by kernel config. random: crng init done mount: mounting devpts on /dev/pts failed: No such device overlayfs: upper fs does not support tmpfile. overlayfs: upper fs does not support RENAME_WHITEOUT. overlayfs: failed to set xattr on upper overlayfs: upper fs does not support tmpfile. overlayfs: upper fs does not support RENAME_WHITEOUT. overlayfs: failed to set xattr on upper otp_agtx: loading out-of-tree module taints kernel. @(#) MPP, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:11 @(#) SR, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:13 @(#) VB, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:11 VB: VA (ptrval) - (ptrval) PA 0x02300000 - 0x07b00000 Size: 0x05800000 (88 MiB) @(#) SENIF, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:13 @(#) IS, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:13 @(#) ISP, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:14 @(#) ENC, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:14 [Notice][ENC] BSB [0] Size 4194304 [Notice][ENC] BSB [1] Size 262144 [Notice][ENC] Snapshot-size 262144 [Notice][ENC] Reader : 524288, Numbers: 4 @(#) OSD, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:14 [Notice][OSD] OSD mode 1 @(#) RC, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:13 @(#) AUDIO_PCM, jpl-r4.1.0-rc3, Oct 9 2025, 20:32:17 agtx-pcm-audio 80120000.audio_pcm: dmic-max-freq property not found. use 4800000. Import GPIO_SD_PWR_EN solution dw_mmc SDC0: sdc-wp-gpio-num undefined, use default 63 dw_mmc SDC1P1: sdc-cd-gpio-num undefined, use default 63 dw_mmc SDC1P1: sdc-wp-gpio-num undefined, use default 63 dw_mmc SDC1P1: card claims to support voltages below defined range Randomize MAC address: 12:34:56:35:C8:21 [SAMPLE_initVencExtendInfo] Path0, Chn0, venc_extend file: is NULL or illegal file Test resolution ... OK [Notice][RC] [chn_0]rc_create: Successfully create the RC handler. mount: mounting nondev on /sys/kernel/debug failed: No such file or directory Software Version: 1.0.0 1024 Starting logging: OK Starting mdev... Current system mode: factory Initializing random number generator... done. net.core.rmem_default = 524288 net.core.wmem_default = 524288 net.core.rmem_max = 624288 net.core.wmem_max = 724288 Starting network: OK Starting crond: OK [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# modprobe cc33xx [root@Augentix:/root]# modprobe cc33xx_sdio [root@Augentix:/root]# ifconfig wlan0 up [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# lsmod Module Size Used by Tainted: G cc33xx_sdio 3953 0 cc33xx 90666 0 dwc2 61898 0 usbcore 109658 1 dwc2 usb_common 3562 2 dwc2,usbcore dwmac_dwc_qos_eth 4158 0 stmmac_platform 6565 1 dwmac_dwc_qos_eth stmmac 126859 3 dwmac_dwc_qos_eth,stmmac_platform mmc_block 19264 0 pcs_xpcs 6193 1 stmmac phylink 15203 2 stmmac,pcs_xpcs,[permanent] dw_mmc_host 19752 0 of_mdio 5285 2 stmmac_platform,stmmac fixed_phy 2587 1 of_mdio fwnode_mdio 1347 1 of_mdio libphy 47058 7 stmmac,pcs_xpcs,phylink,of_mdio,fixed_phy,fwnode_mdio audio_machine 12940 0 audio_pcm 99636 2 mpp 439027 19 otp_agtx 5641 4 audio_pcm,mpp [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# sh /system/script/rtsp_wifi_demo.sh start Please input SSID: RonnieAP Please input password: 12345678 Successfully initialized wpa_supplicant Line 17: unknown network field 'wep_key0'. Line 17: unsupported WEP parameter Line 18: unknown network field 'wep_tx_keyidx'. Line 18: unsupported WEP parameter udhcpc: started, v1.36.1 udhcpc: broadcasting discover udhcpc: broadcasting discover udhcpc: broadcasting discover udhcpc: broadcasting discover udhcpc: broadcasting select for 192.168.137.10, server 192.168.137.1 udhcpc: lease of 192.168.137.10 obtained from 192.168.137.1, lease time 604800 deleting routers adding dns 192.168.137.1 [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# ifconfig eth0 Link encap:Ethernet HWaddr 12:34:56:35:C8:21 inet addr:192.168.1.100 Bcast:192.168.63.255 Mask:255.255.192.0 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) Interrupt:55 lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) wlan0 Link encap:Ethernet HWaddr 2A:12:58:3C:91:77 inet addr:192.168.137.10 Bcast:192.168.137.255 Mask:255.255.255.0 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:7 errors:0 dropped:0 overruns:0 frame:0 TX packets:4 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:1246 (1.2 KiB) TX bytes:1028 (1.0 KiB) [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# ping 8.8.8.8 PING 8.8.8.8 (8.8.8.8): 56 data bytes 64 bytes from 8.8.8.8: seq=0 ttl=114 time=282.228 ms 64 bytes from 8.8.8.8: seq=1 ttl=114 time=188.504 ms 64 bytes from 8.8.8.8: seq=2 ttl=114 time=99.740 ms 64 bytes from 8.8.8.8: seq=3 ttl=114 time=319.707 ms 64 bytes from 8.8.8.8: seq=4 ttl=114 time=231.280 ms ^C --- 8.8.8.8 ping statistics --- 5 packets transmitted, 5 packets received, 0% packet loss round-trip min/avg/max = 99.740/224.291/319.707 ms [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# sh /system/script/rtsp_wifi_demo.sh stop OK [root@Augentix:/root]# ifconfig wlan0 down [root@Augentix:/root]# modprobe -r cc33xx_sdio [root@Augentix:/root]# modprobe -r cc33xx [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# modprobe cc33xx [root@Augentix:/root]# modprobe cc33xx_sdio [root@Augentix:/root]# wlcore: WARNING illegal id in tx completion: 0 wlcore: ERROR Fatal error during driver init, cannot recover wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 wlcore: WARNING illegal id in tx completion: 0 [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# wlcore: ERROR boot IRQ timeout wlcore: ERROR FW download failed [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# ifconfig wlan0 up ifconfig: SIOCGIFFLAGS: No such device [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]# [root@Augentix:/root]#