Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 3.2.0-svn1151 (root@ingbtcpic7dtzl9) (gcc version 4.6.3 (Timesys 20130218) ) #41 PREEMPT Tue Jan 30 12:15:20 IST 2018 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: am335xevm Memory policy: ECC disabled, Data cache writeback AM335X ES1.0 (neon ) Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: console=ttyO0,115200n8 mem=128M root=/dev/mmcblk0p3 rw rootfstype=ext4 rootwait ip=off PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 125404k/125404k available, 5668k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc8800000 - 0xff000000 ( 872 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc03d4000 (3888 kB) .init : 0xc03d4000 - 0xc0404000 ( 192 kB) .data : 0xc0404000 - 0xc044a778 ( 282 kB) .bss : 0xc044a79c - 0xc0465444 ( 108 kB) NR_IRQS:396 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller OMAP clockevent source: GPTIMER2 at 24000000 Hz omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state OMAP clocksource: GPTIMER1 at 24000000 Hz sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms Console: colour dummy device 80x30 Calibrating delay loop... 498.89 BogoMIPS (lpj=2494464) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok omap_hwmod: gfx: failed to hardreset omap_hwmod: pruss: failed to hardreset print_constraints: dummy: NET: Registered protocol family 16 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 omap_i2c.1: alias fck already exists Board Configuration -> philips_ecg_acquisition_board-Rev03. OS Configuration -> Timesys Rev04 omap_hsmmc.0: alias fck already exists omap_hsmmc.2: alias fck already exists Configure Bluetooth Enable pin... _omap_mux_get_by_name: Could not find signal mii1_rxd0.gpioi2_21 _omap_mux_get_by_name: Could not find signal mii1_txd3.gpioi0_16 omap2_mcspi.1: alias fck already exists omap2_mcspi.2: alias fck already exists edma.0: alias fck already exists edma.0: alias fck already exists edma.0: alias fck already exists bio: create slab at 0 omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz i2c i2c-1: Invalid 7-bit I2C address 0x00 i2c i2c-1: Can't create device at 0x00 Switching to clocksource gp timer NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 NetWinder Floating Point Emulator V0.97 (double precision) VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) msgmni has been set to 244 alg: No test for stdrng (krng) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded mousedev: PS/2 mouse device common for all mice i2c /dev entries driver OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec _regulator_get: deviceless supply vdd_mpu not found, using dummy regulator cpuidle: using governor ladder cpuidle: using governor menu omap4_aes_mod_init: loading AM33X AES driver omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 omap4_aes_probe: probe() done omap4_sham_mod_init: loading AM33X SHA/MD5 driver omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 omap4_sham_probe: probe() done oprofile: hardware counters not available oprofile: using timer interrupt. nf_conntrack version 0.5.0 (1959 buckets, 7836 max) ip_tables: (C) 2000-2006 Netfilter Core Team TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 ThumbEE CPU extension supported. mux: Failed to setup hwmod io irq -22 Power Management for AM33XX family Trying to load am335x-pm-firmware.bin (60 secs timeout) Copied the M3 firmware to UMEM sr_init: platform driver register failed clock: disabling unused clocks to save power mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address aaaa mmcblk0: mmc0:aaaa SS08G 7.40 GiB mmcblk0: p1 p2 p3 p4 mmc1: card claims to support voltages below the defined range. These will be ignored. mmc1: queuing unknown CIS tuple 0x91 (3 bytes) mmc1: new SDIO card at address 0001 EXT4-fs (mmcblk0p3): recovery complete EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:3. Freeing init memory: 192K init started: BusyBox v1.20.2 (2013-03-20 17:15:12 IST) EXT4-fs (mmcblk0p3): re-mounted. Opts: user_xattr,barrier=1,data=ordered Setting hotplug handler: [ OK ] Creating device files: Auto-mount of [/media/mmcblk0p1] successful EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (244) EXT4-fs (mmcblk0p2): recovery complete EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) Auto-mount of [/media/mmcblk0p2] successful Auto-mount of [/media/mmcblk0p3] successful EXT3-fs (mmcblk0p4): error: couldn't mount because of unsupported optional features (240) EXT2-fs (mmcblk0p4): error: couldn't mount because of unsupported optional features (244) EXT4-fs (mmcblk0p4): recovery complete EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: (null) Auto-mount of [/media/mmcblk0p4] successful [ OK ] Starting the hotplug events dispatcher udev[876]: starting version 167 Synthesizing the initial hotplug events Waiting for /dev to be fully populated Setting timezone and system clock: [OK] Starting system logging. Starting dbus: [ OK ] Installing Required Drivers & Components.... Disabling lock debugging due to kernel taint Generating the file.....! Compat-wireless backport release: ol_R5.SP8.01 Backport based on wl12xx.git ol_R5.SP8.01 cfg80211: Calling CRDA to update world regulatory domain wl12xx: driver version: ol_R5.SP8.01 wl12xx: compilation time: Mon Feb 5 15:45:56 2018 wl12xx: loaded wl12xx: state: 0 wl12xx: firmware booted (Rev 6.3.10.0.142) SPI ECG Module loaded... /proc/svecg created. SPI ECG Probe Success Waiting to Process... /etc/init.d/S99-Philips_ECG_Startup.sh: line 67: syntax error: unexpected "fi" BusyBox v1.20.2 (2013-03-20 17:15:12 IST) built-in shell (ash) Enter 'help' for a list of built-in commands. # hostapd hostapd v2.0-devel-ol_R5.SP9.01 User space daemon for IEEE 802.11 AP management, IEEE 802.1X/WPA/WPA2/EAP/RADIUS Authenticator Copyright (c) 2002-2012, Jouni Malinen and contributors usage: hostapd [-hdBKtv] [-P ] [-e ] options: -h show this usage -d show more debug messages (-dd for even more) -B run daemon in the background -e entropy file -P PID file -K include key data in debug messages -t include timestamps in some debug messages -v show hostapd version # hostapd # hostapd -dd -B /etc/hostapd.conf -P /var/run/hostapd.pid Configuration file: /etc/hostapd.conf ctrl_interface_group=0 nl80211: interface wlan0 in phy phy0 rfkill: Unexpected event size 4 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (expected 8) rfkill: Unexpected event size 0 (ex