Xilinx Zynq MP First Stage Boot Loader Release 2017.2 May 31 2018 - 17:03:15 NOTICE: ATF running on XCZU3EG/silicon v4/RTL5.1 at 0xfffea000, with PMU firmware NOTICE: BL31: Secure code at 0x0 NOTICE: BL31: Non secure code at 0x8000000 NOTICE: BL31: v1.3(release):0d9d51a NOTICE: BL31: Built : 10:08:52, Jun 11 2018 U-Boot 2017.01 (Jun 11 2018 - 12:40:18 +0200) Xilinx ZynqMP ZCU102 rev1.0 I2C: Error, wrong i2c adapter 0 max 0 possible Error, wrong i2c adapter 0 max 0 possible ready DRAM: 2 GiB EL Level: EL2 Chip ID: xczu3eg MMC: sdhci@ff160000: 0 (eMMC), sdhci@ff170000: 1 (SD) SF: Detected n25q256a with page size 512 Bytes, erase size 128 KiB, total 64 MiB *** Warning - bad CRC, using default environment ## Error: flags type check failure for "serverip" <= "AUTO" (type: i) himport_r: can't insert "serverip=AUTO" into hash table Error, wrong i2c adapter 0 max 0 possible Error, wrong i2c adapter 0 max 0 possible In: serial Out: serial Err: serial Bootmode: SD_MODE1 Net: ZYNQ GEM: ff0e0000, phyaddr 9, interface rgmii-id eth0: ethernet@ff0e0000 U-BOOT for uz3eg-iocc-dp-2017-2 ethernet@ff0e0000 Waiting for PHY auto negotiation to complete...................................! Hit any key to stop autoboot: 0 Device: sdhci@ff160000 Manufacturer ID: 13 OEM: 14e Name: Q2J55 Tran Speed: 25000000 Rd Block Len: 512 MMC version 5.0 High Capacity: Yes Capacity: 7.1 GiB Bus Width: 8-bit Erase Group Size: 512 KiB HC WP Group Size: 8 MiB User Capacity: 7.1 GiB WRREL Boot Capacity: 16 MiB ENH RPMB Capacity: 4 MiB ENH reading image.ub 71195160 bytes read in 4780 ms (14.2 MiB/s) ## Loading kernel from FIT Image at 10000000 ... Using 'conf@1' configuration Trying 'kernel@0' kernel subimage Description: Linux Kernel Type: Kernel Image Compression: uncompressed Data Start: 0x100000d8 Data Size: 12599304 Bytes = 12 MiB Architecture: AArch64 OS: Linux Load Address: 0x00080000 Entry Point: 0x00080000 Hash algo: sha1 Hash value: eddf58e8f91da8f672a7ddf6f4850f0bb33d6670 Verifying Hash Integrity ... sha1+ OK ## Loading ramdisk from FIT Image at 10000000 ... Using 'conf@1' configuration Trying 'ramdisk@0' ramdisk subimage Description: ramdisk Type: RAMDisk Image Compression: uncompressed Data Start: 0x10c0d2e4 Data Size: 58557246 Bytes = 55.8 MiB Architecture: AArch64 OS: Linux Load Address: unavailable Entry Point: unavailable Hash algo: sha1 Hash value: 1430255cd2773fe1f53cdd44fe3c37c7ff11403a Verifying Hash Integrity ... sha1+ OK ## Loading fdt from FIT Image at 10000000 ... Using 'conf@1' configuration Trying 'fdt@0' fdt subimage Description: Flattened Device Tree blob Type: Flat Device Tree Compression: uncompressed Data Start: 0x10c041d8 Data Size: 36949 Bytes = 36.1 KiB Architecture: AArch64 Hash algo: sha1 Hash value: 11032e8662cc8db18ba1925cb7602989fde69fd0 Verifying Hash Integrity ... sha1+ OK Booting using the fdt blob at 0x10c041d8 Loading Kernel Image ... OK Loading Ramdisk to 04827000, end 07fff33e ... OK Loading Device Tree to 000000000481a000, end 0000000004826054 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.0-xilinx-v2017.2 (lab6@lab6-hp) (gcc version 6.2.1 20161016 (Lin8 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] earlycon: cdns0 at MMIO 0x00000000ff000000 (options '115200n8') [ 0.000000] bootconsole [cdns0] enabled [ 0.000000] cma: Reserved 1024 MiB at 0x0000000040000000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.0 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] percpu: Embedded 21 pages/cpu @ffffffc03ff74000 s46232 r8192 d31592 u86016 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: enabling workaround for ARM erratum 845719 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 517120 [ 0.000000] Kernel command line: earlycon clk_ignore_unused earlyprintk uio_pdrv_genirq.of_id=M [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.000000] Memory: 946104K/2097152K available (8510K kernel code, 592K rwdata, 2704K rodata, ) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffffff8000000000 - 0xffffff8008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000 ( 250 GB) [ 0.000000] .text : 0xffffff8008080000 - 0xffffff80088d0000 ( 8512 KB) [ 0.000000] .rodata : 0xffffff80088d0000 - 0xffffff8008b80000 ( 2752 KB) [ 0.000000] .init : 0xffffff8008b80000 - 0xffffff8008bf0000 ( 448 KB) [ 0.000000] .data : 0xffffff8008bf0000 - 0xffffff8008c84008 ( 593 KB) [ 0.000000] .bss : 0xffffff8008c84008 - 0xffffff8008d17874 ( 591 KB) [ 0.000000] fixed : 0xffffffbefe7fd000 - 0xffffffbefec00000 ( 4108 KB) [ 0.000000] PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffffffbf00000000 - 0xffffffc000000000 ( 4 GB maximum) [ 0.000000] 0xffffffbf00000000 - 0xffffffbf01c00000 ( 28 MB actual) [ 0.000000] memory : 0xffffffc000000000 - 0xffffffc080000000 ( 2048 MB) [ 0.000000] Hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 64. [ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=64, nr_cpu_ids=4 [ 0.000000] NR_IRQS:64 nr_irqs:64 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arm_arch_timer: Architected cp15 timer(s) running at 99.99MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x171015c90f, mas [ 0.000003] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398046511101ns [ 0.008294] Console: colour dummy device 80x25 [ 0.012552] console [tty0] enabled [ 0.015916] bootconsole [cdns0] disabled [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.0-xilinx-v2017.2 (lab6@lab6-hp) (gcc version 6.2.1 20161016 (Lin8 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] earlycon: cdns0 at MMIO 0x00000000ff000000 (options '115200n8') [ 0.000000] bootconsole [cdns0] enabled [ 0.000000] cma: Reserved 1024 MiB at 0x0000000040000000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.0 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] percpu: Embedded 21 pages/cpu @ffffffc03ff74000 s46232 r8192 d31592 u86016 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: enabling workaround for ARM erratum 845719 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 517120 [ 0.000000] Kernel command line: earlycon clk_ignore_unused earlyprintk uio_pdrv_genirq.of_id=M [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.000000] Memory: 946104K/2097152K available (8510K kernel code, 592K rwdata, 2704K rodata, ) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffffff8000000000 - 0xffffff8008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000 ( 250 GB) [ 0.000000] .text : 0xffffff8008080000 - 0xffffff80088d0000 ( 8512 KB) [ 0.000000] .rodata : 0xffffff80088d0000 - 0xffffff8008b80000 ( 2752 KB) [ 0.000000] .init : 0xffffff8008b80000 - 0xffffff8008bf0000 ( 448 KB) [ 0.000000] .data : 0xffffff8008bf0000 - 0xffffff8008c84008 ( 593 KB) [ 0.000000] .bss : 0xffffff8008c84008 - 0xffffff8008d17874 ( 591 KB) [ 0.000000] fixed : 0xffffffbefe7fd000 - 0xffffffbefec00000 ( 4108 KB) [ 0.000000] PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffffffbf00000000 - 0xffffffc000000000 ( 4 GB maximum) [ 0.000000] 0xffffffbf00000000 - 0xffffffbf01c00000 ( 28 MB actual) [ 0.000000] memory : 0xffffffc000000000 - 0xffffffc080000000 ( 2048 MB) [ 0.000000] Hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 64. [ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=64, nr_cpu_ids=4 [ 0.000000] NR_IRQS:64 nr_irqs:64 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arm_arch_timer: Architected cp15 timer(s) running at 99.99MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x171015c90f, mas [ 0.000003] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398046511101ns [ 0.008294] Console: colour dummy device 80x25 [ 0.012552] console [tty0] enabled [ 0.015916] bootconsole [cdns0] disabled [ 0.019826] Calibrating delay loop (skipped), value calculated using timer frequency.. 199.99 ) [ 0.019842] pid_max: default: 32768 minimum: 301 [ 0.019936] Security Framework initialized [ 0.019947] SELinux: Initializing. [ 0.020037] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes) [ 0.020048] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes) [ 0.020782] ASID allocator initialised with 65536 entries [ 0.021369] zynqmp_plat_init Power management API v0.3 [ 0.021829] Detected VIPT I-cache on CPU1 [ 0.021863] CPU1: Booted secondary processor [410fd034] [ 0.022155] Detected VIPT I-cache on CPU2 [ 0.022175] CPU2: Booted secondary processor [410fd034] [ 0.022449] Detected VIPT I-cache on CPU3 [ 0.022468] CPU3: Booted secondary processor [410fd034] [ 0.022504] Brought up 4 CPUs [ 0.022539] SMP: Total of 4 processors activated. [ 0.022549] CPU features: detected feature: 32-bit EL0 Support [ 0.022560] CPU: All CPU(s) started at EL2 [ 0.022578] alternatives: patching kernel code [ 0.023384] devtmpfs: initialized [ 0.028547] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 764504s [ 0.054076] xor: measuring software checksum speed [ 0.092049] 8regs : 2111.000 MB/sec [ 0.132080] 8regs_prefetch: 1882.000 MB/sec [ 0.172111] 32regs : 2594.000 MB/sec [ 0.212144] 32regs_prefetch: 2183.000 MB/sec [ 0.212158] xor: using function: 32regs (2594.000 MB/sec) [ 0.212277] pinctrl core: initialized pinctrl subsystem [ 0.213016] NET: Registered protocol family 16 [ 0.213973] Failed to initialise IOMMU /amba/smmu@fd800000 [ 0.214204] vdso: 2 pages (1 code @ ffffff80088d7000, 1 data @ ffffff8008bf4000) [ 0.214232] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.214875] DMA: preallocated 256 KiB pool for atomic allocations [ 0.225739] reset_zynqmp reset-controller: Xilinx zynqmp reset driver probed [ 0.226121] ARM CCI_400_r1 PMU driver probed [ 0.228299] Write failed gate address:1000f02 [ 0.232959] zynqmp-pinctrl ff180000.pinctrl: zynqmp pinctrl initialized [ 0.256490] HugeTLB registered 2 MB page size, pre-allocated 0 pages [ 0.324397] raid6: int64x1 gen() 375 MB/s [ 0.392470] raid6: int64x1 xor() 401 MB/s [ 0.460567] raid6: int64x2 gen() 618 MB/s [ 0.528589] raid6: int64x2 xor() 547 MB/s [ 0.596631] raid6: int64x4 gen() 899 MB/s [ 0.664702] raid6: int64x4 xor() 675 MB/s [ 0.732810] raid6: int64x8 gen() 1050 MB/s [ 0.800879] raid6: int64x8 xor() 683 MB/s [ 0.868910] raid6: neonx1 gen() 667 MB/s [ 0.936997] raid6: neonx1 xor() 693 MB/s [ 1.005081] raid6: neonx2 gen() 1073 MB/s [ 1.073121] raid6: neonx2 xor() 945 MB/s [ 1.141211] raid6: neonx4 gen() 1385 MB/s [ 1.209284] raid6: neonx4 xor() 1081 MB/s [ 1.277370] raid6: neonx8 gen() 1455 MB/s [ 1.345415] raid6: neonx8 xor() 1119 MB/s [ 1.345428] raid6: using algorithm neonx8 gen() 1455 MB/s [ 1.345441] raid6: .... xor() 1119 MB/s, rmw enabled [ 1.345453] raid6: using intx1 recovery algorithm [ 1.346096] XGpio: /amba_pl@0/gpio@80000000: registered, base is 330 [ 1.346250] GPIO IRQ not connected [ 1.346263] XGpio: /amba_pl@0/gpio@80010000: registered, base is 322 [ 1.346503] XGpio: /amba_pl@0/gpio@80020000: registered, base is 318 [ 1.346763] XGpio: /amba_pl@0/gpio@80040000: registered, base is 313 [ 1.347005] XGpio: /amba_pl@0/gpio@80080000: registered, base is 309 [ 1.347217] OF: /fixedregulator@1: could not get #gpio-cells for /amba_apu@0/interrupt-control0 [ 1.347248] reg-fixed-voltage: probe of fixedregulator@1 failed with error -22 [ 1.347593] SCSI subsystem initialized [ 1.347832] usbcore: registered new interface driver usbfs [ 1.347878] usbcore: registered new interface driver hub [ 1.347931] usbcore: registered new device driver usb [ 1.348005] media: Linux media interface: v0.10 [ 1.348040] Linux video capture interface: v2.00 [ 1.348075] pps_core: LinuxPPS API ver. 1 registered [ 1.348089] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.348120] PTP clock support registered [ 1.348153] EDAC MC: Ver: 3.0.0 [ 1.348575] FPGA manager framework [ 1.348624] Advanced Linux Sound Architecture Driver Initialized. [ 1.348929] Bluetooth: Core ver 2.22 [ 1.348960] NET: Registered protocol family 31 [ 1.348973] Bluetooth: HCI device and connection manager initialized [ 1.348992] Bluetooth: HCI socket layer initialized [ 1.349008] Bluetooth: L2CAP socket layer initialized [ 1.349043] Bluetooth: SCO socket layer initialized [ 1.349369] clocksource: Switched to clocksource arch_sys_counter [ 1.349460] VFS: Disk quotas dquot_6.6.0 [ 1.349518] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.355252] NET: Registered protocol family 2 [ 1.355678] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 1.355812] TCP bind hash table entries: 16384 (order: 6, 262144 bytes) [ 1.356126] TCP: Hash tables configured (established 16384 bind 16384) [ 1.356207] UDP hash table entries: 1024 (order: 3, 32768 bytes) [ 1.356261] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes) [ 1.356423] NET: Registered protocol family 1 [ 1.356713] RPC: Registered named UNIX socket transport module. [ 1.356728] RPC: Registered udp transport module. [ 1.356740] RPC: Registered tcp transport module. [ 1.356753] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.356932] Trying to unpack rootfs image as initramfs... [ 4.218621] Freeing initrd memory: 57184K (ffffffc004827000 - ffffffc007fff000) [ 4.219022] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 4.219806] futex hash table entries: 1024 (order: 5, 131072 bytes) [ 4.219901] audit: initializing netlink subsys (disabled) [ 4.219975] audit: type=2000 audit(4.204:1): initialized [ 4.220524] workingset: timestamp_bits=62 max_order=19 bucket_order=0 [ 4.221258] NFS: Registering the id_resolver key type [ 4.221292] Key type id_resolver registered [ 4.221305] Key type id_legacy registered [ 4.221322] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 4.221353] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 4.222992] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 4.223015] io scheduler noop registered [ 4.223027] io scheduler deadline registered [ 4.223046] io scheduler cfq registered (default) [ 4.224200] xilinx-dpdma fd4c0000.dma: Xilinx DPDMA engine is probed [ 4.224476] xilinx-zynqmp-dma fd500000.dma: ZynqMP DMA driver Probe success [ 4.224598] xilinx-zynqmp-dma fd510000.dma: ZynqMP DMA driver Probe success [ 4.224717] xilinx-zynqmp-dma fd520000.dma: ZynqMP DMA driver Probe success [ 4.224839] xilinx-zynqmp-dma fd530000.dma: ZynqMP DMA driver Probe success [ 4.224961] xilinx-zynqmp-dma fd540000.dma: ZynqMP DMA driver Probe success [ 4.225081] xilinx-zynqmp-dma fd550000.dma: ZynqMP DMA driver Probe success [ 4.225204] xilinx-zynqmp-dma fd560000.dma: ZynqMP DMA driver Probe success [ 4.225327] xilinx-zynqmp-dma fd570000.dma: ZynqMP DMA driver Probe success [ 4.225502] xilinx-zynqmp-dma ffa80000.dma: ZynqMP DMA driver Probe success [ 4.225663] xilinx-zynqmp-dma ffa90000.dma: ZynqMP DMA driver Probe success [ 4.225800] xilinx-zynqmp-dma ffaa0000.dma: ZynqMP DMA driver Probe success [ 4.225938] xilinx-zynqmp-dma ffab0000.dma: ZynqMP DMA driver Probe success [ 4.226064] xilinx-zynqmp-dma ffac0000.dma: ZynqMP DMA driver Probe success [ 4.226188] xilinx-zynqmp-dma ffad0000.dma: ZynqMP DMA driver Probe success [ 4.226312] xilinx-zynqmp-dma ffae0000.dma: ZynqMP DMA driver Probe success [ 4.226439] xilinx-zynqmp-dma ffaf0000.dma: ZynqMP DMA driver Probe success [ 4.226666] zynqmp_pm firmware: Power management API v0.3 [ 4.253549] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled [ 4.255088] 80030000.serial: ttyS0 at MMIO 0x80031000 (irq = 224, base_baud = 6249937) is a 16A [ 4.255504] 80050000.serial: ttyS1 at MMIO 0x80051000 (irq = 225, base_baud = 6249937) is a 16A [ 4.255855] 80060000.serial: ttyS2 at MMIO 0x80061000 (irq = 226, base_baud = 6249937) is a 16A [ 4.256192] 80070000.serial: ttyS3 at MMIO 0x80071000 (irq = 227, base_baud = 6249937) is a 16A [ 4.256773] ff000000.serial: ttyPS0 at MMIO 0xff000000 (irq = 214, base_baud = 6249999) is a xs [ 5.322839] console [ttyPS0] enabled [ 5.326626] xuartps ff010000.serial: Cannot get uart_port structure [ 5.332975] [drm] Initialized [ 5.336243] [drm] load() is defered & will be called again [ 5.342064] PLL: shutdown [ 5.344732] xilinx-drm-dp-sub fd4aa000.dp_sub: Xilinx DisplayPort Subsystem is probed [ 5.352604] Unable to detect cache hierarchy from DT for CPU 0 [ 5.363564] brd: module loaded [ 5.369734] loop: module loaded [ 5.373782] ahci-ceva fd0c0000.ahci: AHCI 0001.0301 32 slots 2 ports 6 Gbps 0x3 impl platform e [ 5.382683] ahci-ceva fd0c0000.ahci: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part c [ 5.393190] scsi host0: ahci-ceva [ 5.396777] scsi host1: ahci-ceva [ 5.400146] ata1: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x100 irq 211 [ 5.408089] ata2: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x180 irq 211 [ 5.416245] mtdoops: mtd device (mtddev=name/number) must be supplied [ 5.424380] libphy: Fixed MDIO Bus: probed [ 5.429793] tun: Universal TUN/TAP device driver, 1.6 [ 5.434778] tun: (C) 1999-2004 Max Krasnyansky [ 5.441074] CAN device driver interface [ 5.445933] libphy: MACB_mii_bus: probed [ 5.453772] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 30 (00:0) [ 5.463541] TI DP83867 ff0e0000.etherne:09: attached PHY driver [TI DP83867] (mii_bus:phy_addr) [ 5.475258] usbcore: registered new interface driver asix [ 5.480633] usbcore: registered new interface driver ax88179_178a [ 5.486689] usbcore: registered new interface driver cdc_ether [ 5.492507] usbcore: registered new interface driver net1080 [ 5.498147] usbcore: registered new interface driver cdc_subset [ 5.504049] usbcore: registered new interface driver zaurus [ 5.509616] usbcore: registered new interface driver cdc_ncm [ 5.515612] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 5.522069] ehci-pci: EHCI PCI platform driver [ 5.526796] usbcore: registered new interface driver cdc_acm [ 5.532379] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 5.540402] usbcore: registered new interface driver uas [ 5.545698] usbcore: registered new interface driver usb-storage [ 5.551989] mousedev: PS/2 mouse device common for all mice [ 5.557901] rtc_zynqmp ffa60000.rtc: rtc core: registered ffa60000.rtc as rtc0 [ 5.565123] i2c /dev entries driver [ 5.568727] cdns-i2c ff030000.i2c: 400 kHz mmio ff030000 irq 206 [ 5.575579] at24 1-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write [ 5.582448] at24 1-0051: 4 byte 24mac402 EEPROM, read-only, 0 bytes/write [ 5.589230] idt5901_probe [ 5.591806] idt5901 1-006a: input-freq: 25000000 Hz [ 5.596638] idt5901 1-006a: settings property missing or error (-22). The settings property is. [ 5.606106] idt5901 1-006a: clk-freq: 75000000 Hz [ 5.610784] idt5901 1-006a: output-num: 4 [ 5.614825] idt5901 1-006a: get_divs: got register offsets: int_div @ 0x5d, frac_div @ 0x52 [ 5.624348] idt5901 1-006a: get_divs: 0x0 0x40 int_div: 4 [ 5.629685] idt5901 1-006a: get_divs: 0x1 0x55 0x55 0x50 frac_div: 5592404 [ 5.638570] idt5901 1-006a: idt5901_read_from_hw:vco. bypass: 1, prediv2: 0, ref_div: 3, fb_inz [ 5.651370] idt5901 1-006a: idt5901_read_from_hw: vco_freq: 2600000000 Hz. CLK_CONFIG [0x67]=0c [ 5.664481] idt5901 1-006a: get_divs: got register offsets: int_div @ 0x5d, frac_div @ 0x52 [ 5.672762] idt5901 1-006a: get_divs: 0x0 0x40 int_div: 4 [ 5.678134] idt5901 1-006a: get_divs: 0x1 0x55 0x55 0x50 frac_div: 5592404 [ 5.684993] idt5901 1-006a: recalc_rate. vco: 2600000000, intdiv: 4, fracdiv: 5592404, numer: 5 [ 5.698356] idt5901 1-006a: input-freq: 25000000 Hz, output-num: 4, clk1-freq: 75000000 Hz [ 5.706556] idt5901 1-006a: calc_divs. intdiv: 17, remainder: 50000000, *2^24: 838860800000000 [ 5.715144] idt5901 1-006a: calc_divs. frac: 5592405 [ 5.720084] idt5901 1-006a: calc_divs. input: 75000000, vco: 2600000000, int: 17, frac: 559245 [ 5.727549] ata2: SATA link down (SStatus 0 SControl 330) [ 5.731548] ata1: SATA link down (SStatus 0 SControl 330) [ 5.739615] idt5901 1-006a: I2C->0x5d : [hex] 1 10 [ 5.744879] idt5901 1-006a: I2C->0x52 : [hex] 1 55 55 54 [ 5.750665] idt5901 1-006a: set_frequency: CLKx_OS already set. [ 5.756509] idt5901 1-006a: set_frequency: EN_CLKBUFx already set. [ 5.762669] idt5901 1-006a: set_frequency: ODx_EN_FOD already set. [ 5.768832] idt5901 1-006a: I2C->0x76 : [hex] c3 [ 5.773807] idt5901 1-006a: I2C->0x76 : [hex] e3 [ 5.778726] idt5901 1-006a: get_divs: got register offsets: int_div @ 0x5d, frac_div @ 0x52 [ 5.787012] idt5901 1-006a: get_divs: 0x1 0x10 int_div: 17 [ 5.792470] idt5901 1-006a: get_divs: 0x1 0x55 0x55 0x54 frac_div: 5592405 [ 5.799328] idt5901 1-006a: recalc_rate. vco: 2600000000, intdiv: 17, fracdiv: 5592405, numer:0 [ 5.812617] idt5901 1-006a: registered: output 75000000 Hz on CKL4 [ 5.818782] i2c i2c-0: Added multiplexed i2c bus 1 [ 5.823672] i2c i2c-0: Added multiplexed i2c bus 2 [ 5.828389] pca954x 0-0070: registered 2 multiplexed busses for I2C switch pca9543 [ 5.836116] vivid-000: using single planar format API [ 5.843221] vivid-000: V4L2 capture device registered as video0 [ 5.849133] vivid-000: V4L2 output device registered as video1 [ 5.854958] vivid-000: V4L2 capture device registered as vbi0, supports raw and sliced VBI [ 5.863223] vivid-000: V4L2 output device registered as vbi1, supports raw and sliced VBI [ 5.871409] vivid-000: V4L2 capture device registered as swradio0 [ 5.877500] vivid-000: V4L2 receiver device registered as radio0 [ 5.883494] vivid-000: V4L2 transmitter device registered as radio1 [ 5.890911] usbcore: registered new interface driver uvcvideo [ 5.896581] USB Video Class driver (1.1.1) [ 5.900882] Bluetooth: HCI UART driver ver 2.3 [ 5.905254] Bluetooth: HCI UART protocol H4 registered [ 5.910368] Bluetooth: HCI UART protocol BCSP registered [ 5.915662] Bluetooth: HCI UART protocol LL registered [ 5.920783] Bluetooth: HCI UART protocol ATH3K registered [ 5.926165] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 5.932459] Bluetooth: HCI UART protocol Intel registered [ 5.937839] Bluetooth: HCI UART protocol Broadcom registered [ 5.943440] Bluetooth: HCI UART protocol QCA registered [ 5.948686] usbcore: registered new interface driver bcm203x [ 5.954326] usbcore: registered new interface driver bpa10x [ 5.959881] usbcore: registered new interface driver bfusb [ 5.965350] usbcore: registered new interface driver btusb [ 5.970782] Bluetooth: Generic Bluetooth SDIO driver ver 0.1 [ 5.976481] usbcore: registered new interface driver ath3k [ 5.982063] EDAC MC: ECC not enabled [ 5.985718] EDAC DEVICE0: Giving out device to module edac controller cache_err: DEV edac (POL) [ 5.994797] EDAC DEVICE1: Giving out device to module zynqmp-ocm-edac controller zynqmp_ocm: D) [ 6.007168] sdhci: Secure Digital Host Controller Interface driver [ 6.013271] sdhci: Copyright(c) Pierre Ossman [ 6.017609] sdhci-pltfm: SDHCI platform and OF driver helper [ 6.023435] PLL: enable [ 6.073380] mmc0: SDHCI controller on ff160000.sdhci [ff160000.sdhci] using ADMA 64-bit [ 6.081776] ledtrig-cpu: registered to indicate activity on CPUs [ 6.089872] usbcore: registered new interface driver usbhid [ 6.095368] usbhid: USB HID core driver [ 6.103383] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered [ 6.110285] xilinx-dp-snd-pcm amba:dp_snd_pcm0: Xilinx DisplayPort Sound PCM probed [ 6.117908] xilinx-dp-snd-pcm amba:dp_snd_pcm1: Xilinx DisplayPort Sound PCM probed [ 6.127486] Write failed to divider address:fd1a007c [ 6.132544] xilinx-dp-snd-codec amba:dp_snd_codec0: Xilinx DisplayPort Sound Codec probed [ 6.141112] xilinx-dp-snd-card amba:dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codk [ 6.151243] xilinx-dp-snd-card amba:dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codk [ 6.161599] xilinx-dp-snd-card amba:dp_snd_card: Xilinx DisplayPort Sound Card probed [ 6.169466] pktgen: Packet Generator for packet performance testing. Version: 2.75 [ 6.177147] Netfilter messages via NETLINK v0.30. [ 6.181908] ip_tables: (C) 2000-2006 Netfilter Core Team [ 6.187196] Initializing XFRM netlink socket [ 6.192349] NET: Registered protocol family 10 [ 6.192656] mmc0: new HS200 MMC card at address 0001 [ 6.192917] mmcblk0: mmc0:0001 Q2J55L 7.09 GiB [ 6.193015] mmcblk0boot0: mmc0:0001 Q2J55L partition 1 16.0 MiB [ 6.193113] mmcblk0boot1: mmc0:0001 Q2J55L partition 2 16.0 MiB [ 6.193205] mmcblk0rpmb: mmc0:0001 Q2J55L partition 3 4.00 MiB [ 6.193892] mmcblk0: p1 [ 6.226823] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 6.232199] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 6.238442] NET: Registered protocol family 17 [ 6.242819] NET: Registered protocol family 15 [ 6.247244] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update y. [ 6.260177] Ebtables v2.0 registered [ 6.263781] can: controller area network core (rev 20120528 abi 9) [ 6.269947] NET: Registered protocol family 29 [ 6.274317] can: raw protocol (rev 20120528) [ 6.278571] can: broadcast manager protocol (rev 20161123 t) [ 6.284215] can: netlink gateway (rev 20130117) max_hops=1 [ 6.289749] Bluetooth: RFCOMM TTY layer initialized [ 6.294567] Bluetooth: RFCOMM socket layer initialized [ 6.299677] Bluetooth: RFCOMM ver 1.11 [ 6.303406] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 6.308696] Bluetooth: BNEP filters: protocol multicast [ 6.313908] Bluetooth: BNEP socket layer initialized [ 6.318852] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 6.324758] Bluetooth: HIDP socket layer initialized [ 6.329920] 9pnet: Installing 9P2000 support [ 6.334127] Key type dns_resolver registered [ 6.338774] registered taskstats version 1 [ 6.343188] Btrfs loaded, crc32c=crc32c-generic [ 6.355626] Key type encrypted registered [ 6.368164] [drm] load() is defered & will be called again [ 6.374300] xilinx-psgtr fd400000.zynqmp_phy: Lane:3 type:8 protocol:4 pll_locked:yes [ 6.382338] xilinx-drm-dp fd4a0000.dp: device found, version 4.010 [ 6.388449] xilinx-drm-dp fd4a0000.dp: Display Port, version 1.0200 (tx) [ 6.395941] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 6.401372] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 6.409241] xhci-hcd xhci-hcd.0.auto: hcc params 0x0238f625 hci version 0x100 quirks 0x00010010 [ 6.417895] xhci-hcd xhci-hcd.0.auto: irq 249, io mem 0xfe200000 [ 6.423969] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 6.430688] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 6.437897] usb usb1: Product: xHCI Host Controller [ 6.442746] usb usb1: Manufacturer: Linux 4.9.0-xilinx-v2017.2 xhci-hcd [ 6.449343] usb usb1: SerialNumber: xhci-hcd.0.auto [ 6.454487] hub 1-0:1.0: USB hub found [ 6.458181] hub 1-0:1.0: 1 port detected [ 6.462189] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 6.467603] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 6.475282] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 6.483384] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 6.490101] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 6.497307] usb usb2: Product: xHCI Host Controller [ 6.502160] usb usb2: Manufacturer: Linux 4.9.0-xilinx-v2017.2 xhci-hcd [ 6.508757] usb usb2: SerialNumber: xhci-hcd.0.auto [ 6.513866] hub 2-0:1.0: USB hub found [ 6.517560] hub 2-0:1.0: 1 port detected [ 6.522487] OF: graph: no port node found in /amba/xilinx_drm [ 6.528164] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 6.534754] [drm] No driver support for vblank timestamp query. [ 6.596977] random: fast init done [ 10.605940] xilinx-drm amba:xilinx_drm: No connectors reported connected with modes [ 10.613531] [drm] Cannot find any crtc or sizes - going 1024x768 [ 10.632675] Console: switching to colour frame buffer device 128x48 [ 10.649103] xilinx-drm amba:xilinx_drm: fb0: frame buffer device [ 10.669376] [drm] Initialized xilinx_drm 1.0.0 20130509 on minor 0 [ 10.676245] rtc_zynqmp ffa60000.rtc: setting system clock to 2018-06-11 10:50:07 UTC (15287142) [ 10.685340] clk: Not disabling unused clocks [ 10.689612] ALSA device list: [ 10.692552] #0: DisplayPort monitor [ 10.696752] Freeing unused kernel memory: 448K (ffffffc000b80000 - ffffffc000bf0000) INIT: version 2.88 booting Starting udev [ 10.830227] udevd[1622]: starting version 3.2 [ 10.839729] udevd[1623]: starting eudev-3.2 [ 10.908322] mali: loading out-of-tree module taints kernel. Populating dev cache Starting internet superserver: inetd. Running postinst /etc/rpm-postinsts/100-sysvinit-inittab... Running postinst /etc/rpm-postinsts/101-locale-base-en-gb... [ 13.306304] random: crng init done cannot create temporary file: /usr/lib/locale/locale-archive.mD0pCU: No such file or directory Running postinst /etc/rpm-postinsts/102-xserver-nodm-init... usage: update-rc.d [-n] [-f] [-r ] remove update-rc.d [-n] [-r ] [-s] defaults [NN | sNN kNN] update-rc.d [-n] [-r ] [-s] start|stop NN runlvl [runlvl] [...] . INIT: Entering runlevel: 5 Configuring network interfaces... [ 15.173090] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not reay udhcpc (v1.24.1) started Sending discover... Sending discover... Sending discover... No lease, forking to background done. Starting system message bus: dbus. Starting Dropbear SSH server: Generating key, this may take a while... Public key portion is: ssh-rsa AAAAB3NzaC1yc2EAAAADAQABAAABAQCyxG4Q6WxIeYVu61878bVVGorSQbtbjztXQyq7G2MLKQDPzHpyKh3oGLEbP2 Fingerprint: md5 a6:19:f7:da:cd:9b:9d:f6:52:e3:82:e5:66:23:c2:a2 dropbear. Starting syslogd/klogd: done Starting tcf-agent: OK Setting console loglevel to 0 ... PetaLinux 2017.2 uz3eg-iocc-dp-2017-2 /dev/ttyPS0 uz3eg-iocc-dp-2017-2 login: root Password: root@uz3eg-iocc-dp-2017-2:~# ifconfig -a eth0 Link encap:Ethernet HWaddr 00:0A:35:00:22:01 UP BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) Interrupt:30 lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1%4879712/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) sit0 Link encap:IPv6-in-IPv4 NOARP MTU:1480 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) root@uz3eg-iocc-dp-2017-2:~# lsmod Tainted: G wlcore_spi 16384 0 - Live 0xffffff800092d000 crc7 16384 1 wlcore_spi, Live 0xffffff8000926000 mali 225280 0 - Live 0xffffff80008d8000 (O) uio_pdrv_genirq 16384 0 - Live 0xffffff80008d0000 root@uz3eg-iocc-dp-2017-2:~#