======================================= out of box Example Ver: 1.00.00.09 ============================================ CHIP: 0x31100019 MAC: 3.1.0.5 PHY: 3.1.0.17 NWP: 4.1.0.27 ROM: 8738 HOST: 3.0.1.45 MAC address: 34:03:de:11:35:51 ============================================ [Provisioning task] Wake up on Power ON ============================================ out of box Example Ver: 1.00.00.09 ============================================ CHIP: 0x31100019 MAC: 3.1.0.5 PHY: 3.1.0.17 NWP: 4.1.0.27 ROM: 8738 HOST: 3.0.1.45 MAC address: 34:03:de:11:35:51 ============================================ [Provisioning task] Wake up on Power ON [Provisioning task] Cannot connect to AP or profile does not exist [Provisioning task] detected device is CC323xSF [NETAPP EVENT] IP Acquired: IP=10.123.45.1 , Gateway=10.123.45.1 [Provisioning task] Device is configured in default state [Provisioning task] Device started in [NETAPP EVENT] IP Acquired: IP=10.123.45.1 , Gateway=10.123.45.1 ============================================ out of box Example Ver: 1.00.00.09 ============================================ CHIP: 0x31100019 MAC: 3.1.0.5 PHY: 3.1.0.17 NWP: 4.1.0.27 ROM: 8738 HOST: 3.0.1.45 MAC address: 34:03:de:11:35:51 ============================================ [Provisioning task] Wake up on Power ON [NETAPP EVENT] IP Acquired: IP=10.123.45.1 , Gateway=10.123.45.1 [Provisioning task] Device started as STATION [Provisioning task] Cannot connect to AP or profile does not exist [Provisioning task] detected device is CC323xSF [NETAPP EVENT] IP Acquired: IP=10.123.45.1 , Gateway=10.123.45.1 [Provisioning task] Device is configured in default state [Provisioning task] Device started in AP role [NETAPP EVENT] IP Acquired: IP=10.123.45.1 , Gateway=10.123.45.1 [Provisioning task] Host Driver Version: 3.0.1.45 [Provisioning task] Build Version 4.1.0.27.31.3.1.0.5.3.1.0.17 [Provisioning task] Starting Provisioning - [Provisioning task] in mode 2 (0 = AP, 1 = SC, 2 = AP+SC) [Provisioning task] Provisioning Started. Waiting to be provisioned..!!