QuickTrack Test Tool Report

DUT Information



DUT Type Station
DUT Vendor Name
DUT Vendor ID

Test Result



Test ID TestCaseName Test Result
688 CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-SameANonce_10006_3 PASS

Test Measurements



TestCaseName: CT_Security_WPA2Personal_STA_4wayHandshakeVulnerability-SameANonce_10006_3
TestResult:PASS
Band:2.4GHz
Measurements Name Description Value Validation Result
IS_CONNECTED STAUT connection status with the AP true PASS
DATA_PACKET_RECEIVED The percentage of Data packets received from the STAUT 1.0 PASS
SAME_ANONCE_VULNERAB_1 STAUT is vulnerable to key reinstallation using same ANonce false PASS
SAME_ANONCE_VULNERAB_2 STAUT is vulnerable to key reinstallation using same ANonce false PASS
SAME_ANONCE_VULNERAB_3 STAUT is vulnerable to key reinstallation using same ANonce false PASS
SAME_ANONCE_VULNERAB_4 STAUT is vulnerable to key reinstallation using same ANonce false PASS
SAME_ANONCE_VULNERAB_5 STAUT is vulnerable to key reinstallation using same ANonce false PASS