QuickTrack Test Tool Report

DUT Information



DUT Type Station
DUT Vendor Name
DUT Vendor ID

Test Result



Test ID TestCaseName Test Result
376 CT_Security_PMF_STA_CCMP-ProtectedUnicastMgmtFrames-CorrectProtDisassoc_10084_1 PASS

Test Measurements



TestCaseName: CT_Security_PMF_STA_CCMP-ProtectedUnicastMgmtFrames-CorrectProtDisassoc_10084_1
TestResult:PASS
Band:2.4GHz
Measurements Name Description Value Validation Result
IS_CONNECTED STAUT connection status with the AP true PASS
DATA_PACKET_RECEIVED The percentage of Data packets received from the STAUT 0.0 PASS