Time [s],Packet ID,MOSI,MISO 1.534197000000000,0,0x00,0x32 7.929017600000000,0,0x00,0xC3 7.929112600000000,0,0x00,0xBC 7.929207600000000,0,0x00,0x2B 7.929302600000000,0,0x5E,0x7F 7.931573500000000,0,0x6E,0xFF 7.931668500000000,0,0x66,0xFF 7.931763500000000,0,0xD5,0xFF 7.931858500000000,0,0x84,0xFF 7.931953500000000,0,0x00,0xFF 7.932048500000000,0,0x0A,0xFF 7.932143500000000,0,0x00,0xFF 7.932238500000000,0,0x12,0xFF 7.934504300000000,0,0x00,0xFF 7.934599300000000,0,0x02,0xFF 7.934694300000000,0,0x03,0xFF 7.934789300000000,0,0x00,0xFF 7.934884300000000,0,0x00,0xFF 7.934979300000000,0,0x00,0xFF 7.935074300000000,0,0x00,0xFF 7.935169200000000,0,0x08,0xFF 7.937686200000000,0,0x88,0xFF 7.937781200000000,0,0x88,0xFF 7.937876200000000,0,0x88,0xFF 7.937971200000000,0,0x80,0xFF 7.938066200000000,0,0x00,0xFF 7.938161200000000,0,0x08,0xFF 7.938256200000000,0,0x18,0xFF 7.938351200000000,0,0x80,0xFF 7.938446200000000,0,0x00,0xFF 7.938541200000000,0,0x00,0xFF 7.938636200000000,0,0x00,0xFF 7.938731200000000,0,0x00,0x90 8.307078300000001,0,0x00,0xA1 8.307173300000001,0,0x00,0x9A 8.307268300000000,0,0x00,0x09 8.307363300000000,0,0x00,0x40 8.309610599999999,0,0x00,0x46 8.309705599999999,0,0x00,0x12 8.309800600000001,0,0x00,0x00 8.309895600000001,0,0x00,0x01 8.312204299999999,0,0x00,0x05 8.312299299999999,0,0x00,0x80 8.312394299999999,0,0x00,0x00 8.312489299999999,0,0x00,0x00 8.312584299999999,0,0x00,0x00 8.312679299999999,0,0x00,0x00 8.312774299999999,0,0x00,0x00 8.312869299999999,0,0x00,0x07 8.312964300000001,0,0x00,0x36 8.313059300000001,0,0x00,0x34 8.313154200000000,0,0x00,0xBB 8.313249200000000,0,0x00,0x32 8.313344200000000,0,0x00,0xB9 8.313439199999999,0,0x00,0xBA 8.313534199999999,0,0x00,0x37 8.313629199999999,0,0x00,0xB1 8.313724199999999,0,0x00,0xB5 8.313819199999999,0,0x00,0xB0 8.313914199999999,0,0x00,0xB4 8.314009199999999,0,0x00,0x90 8.314104199999999,0,0x00,0x90 8.314199199999999,0,0x00,0xA0 8.314294200000001,0,0x00,0x20 8.314389200000001,0,0x00,0x12 8.314484200000001,0,0x00,0x3A 8.314579200000001,0,0x00,0xB6 8.314674200000001,0,0x00,0xB6 8.314769200000001,0,0x00,0xB2 8.314864200000001,0,0x00,0xB9 8.314959200000001,0,0x00,0x19 8.315054200000001,0,0x00,0x18 8.315149200000000,0,0x00,0x19 8.315244099999999,0,0x00,0x18 8.315339099999999,0,0x00,0x00 8.315434099999999,0,0x00,0x00