root@zybo-linux-bd-zynq7:~# root@zybo-linux-bd-zynq7:~# root@zybo-linux-bd-zynq7:~# cd /usr/sbin/wlconf root@zybo-linux-bd-zynq7:/usr/sbin/wlconf# ./configure-device.sh Please provide the following information. Are you using a TI module? [y/n] : y What is the chip flavor? [1801/1805/1807/1831/1835/1837 or 0 for unknown] : 1801 Should SISO40 support be applied? [y/n] : n The device has been successfully configured. TI Module: y Chip Flavor: 1801 Number of 2.4GHz Antennas Fitted: 1 Number of 5GHz Antennas Fitted: 0 Diversity Support: n SISO40 Support: n Japanese Standards Applied: n Class 2 Permissive Change (C2PC) Applied: n [ 43.244335] wl->time_sync.gpio=940 [ 43.247743] wlcore: Time Sync: gpio requested [ 43.258480] wl18xx_driver wl18xx.0.auto: Direct firmware load for ti-connectivity/wl1271-nvs.bin failed with error -2 root@zybo-linux-bd-zynq7:/usr/sbin/wlconf# [ 43.618992] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11) [ 43.650591] wlcore: loaded root@zybo-linux-bd-zynq7:/usr/sbin/wlconf# echo 0 > /sys/kernel/debug/ieee80211/pphy1/wlcore/sleep_auth root@zybo-linux-bd-zynq7:/usr/sbin/wlconf# cd /usr/share/wl18xx root@zybo-linux-bd-zynq7:/usr/share/wl18xx# ./wlconf-toggle-set.sh /lib/firmware//ti-connectivity/wl18xx-conf.bin sync 1 File: /lib/firmware/ti-connectivity/wl18xx-conf.bin Feature: sync Mode : 1 Enabling Feature: sync core.sg.params = 0x00000000, 0x00000000, 0x00000000, 0x00000001, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x0000000f, 0x0000001b, 0x00000011, 0x000000aa, 0x00000032, 0x00000064, 0x00000320, 0x000000c8, 0x000000c8, 0x00000000, 0x00000000, 0x00000000, 0x00000001, 0x00000000, 0x0000003c, 0x00001388, 0x000004b0, 0x000003e8, 0x00000001, 0x00000003, 0x00000006, 0x0000000a, 0x0000000a, 0x00000002, 0x00000005, 0x0000001e, 0x00000003, 0x0000000a, 0x00000002, 0x00000000, 0x00000019, 0x00000019, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000 core.sg.state = 0x01 root@zybo-linux-bd-zynq7:/usr/share/wl18xx# root@zybo-linux-bd-zynq7:/usr/share/wl18xx# ./load_wlcore.sh root@zybo-linux-bd-zynq7:/usr/share/wl18xx# rfkill unblock wifi root@zybo-linux-bd-zynq7:/usr/share/wl18xx# [ 76.521413] wlcore: PHY firmware version: Rev 8.2.0.0.240 [ 76.582123] wlcore: firmware booted (Rev 8.9.0.0.76) [ 76.601326] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready root@zybo-linux-bd-zynq7:/usr/share/wl18xx# ./sta_start.sh root@zybo-linux-bd-zynq7:/usr/share/wl18xx# Successfully initialized wpa_supplicant root@zybo-linux-bd-zynq7:/usr/share/wl18xx# ./sta_connect-ex.sh "TEST" WPA-PSK "TToshibaITCmsp" netid=0 ========================= OK OK OK OK root@zybo-linux-bd-zynq7:/usr/share/wl18xx# wlan0: Failed to initiate sched scan wlan0: Failed to initiate sched scan wlan0: Failed to initiate sched scan